Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BZX8850S-C39-Q

Low-current voltage regulator diodes

Low-current voltage regulator diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Features and benefits

  • Total power dissipation: ≤ 365 mW

  • Two tolerance series: ± 2 % and approximately ± 5 %

  • Working voltage range: nominal 1.8 V to 51 V

  • Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications

  • BZX8850S-B11-Q to -C51-Q: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031]

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low-current general regulation functions

Parametrics

Type number Package version Package name Size (mm) Automotive qualified
BZX8850S-C39-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 Y

Documentation (9)

File name Title Type Date
BZX8850S-Q_SER Low-current voltage regulator diodes Data sheet 2024-07-17
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
SOD882BD Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body Package information 2022-05-20
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BZX8850S-C39-Q BZX8850S-C39-Q SPICE model SPICE model 2024-10-14

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BZX8850S-C39-Q BZX8850S-C39-Q SPICE model SPICE model 2024-10-14
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.