![](/.resources/nexperia-theme/images/no-image_nexperia.jpg)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBZX884S-B2V7
Voltage regulator diodes
General-purpose Zener diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface Mounted Device (SMD) plastic package with side-wettable flanks.
Alternatives
Features and benefits
Leadless ultra small plastic package with side-wettable flanks suitable for surface-mounted design
Two tolerance series: ± 2 % and approximately ± 5 %
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General regulation functions
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZX884S-B2V7 | BZX884S-B2V7YL (934661649315) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZX884S-B2V7 | BZX884S-B2V7YL | BZX884S-B2V7 |
|
![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BZX884S_SER | Voltage regulator diodes | Data sheet | 2021-02-10 |
BZX884S-B2V7_Nexperia_Product_Reliability | BZX884S-B2V7 Nexperia Product Reliability | Quality document | 2022-03-21 |
BZX884S-B2V7 | BZX884S-B2V7 SPICE model | SPICE model | 2024-07-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
BZX884S-B2V7 | BZX884S-B2V7 SPICE model | SPICE model | 2024-07-08 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.