Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD8V0S1ULS | PESD8V0S1ULSYL | 934661714315 | SOD882BD | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationUnidirectional ESD protection diode
Unidirectional ElectroStatic Discharge (ESD) protection diode designed to protect one signal line from the damage caused by ESD and other transients. The device is housed in a leadless ultra small DFN1006BD-2 (SOD882BD) Surface-Mounted Device (SMD) plastic package with side-wettable flanks (SWF).
ESD protection of one line
Ultra small SMD plastic package
Side wettable flanks
ESD protection up to 30 kV
IEC 61000-4-2; level 4 (ESD)
IEC 61000-4-5 (surge); IPP = 13A
Ultra low leakage current: IRM typ. 5 nA
AEC-Q101 qualified
ESD and surge protection for interface lines
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD8V0S1ULS | DFN1006BD-2 | 1 | Unidirectional | 8 | 70 | 30 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD8V0S1ULS | PESD8V0S1ULSYL (934661714315) |
Active | 3T |
DFN1006BD-2 (SOD882BD) |
SOD882BD |
REFLOW_BG-BD-1
|
SOD882BD_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD8V0S1ULS | PESD8V0S1ULSYL | PESD8V0S1ULS |
File name | Title | Type | Date |
---|---|---|---|
PESD8V0S1ULS | Unidirectional ESD protection diode | Data sheet | 2021-02-18 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOD882BD | 3D model for products with SOD882BD package | Design support | 2023-02-02 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
SOD882BD | Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body | Package information | 2022-05-20 |
SOD882BD_315 | DFN1006BD-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-18 |
PESD8V0S1ULS_Nexperia_Product_Reliability | PESD8V0S1ULS Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOD882BD | 3D model for products with SOD882BD package | Design support | 2023-02-02 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD8V0S1ULS | PESD8V0S1ULSYL | 934661714315 | Active | SOD882BD_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.