Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NCR320PAS

250 mA LED driver in DFN2020D-6

LED driver consisting of resistor-equipped NPN transistor with two diodes on one chip in a leadless medium power DFN2020D-6 (SOT1118D) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.

Table 1. Product overview
Type number Package
Name Version

NCR320PAS

DFN2020D-6

SOT1118D

NCR321PAS

Features and benefits

  • Stabilized output current of 10 mA without external resistor

  • Stabilized output current adjustable up to 250 mA when an external resistor is used

  • High current accuracy at supply voltage variation

  • Low voltage overhead of 1.4 V

  • Reduces component count and board space

  • High power dissipation of 530 mW

  • Supply voltage up to 16 V

  • Digital PWM input up to 10 kHz frequency for NCR321PAS

  • AEC-Q101 qualified

Applications

  • Constant LED driver

  • Generic constant current source

  • Automotive applications (for example: interior lighting, dash board, instrumentation, number plate light)

  • Increase stabilized output current by paralleling drivers

Parametrics

Type number Package version Package name Size (mm) VSUP [max] (V) Limiting IO with external resistor [max] (mA) IO [max] (mA) Ptot [max] (mW) channel type (e) Automotive qualified
NCR320PAS SOT1118D DFN2020D-6 2 x 2 x 0.65 16.0 300.0 11.0 700.0 NPN Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NCR320PAS NCR320PASX
(934661389115)
Active 8A SOT1118D
DFN2020D-6
(SOT1118D)
SOT1118D REFLOW_BG-BD-1
Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NCR320PAS NCR320PASX NCR320PAS rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
NCR320PAS_NCR321PAS 250 mA LED driver in DFN2020D-6 Data sheet 2020-05-13
AN90063 Questions about package outline drawings Application note 2025-03-12
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOT1118D 3D model for products with SOT1118D package Design support 2020-01-22
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN2020D-6_SOT1118D_mk plastic, thermally enhanced ultra thin and small outline package; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28
SOT1118D plastic, leadless thermally enhanced ultra thin and small outline package with side-wettable flanks (SWF); 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Package information 2022-06-02
NCR320PAS_Nexperia_Product_Reliability NCR320PAS Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
NCR320PAS NCR320PAS SPICE model SPICE model 2024-08-27

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
NCR320PAS NCR320PAS SPICE model SPICE model 2024-08-27
SOT1118D 3D model for products with SOT1118D package Design support 2020-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NCR320PAS NCR320PASX 934661389115 Active Not available 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NCR320PAS NCR320PASX 934661389115 SOT1118D Order product