LED driver

Complementing the effciency of LED lamps

Comprising a resistor-equipped PNP transistor with two diodes on one chip, our LED drivers come in small SOT23 and SOT457 plastic packages. High current accuracy and stabilized output currents of 10 – 50 mA. These space saving solutions are ideal for constant current source and automotive applications.

Parametric search

LED driver
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
NCR320PAS 250 mA LED driver in DFN2020D-6 Production
NCR320U 250 mA LED driver in SOT457 Production
NCR320Z 250 mA LED driver in SOT223 Production
NCR321PAS 250 mA LED driver in DFN2020D-6 Production
NCR321U 250 mA LED driver in SOT457 Production
NCR321Z 250 mA LED driver in SOT223 Production
NCR401T 10 mA LED driver in SOT23 Production
NCR401U 10 mA LED driver in SOT457 Production
NCR402T 20 mA LED driver in SOT23 Production
NCR402U 20 mA LED driver in SOT457 Production
NCR405U 50 mA LED driver in SOT457 Production
NCR420PAS 150 mA LED driver in DFN2020D-6 Production
NCR420U 150 mA LED driver in SOT457 Production
NCR420Z 150 mA LED driver in SOT223 Production
NCR421PAS 150 mA LED driver in DFN2020D-6 Production
NCR421U 150 mA LED driver in SOT457 Production
NCR421Z 150 mA LED driver in SOT223 Production
PSSI2021SAY Constant current source in SOT353 package Production
Visit our documentation center for all documentation

Application note (1)

File name Title Type Date
AN90026.pdf LED drivers Application note 2021-02-12

Marcom graphics (1)

File name Title Type Date
SOT457_mk.png plastic, surface-mounted package (SC-74) Marcom graphics 2018-11-26

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Datasheets (0)

No search results have been found

Cross reference