Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74LVC1G80GW-Q100

Single D-type flip-flop; positive-edge trigger

The 74LVC1G80-Q100 is a single positive-edge triggered D-type flip-flop. Data at the D-input that meets the set-up and hold time requirements on the LOW-to-HIGH clock transition will be stored in the flip-flop and its complement will appear at the Q output. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and -40 °C to +125 °C

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power dissipation

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Package name
74LVC1G80GW-Q100 1.65 - 5.5 CMOS/LVTTL ± 32 2.4 450 low -40~125 TSSOP5

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC1G80GW-Q100 74LVC1G80GW-Q100,1
(935299033125)
Active VT SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC1G80GW-Q100 74LVC1G80GW-Q100,1 74LVC1G80GW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
74LVC1G80_Q100 Single D-type flip-flop; positive-edge trigger Data sheet 2024-11-12
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN11009 Pin FMEA for LVC family Application note 2019-01-09
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
lvc1g80 74LVC1G80 IBIS model IBIS model 2014-10-20
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
SOT353-1_125 TSSOP5; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2023-02-21
74LVC1G80GW-Q100_Nexperia_Product_Reliability 74LVC1G80GW-Q100 Nexperia Product Reliability Quality document 2024-06-16
lvc lvc Spice model SPICE model 2013-05-07
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvc1g80 74LVC1G80 IBIS model IBIS model 2014-10-20
lvc lvc Spice model SPICE model 2013-05-07
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74LVC1G80GW-Q100 74LVC1G80GW-Q100,1 935299033125 Active SOT353-1_125 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74LVC1G80GW-Q100 74LVC1G80GW-Q100,1 935299033125 SOT353-1 Order product