The PicoGate packages are leaded Mini Logic packages. They house the same logic families as the larger SO, TSSOP & DQFN packages. In comparison to the 74LVC08 quad 2-input AND gate, the 74LVC1G08 PicoGate is a single 2-input AND gate. This allows the use of single gates rather than using one gate of a quad device package. As well as reducing board layout complexity, PicoGate devices are ideal glue logic form implementing last minute feature additions, improving time-to-market. Their small size and lower-power consumption makes them ideal for portable electronic devices. PicoGate packages are available with 0.95 mm, 0.65 mm and 0.5 mm pin pitch.
Key features and benefits
Features and benefits
- Very small footprint
- Simplify board layout
- 0.95 mm, 0.65 mm & 0.50 mm pitch options
- Pb-free, RoHS and dark green compliant
- Temperature range -40 °C to 125 °C
- AEC-Q100 qualified
Key applications
Applications
- Space constrained applications
- Consumer
- Portable
- Automotive
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74HCT3G07DC | Triple buffer with open-drain outputs | Production | |
74HC2G16GV | Dual buffer gate | Production | |
74AHC1G4214GW | 14-stage divider and oscillator | Production | |
74AUP2G3404GW | Low-power buffer and inverter | Production | |
74HCT2G16GV | Dual buffer gate | Production | |
74AHC1G4210GW | 10-stage divider and oscillator | Production | |
74AUP3G3404DC | Low-power dual buffer and single inverter | Production | |
74AHC1G4208GW | 8-stage divider and oscillator | Production | |
74AUP3G07DC | Low-power triple buffer with open-drain output | Production | |
74AUP3G34DC | Low-power triple buffer | Production | |
74AUP2G16GW | Low-power dual buffer | Production | |
74AUP1Z125GW | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP3G16DC | Low-power triple buffer | Production | |
74AUP3G0434DC | Low-power dual inverter and single buffer | Production | |
74HC2GU04GV | Dual unbuffered inverter | Production | |
74HCT2G16GW | Dual buffer gate | Production | |
74AHC1G4215GW | 15-stage divider and oscillator | Production | |
74AHC1G4212GW | 12-stage divider and oscillator | Production | |
74LVC1G38GW | 2-input NAND gate; open drain | Production | |
74LVC2G16GW | Dual buffer gate | Production | |
74HC2GU04GW | Dual unbuffered inverter | Production | |
74HC3G16DP | Triple buffer gate | Production | |
74LVC1GX04GV | X-tal driver | Production | |
74LVC3G16DP | Triple buffer | Production | |
74AVC9112DC | 1-to-4 fan-out buffer | Production | |
74AUP1Z04GW | Low-power X-tal driver with enable and internal resistor | Production | |
74LVC1G38GV | 2-input NAND gate; open drain | Production | |
74LVC1G123DC | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123DP | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74AUP2G3407GW | Low-power single buffer; single buffer with open-drain | Production | |
74LVC1G16GW | Single buffer | Production | |
74HC2G16GW | Dual buffer gate | Production | |
74AUP1G16GW | Low-power buffer | Production | |
74LVC1GX04GW | X-tal driver | Production | |
74LVC1G04GV | Single inverter | Production | |
74LVC1G04GW | Single inverter | Production | |
74LVC1G27GW | Single 3-input NOR gate | Production | |
74LVC1G27GV | Single 3-input NOR gate | Production | |
74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
XC7SH08GV | 2-input AND gate | Production | |
XC7SET04GV | Inverter | Production | |
74LVC1G386GW-Q100 | 3-input EXCLUSIVE-OR gate | Production | |
XC7WH126DC | Dual buffer/line driver; 3-state | Production | |
74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
XC7SH02GW | 2-input NOR gate | Production | |
74LVC1G16GW-Q100 | Single buffer | Production | |
74LVC1G240GW-Q100 | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G98GV-Q100 | Low-power configurable multiple function gate | Production | |
XC7SET86GV | 2-input EXCLUSIVE-OR gate | Production | |
XC7SET32GW | 2-input OR gate | Production | |
XC7SET02GW | 2-input NOR gate | Production | |
XC7SH08GW | 2-input AND gate | Production | |
XC7WH126DP | Dual buffer/line driver; 3-state | Production | |
74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
XC7SH86GV | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH32GW | 2-input OR gate | Production | |
XC7SHU04GW | Inverter | Production | |
XC7SET02GV | 2-input NOR gate | Production | |
XC7SH02GV | 2-input NOR gate | Production | |
74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
XC7SET86GW | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH86GW | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH04GW | Inverter | Production | |
XC7SET125GV | Bus buffer/line driver; 3-state | Production | |
XC7SH04GV | Inverter | Production | |
74LVC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
XC7SH125GW | Bus buffer/line driver; 3-state | Production | |
74LVC1G240GW | Single inverting buffer/line driver; 3-state | Production | |
XC7SET125GW | Bus buffer/line driver; 3-state | Production | |
XC7SET08GV | 2-input AND gate | Production | |
74HCT1G00GV | 2-input NAND gate | Production | |
74HC2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT2G34GV-Q100 | Dual buffer gate | Production | |
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC2G00DC | Dual 2-input NAND gate | Production | |
74AHCT2G32DP | Dual 2-input OR gate | Production | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT1G04GV | Inverter | Production | |
74AHC1G08GV | 2-input AND gate | Production | |
74AHCT1G32GW | 2-input OR gate | Production | |
74AHCT2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G32GV | 2-input OR gate | Production | |
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHC1G32GV-Q100 | 2-input OR gate | Production | |
74HCT1G00GV-Q100 | 2-input NAND gate | Production | |
74HCT1G08GV | 2-input AND gate | Production | |
74HCT2G34GV | Dual buffer gate | Production | |
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HCT2G04GV | Dual inverter | Production | |
74AHC3G04DC | Inverter | Production | |
74HCT1G02GV-Q100 | 2-input NOR gate | Production | |
74AHC1G125GV | Bus buffer/line driver; 3-state | Production | |
74HC2G34GV | Dual buffer gate | Production | |
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHC1G00GV | 2-input NAND gate | Production | |
74AHC1G02GV | 2-input NOR gate | Production | |
74AUP1G04GW-Q100 | Low-power inverter | Production | |
74HCT1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G08GW-Q100 | 2-input AND gate | Production | |
74HCT1G02GV | 2-input NOR gate | Production | |
74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC1G08GV-Q100 | 2-input AND gate | Production | |
74AHC2G00DP | Dual 2-input NAND gate | Production | |
74AHCT2G32DC | Dual 2-input OR gate | Production | |
74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AHCT3G04DP | Inverter | EndOfLife | |
74AHC2G126DC | Dual buffer/line driver; 3-state | Production | |
74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74AHC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G00GV | 2-input NAND gate | Production | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC2G126DP | Dual buffer/line driver; 3-state | Production | |
74AHCT2G00DP-Q100 | EndOfLife | ||
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G04DC-Q100 | Inverter | Production | |
74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
74HC1G04GV-Q100 | Inverter | Production | |
74AHCT1G02GW | 2-input NOR gate | Production | |
74AHC2G32DC | Dual 2-input OR gate | Production | |
74AUP2G86DC | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AHC2G08DC | Dual 2-input AND gate | Production | |
74AUP1G04GV | Low-power inverter | Production | |
74AHC2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHC2G241DP | Dual buffer/line driver; 3-state | Production | |
74AHCT1G00GW | 2-input NAND gate | Production | |
74AUP3G17DC | Low-power triple Schmitt trigger | Production | |
74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
74AHCT2G241DP | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G126DC | Dual buffer/line driver; 3-state | Production | |
74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
74AHCT1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT2G17GV | Dual non-inverting Schmitt trigger | Production | |
74AUP2G34GW | Low-power dual buffer | Production | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC1G08GW-Q100 | 2-input AND gate | Production | |
74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
74AHC1G09GW | 2-input AND gate with open-drain output | Production | |
74AUP1G157GW | Low-power 2-input multiplexer | Production | |
74AHCT1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74HC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHCT1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AUP2GU04GW | Low-power dual unbuffered inverter | Production | |
74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
74HCT1G08GV-Q100 | 2-input AND gate | Production | |
74AHC2G08DP | Dual 2-input AND gate | Production | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHCT2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
74HCT2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHCT1G14GW | Inverting Schmitt trigger | Production | |
74AUP3G14DC | Low-power triple Schmitt trigger inverter | Production | |
74AHCT1G126GV | Bus buffer/line driver; 3-state | Production | |
74HCT1G04GV-Q100 | Inverter | Production | |
74AUP1G19GW | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G09GW | Low-power 2-input AND gate with open-drain | Production | |
74AHC1G07GV | Buffer with open-drain output | Production | |
74AHC1G32GW | 2-input OR gate | Production | |
74HCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AUP2G17GW | Low-power dual Schmitt trigger | Production | |
74AHC2G125DP | Dual buffer/line driver; 3-state | Production | |
74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT1G126GW | Bus buffer/line driver; 3-state | Production | |
74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
74AHCT1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHC1G07GW | Buffer with open-drain output | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AUP1G04GV-Q100 | Low-power inverter | Production | |
74HCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AUP1G14GW | Low-power Schmitt trigger inverter | Production | |
74HC3G07DC | Triple buffer with open-drain outputs | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G14GW | Inverting Schmitt trigger | Production | |
74AHC1G14GV | Inverting Schmitt trigger | Production | |
74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
74AHCT1G14GV | Inverting Schmitt trigger | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G04GV | Inverter | Production | |
74AHC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G09GV | 2-input AND gate with open-drain output | Production | |
74AHC1G00GW | 2-input NAND gate | Production | |
74AHC1G08GW | 2-input AND gate | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT2G00DP | Dual 2-input NAND gate | EndOfLife | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AHCT2G00DC | Dual 2-input NAND gate | Production | |
74AUP1G132GW | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G0832GW | Low-power 3-input AND-OR gate | Production | |
74AHCT1G08GV | 2-input AND gate | Production | |
74AHCT1G32GV | 2-input OR gate | Production | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74AUP1G79GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74HC1G00GV-Q100 | 2-input NAND gate | Production | |
74HC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AUP2G125DC | Low-power dual buffer/line driver; 3-state | Production | |
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74AUP2G157DC | Low-power 2-input multiplexer | Production | |
74AUP2G38DC | Low-power dual 2-input NAND gate; open drain | Production | |
74AHCT2G126DP | Dual buffer/line driver; 3-state | EndOfLife | |
74HC2G86DP | Dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G885DC | Low-power dual function gate | Production | |
74HC2G00DP | Dual 2-input NAND gate | Production | |
74HC3G07DP | Triple buffer with open-drain outputs | Production | |
74HC3G04DP | Triple inverter | Production | |
74HC1G02GV-Q100 | 2-input NOR gate | Production | |
74AUP1G175GW | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP2G58DP | Low-power dual PCB configurable multiple function gate | Production | |
74HCT1G125GV | Bus buffer/line driver; 3-state | Production | |
74HCT1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G332GW | Low-power 3-input OR-gate | Production | |
74AHC3G14DP | Triple inverting Schmitt trigger | Production | |
74HC3G14DC | Triple inverting Schmitt trigger | Production | |
74AUP2G98DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G79DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G07GW | Low-power dual buffer with open-drain output | Production | |
74HC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74HC1GU04GW | Single unbuffered inverter | Production | |
74AHC3G04DP-Q100 | Inverter | Production | |
74HC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
74AUP3G04DC | Low-power triple inverter | Production | |
74HC2G08DC | Dual 2-input AND gate | Production | |
74HC1G08GV | 2-input AND gate | Production | |
74HCT2G17GW | Dual non-inverting Schmitt trigger | Production | |
74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
74HC1G32GV-Q100 | 2-input OR gate | Production | |
74LVC1G74DP | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74HC2G86DC | Dual 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G02GV | 2-input NOR gate | Production | |
74HC2G08DP | Dual 2-input AND gate | Production | |
74HCT3G07DP | Triple buffer with open-drain outputs | Production | |
74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production | |
74AHC3G14DC | Triple inverting Schmitt trigger | Production | |
74HCT1G04GW-Q100 | Inverter | Production | |
74HCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AUP2G132DC | Low-power dual 2-input NAND Schmitt trigger | Production | |
74HCT2G02DC | Dual 2-input NOR gate | Production | |
74HCT1G04GW | Inverter | Production | |
74AUP2G02DC | Low-power dual 2-input NOR gate | Production | |
74HC3G04DP-Q100 | Triple inverter | Production | |
74AHC1GU04GW | Unbuffered inverter | Production | |
74AUP2G241DC | Low-power dual buffer/line driver; 3-state | Production | |
74AHC2G241DC | Dual buffer/line driver; 3-state | Production | |
74HCT2G04GW | Dual inverter | Production | |
74HC2G125DP | Dual buffer/line driver; 3-state | Production | |
74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC3GU04DC | Triple unbuffered inverter | Production | |
74HC1G02GV | 2-input NOR gate | Production | |
74LVC1G00GV | Single 2-input NAND gate | Production | |
74HC3G06DC | Triple inverter with open-drain outputs | Production | |
74AHC3G04DP | Inverter | Production | |
74AHC2G32DP | Dual 2-input OR gate | Production | |
74LVC1G18GW-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74HC1G126GW | Bus buffer/line driver; 3-state | Production | |
74HCT2G86DC | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2G34GW | Dual buffer gate | Production | |
74AUP1G17GW | Low-power Schmitt trigger | Production | |
74HCT3G14DC | Triple inverting Schmitt trigger | Production | |
74HCT1G126GW | Bus buffer/line driver; 3-state | Production | |
74HCT1G32GW-Q100 | 2-input OR gate | Production | |
74HC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G08DC | Dual 2-input AND gate | Production | |
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74HC1G126GV | Bus buffer/line driver; 3-state | Production | |
74HC1GU04GW-Q100 | Single unbuffered inverter | Production | |
74HC3GU04DP | Triple unbuffered inverter | Production | |
74HCT3G04DC | Triple inverter | Production | |
74HC2G125DC | Dual buffer/line driver; 3-state | Production | |
74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
74HCT2G125DP | Dual buffer/line driver; 3-state | Production | |
74AUP1G74DC | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74HC1G32GV | 2-input OR gate | Production | |
74HC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74HC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74HC1G00GW | 2-input NAND gate | Production | |
74HCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74HC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HC1G02GW | 2-input NOR gate | Production | |
74HCT2G34GW-Q100 | Dual buffer gate | Production | |
74LVC3G34DP-Q100 | Triple buffer | Production | |
74HCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74HC1G04GV | Inverter | Production | |
74HC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G125GW | Low-power buffer/line driver; 3-state | Production | |
74AUP1G06GW | Low-power inverter with open-drain output | Production | |
74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74LVC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74HC1G125GW | Bus buffer/line driver; 3-state | Production | |
74HC1G00GV | 2-input NAND gate | Production | |
74HC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
74LVC1G18GV | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74LVC1G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G06GV-Q100 | Inverter with open-drain output | Production | |
74LVC2G32DP | Dual 2-input OR gate | Production | |
74HC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G38DC | Dual 2-input NAND gate; open drain | Production | |
74LVC1G07GV | Buffer with open-drain output | Production | |
74LVC1G80GV | Single D-type flip-flop; positive-edge trigger | Production | |
74HC1GU04GV-Q100 | Single unbuffered inverter | Production | |
74LVC2G07GV | Buffers with open-drain outputs | Production | |
74HC2G04GV | Dual inverter | Production | |
74LVC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74LVC2G126DP-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC1G32GW | 2-input OR gate | Production | |
74AHC1G04GV-Q100 | Inverter | Production | |
74AHCT1G04GW | Inverter | Production | |
74HC2G00DC | Dual 2-input NAND gate | Production | |
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74HCT3G04DP-Q100 | Triple inverter | Production | |
74HCT3G06DC | Triple inverter with open-drain outputs | Production | |
74AHC1G126GW | Bus buffer/line driver; 3-state | Production | |
74HCT1G32GV-Q100 | 2-input OR gate | Production | |
74HC3G04DC-Q100 | Triple inverter | Production | |
74LVC2G06GW | Inverters with open-drain outputs | Production | |
74LVC1G175GW-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC3G07DC | Triple buffer with open-drain output | Production | |
74AHC1G04GV | Inverter | Production | |
74AUP1G374GW | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1GU04GW | Low-power unbuffered inverter | Production | |
74AUP2G126DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP1G86GW | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G126DC | Dual bus buffer/line driver; 3-state | Production | |
74LVC1G38GW-Q100 | 2-input NAND gate; open drain | Production | |
74HC2G34GW-Q100 | Dual buffer gate | Production | |
74LVC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G08GW-Q100 | Single 2-input AND gate | Production | |
74LVC2G86DP | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC1GU04GV | Single unbuffered inverter | Production | |
74LVC1G06GV | Inverter with open-drain output | Production | |
74LVC1G07GV-Q100 | Buffer with open-drain output | Production | |
74AHCT2G08DP | Dual 2-input AND gate | Production | |
74AHCT3G14DP | Triple inverting Schmitt trigger | Production | |
74HC1G32GW-Q100 | 2-input OR gate | Production | |
74LVC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G19GV | 1-of-2 decoder/demultiplexer | Production | |
74LVC2G00DC | Dual 2-input NAND gate | Production | |
74LVC2G125DC-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74HC3G34DP-Q100 | Triple buffer gate | Production | |
74LVC2G08DC | Dual 2-input AND gate | Production | |
74HC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
74LVC1G97GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC2G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC3G04DP-Q100 | Triple inverter | Production | |
XC7SH32GV | 2-input OR gate | Production | |
74LVC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G19GW | 1-of-2 decoder/demultiplexer | Production | |
74AUP1G386GW | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74LVC3GU04DP | Triple unbuffered inverter | Production | |
74AHCT3G04DC | Inverter | Production | |
74HCT2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74HCT3G14DP | Triple inverting Schmitt trigger | Production | |
74HC3G34DC | Triple buffer gate | Production | |
74AUP1G11GW | Low-power 3-input AND gate | Production | |
74LVC1G80GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC2G17GW | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74HCT3G34DC | Triple buffer gate | Production | |
74HCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74LVC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HC2G02DP | Dual 2-input NOR gate | Production | |
74HC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74LVC1G38GV-Q100 | 2-input NAND gate; open drain | Production | |
74LVC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
74HCT2G32DP | Dual 2-input OR gate | Production | |
74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74LVC3G04DP | Triple inverter | Production | |
74LVC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74LVC1G34GW-Q100 | Single buffer | Production | |
74AUP1G32GW | Low-power 2-input OR-gate | Production | |
74HCT3G34DP-Q100 | Triple buffer gate | Production | |
74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G06GW | Low-power dual inverter with open-drain output | Production | |
74LVC1GU04GV-Q100 | Unbuffered inverter | Production | |
74LVC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HCT1G00GW-Q100 | 2-input NAND gate | Production | |
74HC3G34DC-Q100 | Triple buffer gate | Production | |
74LVC3G07DP-Q100 | Triple buffer with open-drain output | Production | |
74LVC1GU04GV | Unbuffered inverter | Production | |
74HCT2G00DC | Dual 2-input NAND gate | Production | |
74HC1G04GW | Inverter | Production | |
74AUP1G18GW | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP2G00DC | Low-power dual 2-input NAND gate | Production | |
74LVC1GX04GW-Q100 | X-tal driver | Production | |
74LVC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74HC3G14DP | Triple inverting Schmitt trigger | Production | |
74LVC1G14GV-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HC2G17GW | Dual non-inverting Schmitt trigger | Production | |
74LVC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74HCT3G34DP | Triple buffer gate | Production | |
74HC1G04GW-Q100 | Inverter | Production | |
74LVC3G34DP | Triple buffer | Production | |
74HCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT1G08GW-Q100 | 2-input AND gate | Production | |
74LVC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74LVC3G07DP | Triple buffer with open-drain output | Production | |
74LVC2G17GV | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74HCT2G34GW | Dual buffer gate | Production | |
74LVC2G32DC | Dual 2-input OR gate | Production | |
74LVC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC2G86DC | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G80GW | Single D-type flip-flop; positive-edge trigger | Production | |
74HC2G32DP | Dual 2-input OR gate | Production | |
74AUP1G373GW | Low-power D-type transparent latch; 3-state | Production | |
74AHCT2G125DP | Dual buffer/line driver; 3-state | Production | |
74LVC1G14GW-Q100 | Single Schmitt trigger inverter | Production | |
74HCT3G34DC-Q100 | Triple buffer gate | Production | |
74LVC1G157GV-Q100 | Single 2-input multiplexer | Production | |
74HC3GU04DC | Triple unbuffered inverter | Production | |
74LVC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74HC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G00DP | Dual 2-input NAND gate | Production | |
74LVC1G32GW-Q100 | Single 2-input OR gate | Production | |
74LVC1G34GV | Single buffer | Production | |
74LVC1G06GW-Q100 | Inverter with open-drain output | Production | |
74LVC2G14GV | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G07GW-Q100 | Buffer with open-drain output | Production | |
74HC2G04GW | Dual inverter | Production | |
74AUP2G57DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP1G38GW | Low-power 2-input NAND gate (open drain) | Production | |
74HCT1G00GW | 2-input NAND gate | Production | |
74LVC3G04DC-Q100 | Triple inverter | Production | |
74LVC2G02DC | Dual 2-input NOR gate | Production | |
74LVC2G14GW-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GV-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G34GW | Dual buffer gate | Production | |
74LVC1G00GW-Q100 | Single 2-input NAND gate | Production | |
74HC2G02DC | Dual 2-input NOR gate | Production | |
74LVC2G74DC | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G08GV | Single 2-input AND gate | Production | |
74LVC2G06GV | Inverters with open-drain outputs | Production | |
74LVC2G04GV | Dual inverter | Production | |
74LVC1G175GV-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC2GU04GW | Dual unbuffered inverter | Production | |
74HCT1G02GW-Q100 | 2-input NOR gate | Production | |
74HC1G08GV-Q100 | 2-input AND gate | Production | |
74LVC1G80GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G38DP | Dual 2-input NAND gate; open drain | Production | |
74HCT2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74LVC1G175GW | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT1G02GW | 2-input NOR gate | Production | |
74HCT1G32GW | 2-input OR gate | Production | |
74HCT3G04DP | Triple inverter | Production | |
74LVC2G06GV-Q100 | Inverters with open-drain outputs | Production | |
74AUP2G97DP | Low-power dual PCB configurable multiple function gate | Production | |
74LVC2G74DP | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G19GW-Q100 | 1-of-2 decoder/demultiplexer | Production | |
74LVC3G34DC-Q100 | Triple buffer | Production | |
74LVC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G386GW | 3-input EXCLUSIVE-OR gate | Production | |
74LVC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HCT1G08GW | 2-input AND gate | Production | |
74AUP1G00GW | Low-power 2-input NAND gate | Production | |
74LVC1G17GV | Single Schmitt trigger buffer | Production | |
74AHC3GU04DP | Triple unbuffered inverter | Production | |
74LVC1G32GV | Single 2-input OR gate | Production | |
74HC1G08GW | 2-input AND gate | Production | |
74AUP1G34GW-Q100 | Low-power buffer | Production | |
74LVC1G02GV-Q100 | Single 2-input NOR gate | Production | |
74LVC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AUP1G14GV | Low-power Schmitt trigger inverter | Production | |
74HCT2G86DP | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74LVC1G175GV | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT2G125DC | Dual buffer/line driver; 3-state | Production | |
74LVC3GU04DC | Triple unbuffered inverter | Production | |
74AUP1G3208GW | Low-power 3-input OR-AND gate | Production | |
74LVC1G18GV-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74HC3G04DC | Triple inverter | Production | |
74AUP2G14GW | Low-power dual Schmitt trigger inverter | Production | |
74LVC2G14GW | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G126DC-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74LVC1G04GW-Q100 | Single inverter | Production | |
74LVC1G32GV-Q100 | Single 2-input OR gate | Production | |
74AUP1G79GV | Low-power D-type flip-flop; positive-edge trigger | Production | |
74HC1G14GV | Inverting Schmitt trigger | Production | |
74LVC2G02DP | Dual 2-input NOR gate | Production | |
74HC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HCT1G126GV | Bus buffer/line driver; 3-state | Production | |
74HCT1G32GV | 2-input OR gate | Production | |
74LVC2G07GW-Q100 | Buffers with open-drain outputs | Production | |
74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC1G57GV-Q100 | Low-power configurable multiple function gate | Production | |
74LVC2G04GV-Q100 | Dual inverter | Production | |
74HC2G34GV-Q100 | Dual buffer gate | Production | |
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74LVC1GU04GW-Q100 | Unbuffered inverter | Production | |
74HCT1G125GW | Bus buffer/line driver; 3-state | Production | |
74HCT2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74HC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1GX04GV-Q100 | X-tal driver | Production | |
74LVC1G34GV-Q100 | Single buffer | Production | |
74LVC1G00GV-Q100 | Single 2-input NAND gate | Production | |
74LVC2G08DP | Dual 2-input AND gate | Production | |
74LVC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74LVC1G08GV-Q100 | Single 2-input AND gate | Production | |
74LVC2G17GV-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G06GW-Q100 | Inverters with open-drain outputs | Production | |
74LVC1G386GV | 3-input EXCLUSIVE-OR gate | Production | |
74AHC1GU04GV | Unbuffered inverter | Production | |
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74AHCT1G17GW | Single Schmitt trigger buffer | Production | |
74HC2G04GW-Q100 | Dual inverter | Production | |
74AHC1G17GW | Single Schmitt trigger buffer | Production | |
74LVC2G07GV-Q100 | Buffers with open-drain outputs | Production | |
74HCT2G04GW-Q100 | Dual inverter | Production | |
74LVC1G123DP-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G58GV-Q100 | Low-power configurable multiple function gate | Production | |
74HC2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AUP1G17GV | Low-power Schmitt trigger | Production | |
74LVC1G125GV | Bus buffer/line driver; 3-state | Production | |
74HC1G00GW-Q100 | 2-input NAND gate | Production | |
74LVC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
XC7SET08GW | 2-input AND gate | Production | |
74LVC1G157GV | Single 2-input multiplexer | Production | |
74LVC1G17GV-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G02GW-Q100 | Single 2-input NOR gate | Production | |
74HC2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74LVC3G06DP | Triple inverter with open-drain output | Production | |
74LVC2G07GW | Buffers with open-drain outputs | Production | |
74LVC2GU04GV | Dual unbuffered inverter | Production | |
74LVC3G17DC-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17DP-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G241DP | Dual buffer/line driver; 3-state | Production | |
74LVC2G17GW-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74HCT1G14GW | Inverting Schmitt trigger | Production | |
74AUP1G158GW | Low-power 2-input multiplexer; inverting | Production | |
74LVC1G04GV-Q100 | Single inverter | Production | |
74HC2G17GV | Dual non-inverting Schmitt trigger | Production | |
74LVC2G34GV | Dual buffer gate | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74HC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74HC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC1G18GW | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74LVC1G58GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G57GW-Q100 | Low-power configurable multiple function gate | Production | |
74HC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
74HC3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74HC2G04GV-Q100 | Dual inverter | Production | |
74HC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G17GV | Single Schmitt trigger buffer | Production | |
74AHC1G02GW | 2-input NOR gate | Production | |
74HCT2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74LVC2G125DP-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74LVC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74HC2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production | |
74HC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74AHCT2G126DP-Q100 | EndOfLife | ||
74HC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74HCT2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74HCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74LVC2G04GW-Q100 | Dual inverter | Production | |
74HCT2G04GV-Q100 | Dual inverter | Production | |
74AHCT1G08GW | 2-input AND gate | Production | |
74LVC1G14GW | Single Schmitt-trigger inverter | Production | |
74LVC1G07GW | Buffer with open-drain output | Production | |
74LVC2G04GW | Dual inverter | Production | |
74LVC1G14GV | Single Schmitt-trigger inverter | Production | |
74LVC1G126GV | Bus buffer/line driver; 3-state | Production | |
74LVC1G17GW | Single Schmitt trigger buffer | Production | |
74LVC1G02GW | Single 2-input NOR gate | Production | |
74LVC1G08GW | Single 2-input AND gate | Production | |
74LVC1G32GW | Single 2-input OR gate | Production | |
74LVC1G125GW | Bus buffer/line driver; 3-state | Production | |
74LVC1G332GV-Q100 | Single 3-input OR gate | Production | |
74AUP1G34GW | Low-power buffer | Production | |
74LVC1G10GV | Single 3-input NAND gate | Production | |
74LVC1G332GW-Q100 | Single 3-input OR gate | Production | |
74AUP1G07GW | Low-power buffer with open-drain output | Production | |
74AUP1G02GW | Low-power 2-input NOR gate | Production | |
74LVC1G332GV | Single 3-input OR gate | Production | |
74LVC1G02GV | Single 2-input NOR gate | Production | |
74LVC1G10GW-Q100 | Single 3-input NAND gate | Production | |
74LVC1G126GW | Bus buffer/line driver; 3-state | Production | |
74AUP1G126GW | Low-power buffer/line driver; 3-state | Production | |
74AUP1G04GW | Low-power inverter | Production | |
74LVC1G34GW | Single buffer | Production | |
74LVC1G11GW-Q100 | Single 3-input AND gate | Production | |
74LVC1G157GW-Q100 | Single 2-input multiplexer | Production | |
74LVC1G00GW | Single 2-input NAND gate | Production | |
74LVC1G11GW | Single 3-input AND gate | Production | |
74LVC1G27GW-Q100 | Single 3-input NOR gate | Production | |
74LVC1G11GV-Q100 | Single 3-input AND gate | Production | |
74LVC1G06GW | Inverter with open-drain output | Production | |
74LVC1G157GW | Single 2-input multiplexer | Production | |
74LVC1G332GW | Single 3-input OR gate | Production | |
74AUP1G08GW | Low-power 2-input AND gate | Production | |
74LVC1GU04GW | Unbuffered inverter | Production | |
74LVC1G123DC-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G10GW | Single 3-input NAND gate | Production | |
74HCT2G02DP | Dual 2-input NOR gate | Production | |
74LVC1G11GV | Single 3-input AND gate | Production | |
74LVC2G241DC | Dual buffer/line driver; 3-state | Production | |
74HCT2G32DC | Dual 2-input OR gate | Production | |
74HCT3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74HC1G14GW | Inverting Schmitt trigger | Production | |
74HCT2G08DP | Dual 2-input AND gate | Production | |
74LVC2G240DC-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240DP-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G125DC | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74LVC3G07DC-Q100 | Triple buffer with open-drain output | Production | |
74HCT1G14GV | Inverting Schmitt trigger | Production | |
74LVC1G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74HCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AUP2G80DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74LVC2G126DP | Dual bus buffer/line driver; 3-state | Production | |
74LVC3G34DC | Triple buffer | Production | |
74HCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74LVC2G125DP | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC3G06DC | Triple inverter with open-drain output | Production | |
74LVC3G04DC | Triple inverter | Production | |
74AUP2G08DC | Low-power dual 2-input AND gate | Production | |
74LVC1G74DC | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74HCT2G00DP | Dual 2-input NAND gate | Production | |
74HCT3G04DC-Q100 | Triple inverter | Production | |
74LVC2G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74AHC1G04GW | Inverter | Production | |
XC7SHU04GV | Inverter | Production | |
74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G32GW-Q100 | 2-input OR gate | Production | |
74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
74HC3G34DP | Triple buffer gate | Production | |
74HC2G32DC | Dual 2-input OR gate | Production | |
XC7SH125GV | Bus buffer/line driver; 3-state | Production | |
XC7SET32GV | 2-input OR gate | Production | |
74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
74AHCT2G08DC | Dual 2-input AND gate | Production | |
74AUP2G04GW | Low-power dual inverter | Production | |
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HC1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT3G14DC | Triple inverting Schmitt trigger | Production | |
74HC1G02GW-Q100 | 2-input NOR gate | Production | |
74AUP2G32DC | Low-power dual 2-input OR gate | Production | |
XC7SET04GW | Inverter | Production | |
74AHCT1G17GV | Single Schmitt trigger buffer | Production | |
74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
XC7WH14DP | Triple inverting Schmitt trigger | Production | |
XC7WH14DC | Triple inverting Schmitt trigger | Production | |
XC7SH14GV | Inverting Schmitt trigger | Production | |
XC7SET14GW | Inverting Schmitt trigger | Production | |
XC7SET14GV | Inverting Schmitt trigger | Production | |
74HCT2G14GV | Dual inverting Schmitt trigger | Production | |
74AUP1G240GW | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G98GW | Low-power configurable multiple function gate | Production | |
74AUP1G97GW | Low-power configurable multiple function gate | Production | |
74AUP2G240DC | Low-power dual inverting buffer/line driver; 3-state | Production | |
74HC2G14GV | Dual inverting Schmitt trigger | Production | |
74AUP2G0604GW | Low-power inverting buffer with open-drain and inverter | Production | |
74HC2G14GW | Dual inverting Schmitt trigger | Production | |
74AUP1G57GW | Low-power configurable multiple function gate | Production | |
74LVC1G98GV | Low-power configurable multiple function gate | Production | |
74HCT2G14GW | Dual inverting Schmitt trigger | Production | |
74LVC1G58GW | Low-power configurable multiple function gate | Production | |
74LVC1G97GV | Low-power configurable multiple function gate | Production | |
74LVC1G99DP | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC2G34GW-Q100 | Dual buffer gate | Production | |
74LVC3G17DC | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G57GW | Low-power configurable multiple function gate | Production | |
74LVC1G57GV | Low-power configurable multiple function gate | Production | |
74AUP1G58GW | Low-power configurable multiple function gate | Production | |
74LVC1G98GW | Low-power configurable multiple function gate | Production | |
74LVC3G17DP | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G97GW | Low-power configurable multiple function gate | Production | |
74LVC2G240DP | Dual inverting buffer/line driver; 3-state | Production | |
XC7SH14GW | Inverting Schmitt trigger | Production | |
74LVC1G58GV | Low-power configurable multiple function gate | Production | |
74LVC2G34GV-Q100 | Dual buffer gate | Production | |
74LVC3G14DC | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
XC7WT14DP | Triple inverting Schmitt trigger | Production | |
XC7WT14DC | Triple inverting Schmitt trigger | EndOfLife | |
74LVC2G240DC | Dual inverting buffer/line driver; 3-state | Production | |
74LVC3G14DP | Triple inverting Schmitt trigger with 5 V tolerant input | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
74LVC1G386GW-Q100 | 3-input EXCLUSIVE-OR gate | Production | |
74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74LVC1G16GW-Q100 | Single buffer | Production | |
74LVC1G240GW-Q100 | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G98GV-Q100 | Low-power configurable multiple function gate | Production | |
74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
74LVC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74HC2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT2G34GV-Q100 | Dual buffer gate | Production | |
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHC1G32GV-Q100 | 2-input OR gate | Production | |
74HCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HCT1G02GV-Q100 | 2-input NOR gate | Production | |
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AUP1G04GW-Q100 | Low-power inverter | Production | |
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G08GW-Q100 | 2-input AND gate | Production | |
74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC1G08GV-Q100 | 2-input AND gate | Production | |
74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT2G00DP-Q100 | EndOfLife | ||
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G04DC-Q100 | Inverter | Production | |
74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
74HC1G04GV-Q100 | Inverter | Production | |
74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC1G08GW-Q100 | 2-input AND gate | Production | |
74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
74HC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
74HCT1G08GV-Q100 | 2-input AND gate | Production | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
74HCT2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HCT1G04GV-Q100 | Inverter | Production | |
74HCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AUP1G04GV-Q100 | Low-power inverter | Production | |
74HCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74HC1G00GV-Q100 | 2-input NAND gate | Production | |
74HC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74HC1G02GV-Q100 | 2-input NOR gate | Production | |
74HC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHC3G04DP-Q100 | Inverter | Production | |
74HC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
74HC1G32GV-Q100 | 2-input OR gate | Production | |
74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production | |
74HCT1G04GW-Q100 | Inverter | Production | |
74HCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HC3G04DP-Q100 | Triple inverter | Production | |
74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G18GW-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74HCT1G32GW-Q100 | 2-input OR gate | Production | |
74HC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74HC1GU04GW-Q100 | Single unbuffered inverter | Production | |
74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74HC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74HC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74HCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74HC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HCT2G34GW-Q100 | Dual buffer gate | Production | |
74LVC3G34DP-Q100 | Triple buffer | Production | |
74HCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74HC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74LVC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74HC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
74LVC1G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G06GV-Q100 | Inverter with open-drain output | Production | |
74HC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC1GU04GV-Q100 | Single unbuffered inverter | Production | |
74LVC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74LVC2G126DP-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G04GV-Q100 | Inverter | Production | |
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74HCT3G04DP-Q100 | Triple inverter | Production | |
74HCT1G32GV-Q100 | 2-input OR gate | Production | |
74HC3G04DC-Q100 | Triple inverter | Production | |
74LVC1G175GW-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G38GW-Q100 | 2-input NAND gate; open drain | Production | |
74HC2G34GW-Q100 | Dual buffer gate | Production | |
74LVC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G08GW-Q100 | Single 2-input AND gate | Production | |
74LVC1G07GV-Q100 | Buffer with open-drain output | Production | |
74HC1G32GW-Q100 | 2-input OR gate | Production | |
74LVC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G125DC-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74HC3G34DP-Q100 | Triple buffer gate | Production | |
74HC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
74LVC1G97GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC2G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC3G04DP-Q100 | Triple inverter | Production | |
74HCT2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74LVC1G80GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74LVC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74LVC1G38GV-Q100 | 2-input NAND gate; open drain | Production | |
74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74LVC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74LVC1G34GW-Q100 | Single buffer | Production | |
74HCT3G34DP-Q100 | Triple buffer gate | Production | |
74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74LVC1GU04GV-Q100 | Unbuffered inverter | Production | |
74LVC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HCT1G00GW-Q100 | 2-input NAND gate | Production | |
74HC3G34DC-Q100 | Triple buffer gate | Production | |
74LVC3G07DP-Q100 | Triple buffer with open-drain output | Production | |
74LVC1GX04GW-Q100 | X-tal driver | Production | |
74LVC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G14GV-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HC1G04GW-Q100 | Inverter | Production | |
74HCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT1G08GW-Q100 | 2-input AND gate | Production | |
74LVC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74LVC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC1G14GW-Q100 | Single Schmitt trigger inverter | Production | |
74HCT3G34DC-Q100 | Triple buffer gate | Production | |
74LVC1G157GV-Q100 | Single 2-input multiplexer | Production | |
74LVC1G32GW-Q100 | Single 2-input OR gate | Production | |
74LVC1G06GW-Q100 | Inverter with open-drain output | Production | |
74LVC1G07GW-Q100 | Buffer with open-drain output | Production | |
74LVC3G04DC-Q100 | Triple inverter | Production | |
74LVC2G14GW-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GV-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G00GW-Q100 | Single 2-input NAND gate | Production | |
74LVC1G175GV-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT1G02GW-Q100 | 2-input NOR gate | Production | |
74HC1G08GV-Q100 | 2-input AND gate | Production | |
74LVC1G80GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74LVC2G06GV-Q100 | Inverters with open-drain outputs | Production | |
74LVC1G19GW-Q100 | 1-of-2 decoder/demultiplexer | Production | |
74LVC3G34DC-Q100 | Triple buffer | Production | |
74LVC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AUP1G34GW-Q100 | Low-power buffer | Production | |
74LVC1G02GV-Q100 | Single 2-input NOR gate | Production | |
74LVC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74LVC1G18GV-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74LVC2G126DC-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74LVC1G04GW-Q100 | Single inverter | Production | |
74LVC1G32GV-Q100 | Single 2-input OR gate | Production | |
74HC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74LVC2G07GW-Q100 | Buffers with open-drain outputs | Production | |
74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC1G57GV-Q100 | Low-power configurable multiple function gate | Production | |
74LVC2G04GV-Q100 | Dual inverter | Production | |
74HC2G34GV-Q100 | Dual buffer gate | Production | |
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74LVC1GU04GW-Q100 | Unbuffered inverter | Production | |
74HCT2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74LVC1GX04GV-Q100 | X-tal driver | Production | |
74LVC1G34GV-Q100 | Single buffer | Production | |
74LVC1G00GV-Q100 | Single 2-input NAND gate | Production | |
74LVC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74LVC1G08GV-Q100 | Single 2-input AND gate | Production | |
74LVC2G17GV-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G06GW-Q100 | Inverters with open-drain outputs | Production | |
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74HC2G04GW-Q100 | Dual inverter | Production | |
74LVC2G07GV-Q100 | Buffers with open-drain outputs | Production | |
74HCT2G04GW-Q100 | Dual inverter | Production | |
74LVC1G123DP-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G58GV-Q100 | Low-power configurable multiple function gate | Production | |
74HC2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74HC1G00GW-Q100 | 2-input NAND gate | Production | |
74LVC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74LVC1G17GV-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G02GW-Q100 | Single 2-input NOR gate | Production | |
74HC2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74LVC3G17DC-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17DP-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GW-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G04GV-Q100 | Single inverter | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74HC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74HC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC1G58GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G57GW-Q100 | Low-power configurable multiple function gate | Production | |
74HC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
74HC3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74HC2G04GV-Q100 | Dual inverter | Production | |
74HC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74LVC2G125DP-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74LVC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74HC2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production | |
74HC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74AHCT2G126DP-Q100 | EndOfLife | ||
74HC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74HCT2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74HCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74LVC2G04GW-Q100 | Dual inverter | Production | |
74HCT2G04GV-Q100 | Dual inverter | Production | |
74LVC1G332GV-Q100 | Single 3-input OR gate | Production | |
74LVC1G332GW-Q100 | Single 3-input OR gate | Production | |
74LVC1G10GW-Q100 | Single 3-input NAND gate | Production | |
74LVC1G11GW-Q100 | Single 3-input AND gate | Production | |
74LVC1G157GW-Q100 | Single 2-input multiplexer | Production | |
74LVC1G27GW-Q100 | Single 3-input NOR gate | Production | |
74LVC1G11GV-Q100 | Single 3-input AND gate | Production | |
74LVC1G123DC-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74HCT3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74LVC2G240DC-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240DP-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74LVC3G07DC-Q100 | Triple buffer with open-drain output | Production | |
74LVC1G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74HCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74LVC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT3G04DC-Q100 | Triple inverter | Production | |
74LVC2G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G32GW-Q100 | 2-input OR gate | Production | |
74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74HC1G02GW-Q100 | 2-input NOR gate | Production | |
74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G34GW-Q100 | Dual buffer gate | Production | |
74LVC2G34GV-Q100 | Dual buffer gate | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
VSSOP8_SOT765-1_mk.png | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
vp_1395304381843.zip | Single, dual or triple gate functions in small footprint packages | Value proposition | 2017-04-06 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Nexperia_document_guide_MiniLogic_PicoGate_201901.pdf | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.