
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCBTD16211DGG
24-bit level shifting bus exchange switch with 12-bit output enables
The CBTD16211 provides 24 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
A diode to VCC is integrated in the circuit to allow for level shifting between 5 V inputs and 3.3 V outputs.
The device is organized as a dual 12-bit bus switch with separate output-enable (OE) inputs. It can be used as two 10-bit bus switches or as one 20-bit bus switch. When OE is low, the associated 10-bit bus switch is on, and port A is connected to port B. When OE is high, the switch is open, and a high-impedance state exists between the ports.
The CBTD16211 is characterized for operation from -40 °C to +85 °C.
Features and benefits
- 5 Ω switch connection between two ports
- TTL compatible control input levels
- Designed to be used in level shifting applications
- Package options include shrink small outline (SSOP) and thin shrink small outline (TSSOP)
- ESD protection exceeds 1000 V CDM per JESD22-C101
- Latch-up testing is done to JESDEC Standard JESD78 which exceeds 100 mA
Applications
Parametrics
Type number | Package name |
---|---|
CBTD16211DGG | TSSOP56 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBTD16211DGG | CBTD16211DGG,112 (935269751112) |
Obsolete | CBTD16211DGG Standard Procedure Standard Procedure |
![]() TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
CBTD16211DGG,118 (935269751118) |
Obsolete | CBTD16211DGG Standard Procedure Standard Procedure | SOT364-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBTD16211DGG | CBTD16211DGG,112 | CBTD16211DGG |
|
![]() |
CBTD16211DGG | CBTD16211DGG,118 | CBTD16211DGG |
|
![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
CBTD16211 | 24-bit level shifting bus exchange switch with 12-bit output enables | Data sheet | 2001-06-12 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
cbtd16211 | cbtd16211 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.