The TSSOP logic portfolio comprises functions in 14-, 16-, 20-, and 24- pin packages as well as 16-bit functions in 48- 56- and 64-pin packages. They are surface mount packages with gull-wing pins. Pin pitch is typically 0.65 mm. TSSOP packages provide 35 to 65 % space saving compared to SOIC solutions. Profile height is 35 % less than SOIC solutions.
Key features and benefits
Features and benefits
- Small footprint
- Surface mount
- 0.65 mm pitch
- Pb-free, RoHS and dark green compliant
- Temperature range -40 °C to 125 °C
- AEC-Q100 qualified
Key applications
Applications
- Industrial
- Consumer
- Portable
- Automotive
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
CBT16292DGG | 12-bit 1-of-2 multiplexer/demultiplexer | EndOfLife | |
74HC4049PW | Hex inverting HIGH-to-LOW level shifter | Production | |
74HC160PW | Presettable synchronous BCD decade counter; asynchronous reset | EndOfLife | |
74HC4050PW | Hex non-inverting HIGH-to-LOW level shifter | Production | |
NPIC6C595PW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596APW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74HCT4075PW | EndOfLife | ||
NPIC6C596PW | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C595PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74HCT85PW | 4-bit magnitude comparator | Production | |
74AHCT244PW | Octal buffer/line driver; 3-state | Production | |
74ALVCH16646DGG | 16-bit bus transceiver/register; 3-state | Production | |
74ALVC16836ADGG | 20-bit registered driver with inverted register enable; 3‑state | EndOfLife | |
74AHC244PW | Octal buffer/line driver; 3-state | Production | |
74ALVC16834ADGG | 18-bit registered driver with inverted register enable (3‑state) | EndOfLife | |
74AHC04PW | Hex inverter | Production | |
74ALVC162834ADGG | 18-bit registered driver with inverted register enable and 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVC16835ADGG | 18-bit registered driver; 3-state | EndOfLife | |
74AHC9541APW | Octal buffer/line driver; 3-state | Production | |
74ALVCH16500DGG | 18-bit universal bus transceiver; 3-state | Production | |
74AHCV05APW | Hex inverter Schmitt trigger with open-drain outputs | Production | |
74AHCT04PW | Hex inverter | Production | |
74ALVCH16827DGG | 20-bit buffer/line driver, non-inverting; 3-state | Production | |
74ALVCH162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
74ALVC162334ADGG | 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state) | EndOfLife | |
74ALVC162835ADGG | 18-bit registered driver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVCH16652DGG | 16-bit transceiver/register with dual enable; 3-state | Production | |
74ALVCH16843DGG | 18-bit bus-interface D-type latch; 3-State | Production | |
74ALVCH162601DGG | 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state | Production | |
74HCT367PW | Hex buffer/line driver; 3-state | Production | |
74AVCH16244DGG | 16-bit buffer/line driver; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVC162836ADGG | 20-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state) | EndOfLife | |
74AVC16334ADGG | 16-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3‑state | EndOfLife | |
74ALVCH16825DGG | 18-bit buffer/driver; 3-state | Production | |
74ALVCH16543DGG | 16-bit D-type registered transceiver; 3-state | Production | |
74AVC16374DGG | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74AHCT07APW | Hex buffer with open-drain outputs | Production | |
74AHCT14APW | Hex inverting Schmitt trigger | Production | |
74HC85PW | 4-bit magnitude comparator | Production | |
74HC688PW | 8-bit magnitude comparator | Production | |
74AVC16373DGG | 16-bit D-type transparent latch; 3.6 V tolerant; 3-state | EndOfLife | |
74CBTLV16211DGG | 24-bit bus switch | EndOfLife | |
74HC151PW | 8-input multiplexer | Production | |
74HC367PW | Hex buffer/line driver; 3-state | Production | |
74ALVCH16601DGG | 18-bit universal bus transceiver; 3-state | Production | |
74AVC16245DGG | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74HCT4538PW | Dual retriggerable precision monostable multivibrator | Production | |
74HCT151PW | 8-input multiplexer | Production | |
CBTD16211DGG | 24-bit level shifting bus exchange switch with 12-bit output enables | EndOfLife | |
PDI1284P11DGG | 3.3 V parallel interface transceiver/buffer | EndOfLife | |
74AVCH16245DGG | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVT16543DGG | 2.5 V/3.3 V ALVT 16-bit registered transceiver (3-state) | EndOfLife | |
74AHCV07APW | Hex buffer with open-drain outputs | Production | |
74AHCT244APW | Octal buffer/line driver; 3-state | Production | |
74ALVCH16600DGG | 18-bit universal bus transceiver; 3-state | Production | |
NPIC6C596APW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74ALVCH16952DGG | 16-bit registered transceiver; 3-state | Production | |
CBT16212DGG | 24-bit bus exchange switch with 12-bit output enables | EndOfLife | |
CBT16211DGG | 24-bit bus switch with 12-bit output enables | EndOfLife | |
74AVC16244DGG | 16-bit buffer/line driver; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVCH16841DGG | 20-bit bus interface D-type latch; 3-state | Production | |
74HC7540PW | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
74HCT241PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV00PW-Q100 | Quad 2-input NAND gate | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HCT253PW | Dual 4-input multiplexer; 3-state | Production | |
74HC137PW | 3-to-8 line decoder, demultiplexer with address latches; inverting | Production | |
74HC112PW-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HC590PW-Q100 | 8-bit binary counter with output register; 3-state | Production | |
74HCT597PW | 8-bit shift register with input flip-flops | Production | |
74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC4514PW-Q100 | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74LVC257APW-Q100 | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC86APW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT4046APW | Phase-locked loop with VCO | Production | |
74HC237PW | 3-to-8 line decoder, demultiplexer with address latches | Production | |
74LVC574APW-Q100 | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74LVC10APW-Q100 | Triple 3-input NAND gate | Production | |
74HCT594PW | 8-bit shift register with output register | Production | |
74LVC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HCT166PW | 8-bit parallel-in/serial out shift register | Production | |
74HC21PW-Q100 | Dual 4-input AND gate | Production | |
74HCT4094PW | 8-stage shift-and-store bus register | Production | |
74HCT4075PW-Q100 | EndOfLife | ||
74LV123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LV14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HCT390PW | Dual decade ripple counter | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74ABT16245BDGG | 16-bit bus transceiver; 3-state | Production | |
74AHC245PW | Octal bus transceiver; 3-state | Production | |
74VHC245PW | Octal bus transceiver; 3-state | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74ABT126PW | Quad buffer; 3-state | Production | |
74ALVC02PW | Quad 2-input NOR gate | Production | |
74AHCV14APW | Hex inverting Schmitt trigger | Production | |
74AHC257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
74AHCT245PW | Octal bus transceiver; 3-state | Production | |
74ALVC16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
74LVC08APW | Quad 2-input AND gate | Production | |
74ABT16244ADGG | 16-bit buffer/line driver; 3-state | Production | |
74ALVC573PW | Octal D-type transparent latch; 3-state | Production | |
74AHCT139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT157PW | Quad 2-input multiplexer | Production | |
74AHCT240PW | Octal buffer/line driver; inverting; 3-state | Production | |
74VHC244PW | Octal buffer/line driver; 3-state | Production | |
74AHC373PW | Octal D-type transparant latch; 3-state | Production | |
74ABT162244DGG | 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74AHC00PW | Quad 2-input NAND gate | Production | |
74AHC02PW | Quad 2-input NOR gate | Production | |
74ABT04PW | Hex inverter | Production | |
74AHCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74VHCT244PW | Octal buffer/line driver; 3-state | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74ALVC541PW | Octal buffer/line driver; 3-state | Production | |
74AHCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74ABT00PW | Quad 2-input NAND gate | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74ABT162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74ABT32PW | Quad 2-input OR gate | Production | |
74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT30PW | 8-input NAND gate | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74ALVC245PW | Octal bus transceiver; 3-state | Production | |
74ABT244PW | Octal buffer/line driver; 3-state | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC14PW | Hex inverting Schmitt trigger | Production | |
74AHC30PW | 8-input NAND gate | Production | |
74AHC541PW | Octal buffer/line driver; 3-state | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74ALVT16244DGG | 16-bit buffer/line driver; 3-state | Production | |
74AHCV244APW | Octal buffer/line driver; 3-state | Production | |
74AHC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74ALVC244PW | Octal buffer/line driver; 3-state | Production | |
74AHCT594PW | 8-bit shift register with output register | Production | |
74ALVCH16501DGG | 18-bit universal bus transceiver; 3-state | Production | |
74HC4046APW-Q100 | Phase-locked loop with VCO | Production | |
74AHCT00PW | Quad 2-input NAND gate | Production | |
74AHC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ABTH162245ADGG | 16-bit bus transceiver with 30 Ohm series termination resistors; 3-state | Production | |
74AHCU04PW | Hex unbuffered inverter | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74ALVC08PW | Quad 2-input AND gate | Production | |
74ABT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT541PW | Octal buffer/line driver; 3-state | Production | |
74ABT08PW | Quad 2-input AND gate | Production | |
74ABT245PW | Octal transceiver with direction pin; 3-state | Production | |
74AHCT32PW | Quad 2-input OR gate | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HC20PW-Q100 | Dual 4-input NAND gate | Production | |
74AHCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT17APW | Hex buffer Schmitt trigger | Production | |
74AHC32PW | Quad 2-input OR gate | Production | |
74AHCT126PW | Quad buffer/line driver; 3-state | Production | |
74HC03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC157PW | Quad 2-input multiplexer | Production | |
74AHCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC594PW | 8-bit shift register with output register | Production | |
74AHCT14PW | Hex inverting Schmitt trigger | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC126PW | Quad buffer/line driver; 3-state | Production | |
74AVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74ALVC00PW | Quad 2-input NAND gate | Production | |
74ABT16245BDGG-Q100 | 16-bit bus transceiver; 3-state | EndOfLife | |
74ABT20PW | Dual 4-input NAND gate | EndOfLife | |
74AHC08PW | Quad 2-input AND gate | Production | |
74ALVT16501DGG | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74HC4002PW-Q100 | Dual 4-input NOR gate | Production | |
74HC4520PW | Dual 4-bit synchronous binary counter | Production | |
74HCT151PW-Q100 | 8-input multiplexer | Production | |
74HC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74AVC16836ADGG | 20-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | EndOfLife | |
74ABT125PW | Quad buffer; 3-state | Production | |
74HC238PW | 3-to-8 line decoder/demultiplexer | Production | |
74HC366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74LVC00APW | Quad 2-input NAND gate | Production | |
74HCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74HC365PW | Hex buffer/line driver; 3-state | Production | |
74HC251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HC27PW-Q100 | Triple 3-input NOR gate | Production | |
74HC151PW-Q100 | 8-input multiplexer | Production | |
74HC4017PW | Johnson decade counter with 10 decoded outputs | Production | |
74ALVT16821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HCT175PW | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74ABT16240ADGG | 16-bit inverting buffer/line driver; 3-state | Production | |
74HC390PW | Dual decade ripple counter | Production | |
74LVC06APW-Q100 | Hex inverter with open-drain outputs | Production | |
74HC08PW | Quad 2-input AND gate | Production | |
74HC594PW-Q100 | 8-bit shift register with output register | Production | |
74AHC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74HC11PW-Q100 | Triple 3-input AND gate | Production | |
74HC20PW | Dual 4-input NAND gate | Production | |
74HC10PW | Triple 3-input NAND gate | Production | |
74HC193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC30PW-Q100 | 8-input NAND gate | Production | |
74HC14PW | Hex inverting Schmitt trigger | Production | |
74AHCT08PW | Quad 2-input AND gate | Production | |
74HC154PW | 4-to-16 line decoder/demultiplexer | Production | |
74HC259PW-Q100 | 8-bit addressable latch | Production | |
74LVC157APW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC07APW-Q100 | Hex buffer with open-drain outputs | Production | |
74LV164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74HCU04PW | Hex unbuffered inverter | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHCT164PW | 8-bit serial-in/parallel-out shift register | Production | |
74HCT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT02PW | Quad 2-input NOR gate | Production | |
74HC73PW | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC02PW | Quad 2-input NOR gate | Production | |
74HC257PW | Quad 2-input multiplexer; 3-state | Production | |
74HC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC32PW | Quad 2-input OR gate | Production | |
74HCT11PW-Q100 | Triple 3-input AND gate | Production | |
74HCT365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74ALVCH16373DGG | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | Production | |
74HC240PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74HCT251PW | 8-input multiplexer; 3-state | Production | |
74LV132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC4002PW | Dual 4-input NOR gate | Production | |
74ALVT162821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state | Production | |
74HC174PW | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC157PW-Q100 | Quad 2-input multiplexer | Production | |
74LVC125APW | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74AHC573PW | Octal D-type transparent latch; 3-state | Production | |
74LV540APW | Octal buffer/line driver; 3-state; inverting | Production | |
74HC40103PW | 8-bit synchronous binary down counter | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC161PW | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC05PW | Hex inverter with open-drain outputs | Production | |
74ALVCH16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74HC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74LV4060PW | 14-stage binary ripple counter with oscillator | Production | |
74AVC16374DGG-Q100 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74HCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HC253PW | Dual 4-input multiplexer; 3-state | Production | |
74HC251PW | 8-input multiplexer; 3-state | Production | |
74LV123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74LV244PW | Octal buffer/line driver; 3-state | Production | |
74HCT574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC164PW | 8-bit serial-in, parallel-out shift register | Production | |
74HCT10PW | Triple 3-input NAND gate | Production | |
74HC240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74LV595PW | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74HC241PW | Octal buffer/line driver; 3-state | Production | |
74LVC125APW-Q100 | Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC4040PW | 12-stage binary ripple counter | Production | |
74LV02PW | Quad 2-input NOR gate | EndOfLife | |
74LV17APW | Hex buffer Schmitt trigger | Production | |
74LVC06APW | Hex inverter with open-drain outputs | Production | |
74HCT7541PW | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74ALVT16373DGG | 16-bit transparent D-type latch; 3-state | Production | |
74LVC2245APW | Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74HC244PW | Octal buffer/line driver; 3-state | Production | |
74HCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT4514PW | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74HCT109PW | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74LVC11PW-Q100 | Triple 3-input AND gate | Production | |
74LV32APW | Quad 2-input OR gate | Production | |
74ALVCH162244DGG | 16-bit buffer/line driver with 30 Ω termination resistor; 3-state | Production | |
74HC126PW | Quad buffer/line driver; 3-state | Production | |
74HC08PW-Q100 | Quad 2-input AND gate | Production | |
74AHC138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT109PW-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT164PW | 8-bit serial-in, parallel-out shift register | Production | |
74HC175PW | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC595PW | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HCT164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HC574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVT162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
74HC191PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74LVC162245ADGG-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74HCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74ALVC374PW | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HC04PW | Hex inverter | Production | |
74LV08PW-Q100 | Quad 2-input AND gate | Production | |
74HC259PW | 8-bit addressable latch | Production | |
74HCT4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HC112PW | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HCT139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HCT138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT4020PW | 14-stage binary ripple counter | Production | |
74HCT157PW | Quad 2-input multiplexer | Production | |
74HCT244PW | Octal buffer/line driver; 3-state | Production | |
74LVCH162245ADGG | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74ALVT16601DGG | 18-bit universal bus transceiver; 3-state | EndOfLife | |
74HCT11PW | Triple 3-input AND gate | Production | |
74LVC138APW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT174PW | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74VHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74HC123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT373PW | Octal D-type transparent latch; 3-state | Production | |
74HC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVCH16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
74HC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HC04PW-Q100 | Hex inverter | Production | |
74HC245PW | Octal bus transceiver; 3-state | Production | |
74HCT373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC166PW | 8-bit parallel-in/serial out shift register | Production | |
74HC10PW-Q100 | Triple 3-input NAND gate | Production | |
74HC157PW | Quad 2-input multiplexer | Production | |
74HC21PW | Dual 4-input AND gate | Production | |
74HC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC125PW | Quad buffer/line driver; 3-state | Production | |
74HC153PW | Dual 4-input multiplexer | Production | |
74HCT240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT30PW-Q100 | 8-input NAND gate | Production | |
74HCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVC823APW | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74HCT04PW | Hex inverter | Production | |
74LVTH16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74HCT365PW | Hex buffer/line driver; 3-state | Production | |
74LV138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT9046APW | PLL with band gap controlled VCO | EndOfLife | |
74HC173PW | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74LVC16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74AHCT04APW | Hex inverter | Production | |
74HCT154PW | 4-to-16 line decoder/demultiplexer | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HC597PW | 8-bit shift register with input flip-flops | Production | |
74HCT14PW | Hex inverting Schmitt trigger | Production | |
74HCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74LVC16241ADGG | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC373PW | Octal D-type transparent latch; 3-state | Production | |
74VHCT125PW | Quad buffer/line driver; 3-state | Production | |
74LV07ATPW | Hex buffer with open-drain outputs | Production | |
74HCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT03PW | Quad 2-input NAND gate; open-drain output | Production | |
74LV04ATPW | Hex inverter | Production | |
74HCT02PW | Quad 2-input NOR gate | Production | |
74AVC16834ADGG | 18-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | EndOfLife | |
74LV08PW | Quad 2-input AND gate | Production | |
74HCT163PW | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74LV245PW | Octal bus transceiver; 3-state | Production | |
74HCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC7541PW | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74LV165PW | 8-bit parallel-in/serial-out shift register | Production | |
74LVC10APW | Triple 3-input NAND gate | Production | |
74LVT162240ADGG | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | Production | |
74LV04PW | Hex inverter | Production | |
74LVCH162374ADGG | 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state | Production | |
74LVCH16373ADGG | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74AVC16835ADGG | 18-bit registered driver with Dynamic Controlled Outputs; 3-state | EndOfLife | |
74HC153PW-Q100 | Dual 4-input multiplexer | Production | |
74VHC541PW | Octal buffer/line driver; 3-state | Production | |
74HC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74HC00PW-Q100 | Quad 2-input NAND gate | Production | |
74LVTN16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74HC125PW | Quad buffer/line driver; 3-state | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74ALVCH16374DGG | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74ALVT16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74AHCV245APW | Octal bus transceiver; 3-state | Production | |
74LVC541APW | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC4538PW | Dual retriggerable precision monostable multivibrator | Production | |
74HC03PW | Quad 2-input NAND gate; open-drain output | Production | |
74LVT162245BDGG | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74HCT112PW | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HC109PW | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HC163PW | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74HCT08PW | Quad 2-input AND gate | Production | |
74HCT03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74LVT162244BDGG | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | Production | |
74LVC573APW | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74HCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74HC4024PW | 7-stage binary ripple counter | EndOfLife | |
74HC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74LV00PW | Quad 2-input NAND gate | Production | |
74LVT125PW | 3.3 V quad buffer; 3-state | Production | |
74LVT16543ADGG | 3.3 V 16-bit registered transceiver; 3-state | Production | |
74LVT162373DGG | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | Production | |
74LVT2241PW | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74ALVC125PW | Quad buffer/line driver; 3-state | Production | |
74HCT595PW | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74LVC373APW | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LV14PW | Hex inverting Schmitt trigger | Production | |
74LV541ATPW | Octal buffer/line driver; 3-state | Production | |
74ALVC04PW | Hex inverter | Production | |
74LVCH244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC594PW | 8-bit shift register with output register | Production | |
74LVCH245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVC594APW-Q100 | 8-bit shift register with output register | Production | |
74LV245APW | Octal bus transceiver; 3-state | Production | |
74LVCH245APW | Octal bus transceiver; 3-state | Production | |
74VHC08PW | Quad 2-input AND gate | Production | |
74LVT16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVT16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVTH2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74ALVCH16821DGG | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HCT165PW | 8-bit parallel-in/serial out shift register | Production | |
74LVT08PW | 3.3 V Quad 2-input AND gate | Production | |
74LVC541APW-Q100 | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVT244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HCT126PW | Quad buffer/line driver; 3-state | Production | |
74HC541PW | Octal buffer/line driver; 3-state | Production | |
74HC4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74LV244APW | Octal buffer/line driver; 3-state | Production | |
74LVCH162373ADGG | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Production | |
74VHCT32PW | Quad 2-input OR gate | Production | |
74LVT244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVC573APW-Q100 | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
74HCT259PW-Q100 | 8-bit addressable latch | Production | |
74LVCH162244ADGG | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVT16373ADGG | 3.3 V 16-bit transparent D-type latch; 3-state | Production | |
74LVT16500ADGG | 3.3 V 18-bit universal bus transceiver; 3-state | EndOfLife | |
74VHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHCV17APW | Hex buffer Schmitt trigger | Production | |
74HC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC30PW | 8-input NAND gate | Production | |
74HCT4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HC4520PW-Q100 | Dual 4-bit synchronous binary counter | Production | |
74LVT162374DGG | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | Production | |
74HC193PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74VHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC2244APW | Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state | Production | |
74LVC157APW | Quad 2-input multiplexer | Production | |
74HC27PW | Triple 3-input NOR gate | Production | |
74VHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74HCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74LVCH16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVCH16541ADGG | 16-bit buffer/line driver; 3-state | Production | |
74LVCU04APW | Hex unbuffered inverter | Production | |
74HC365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74LVC240APW | Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74HCT27PW | Triple 3-input NOR gate | Production | |
74LVC32APW | Quad 2-input OR gate | Production | |
74HC11PW | Triple 3-input AND gate | Production | |
74LVTH244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74HCT123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74LVC86APW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVC74APW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HC238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74LVC138APW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC590PW | 8-bit binary counter with output register; 3-state | Production | |
74ALVC14PW | Hex inverting Schmitt trigger | Production | |
74ALVC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC594APW | 8-bit shift register with output register | Production | |
74HCT04PW-Q100 | Hex inverter | Production | |
74LV244ATPW | Octal buffer/line driver; 3-state | Production | |
74HC393PW | Dual 4-bit binary ripple counter | Production | |
74LVTH16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74HC05PW-Q100 | Hex inverter with open-drain outputs | Production | |
74HCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74LVC161PW | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74ALVC373PW | Octal D-type transparent latch; 3-state | Production | |
74ALVT162245DGG | 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74HCT241PW | Octal buffer/line driver; 3-state | Production | |
CBT3306PW-Q100 | Dual bus switch | EndOfLife | |
74HCT4040PW | 12-stage binary ripple counter | Production | |
74LVC373APW-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVT2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74HC4060PW | 14-stage binary ripple counter with oscillator | Production | |
74LVC245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74LV541APW | Octal buffer/line driver; 3-state | Production | |
74HC74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74LVCH16244ADGG | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74VHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74LV164PW | 8-bit serial-in/parallel-out shift register | Production | |
74HC32PW-Q100 | Quad 2-input OR gate | Production | |
74LVT640PW | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74HCT573PW | Octal D-type transparent latch; 3-state | Production | |
74LVC595APW | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74VHCT245PW | Octal bus transceiver; 3-state | Production | |
74LVC16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LV132PW | Quad 2-input NAND Schmitt trigger | Production | |
74HC4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LV00APW | Quad 2-input NAND gate | Production | |
74LVT245PW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT16240ADGG | 3.3 V 16-bit inverting buffer/driver; 3-state | Production | |
74LVT2244PW | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Production | |
74LVC162373ADGG | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC32APW-Q100 | Quad 2-input OR gate | Production | |
74LVC16240ADGG | 16-bit buffer/line driver with 5V tolerant inputs/outputs; inverting; 3-state | Production | |
74LVC574APW | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74VHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HCT153PW | Dual 4-input multiplexer | Production | |
74ALVCH16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
74LVC02APW | Quad 2-input NOR gate | Production | |
74ALVC32PW | Quad 2-input OR gate | Production | |
74LVT04PW | 3.3 V Hex inverter | Production | |
74LVC244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCU04PW-Q100 | Hex unbuffered inverter | Production | |
74HC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT32PW-Q100 | Quad 2-input OR gate | Production | |
74VHCT02PW | Quad 2-input NOR gate | Production | |
74LVTH16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74HC165PW | 8-bit parallel-in/serial out shift register | Production | |
74LVC374APW-Q100 | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74LVT241PW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVC11PW | Dual inverter | Production | |
74LVC16240ADGG-Q100 | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74AHC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVCH162245DGG | 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state | Production | |
74HCT245PW | Octal bus transceiver; 3-state | Production | |
74HC4020PW | 14-stage binary ripple counter | Production | |
74HC4024PW-Q100 | 7-stage binary ripple counter | EndOfLife | |
74LV4094PW | 8-stage shift-and-store bus register | Production | |
74HCT280PW | 9-bit odd/even parity generator/checker | Production | |
74HCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HC161PW-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74LVCH16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74HCT366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT32PW | Quad 2-input OR gate | Production | |
74ALVT162823DGG | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state | Production | |
74HC174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC75PW | Quad bistable transparent latch | Production | |
74HC138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT00PW | Quad 2-input NAND gate | Production | |
74AHCV541APW | Octal buffer/line driver; 3-state | Production | |
74VHC08PW-Q100 | Quad 2-input AND gate | Production | |
74VHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74LV393PW | Dual 4-bit binary ripple counter | Production | |
74VHC126PW | Quad buffer/line driver; 3-state | Production | |
74HC299PW | 8-bit universal shift register; 3-state | EndOfLife | |
74LVCU04APW-Q100 | Hex unbuffered inverter | Production | |
74LVCH16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LV05APW | Hex inverter with open-drain outputs | Production | |
74HCT251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74LVC162244ADGG | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74HC573PW | Octal D-type transparent latch; 3-state | Production | |
74HC4075PW-Q100 | Triple 3-input OR gate | Production | |
74VHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV07APW | Hex buffer with open-drain outputs | Production | |
74VHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74VHCT126PW | Quad buffer/line driver; 3-state | Production | |
74LVCH16245ADGG | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74HCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74LVT14PW | 3.3 V hex inverter Schmitt trigger | Production | |
74LVC245APW | Octal bus transceiver; 3-state | Production | |
74VHCT08PW | Quad 2-input AND gate | Production | |
74HCT10PW-Q100 | Triple 3-input NAND gate | Production | |
74HCT153PW-Q100 | Dual 4-input multiplexer | Production | |
74VHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74ALVT16827DGG | 20-bit buffer/line driver; non-inverting; 3-state | Production | |
74HC107PW-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74LVC132APW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LVC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74LVC244APW | Octal buffer/line driver; 3-state | Production | |
74LVT16646ADGG | 3.3 V 16-bit bus transceiver; 3-state | EndOfLife | |
74LVT240PW | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVT16652ADGG | 3.3 V 16-bit bus transceiver/register; 3-state | EndOfLife | |
74HCT193PW | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74AHCT125PW | Quad buffer/line driver; 3-state | Production | |
74LVC16244ADGG | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74HCT08PW-Q100 | Quad 2-input AND gate | Production | |
74HCT30PW | 8-input NAND gate | Production | |
74LVC16373ADGG | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74HCT259PW | 8-bit addressable latch | Production | |
74HCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC4094PW | 8-stage shift-and-store bus register | Production | |
74HCT393PW | Dual 4-bit binary ripple counter | Production | |
74LVC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74ALVC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74LVC07APW | Hex buffer with open-drain outputs | Production | |
74LV165PW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV08APW | Quad 2-input AND gate | Production | |
74HCT27PW-Q100 | Triple 3-input NOR gate | Production | |
74VHC32PW-Q100 | Quad 2-input OR gate | Production | |
74LVT16501ADGG | 3.3 V LVT 18-bit universal bus transceiver; 3-state | EndOfLife | |
74LVC126APW | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC04APW | Hex inverter | Production | |
74LVT16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVC04APW-Q100 | Hex inverter | Production | |
74HC4046APW | Phase-locked loop with VCO | Production | |
74LVC132APW | Quad 2-input NAND Schmitt trigger | Production | |
74LVCH244APW | Octal buffer/line driver; 3-state | Production | |
74HCT174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74LVCH16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74HC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74LVC14APW-Q100 | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC08APW-Q100 | Quad 2-input AND gate | Production | |
74LVTN16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74LVC00APW-Q100 | Quad 2-input NAND gate | Production | |
74LVT573PW | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVCH16374ADGG | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74HC123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74HC00PW | Quad 2-input NAND gate | Production | |
74HC4094PW-Q100 | 8-stage shift-and-store bus register | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVC162245ADGG | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74HCT541PW | Octal buffer/line driver; 3-state | Production | |
74LVC16374ADGG | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74VHC125PW | Quad buffer/line driver; 3-state | Production | |
74HC02PW-Q100 | Quad 2-input NOR gate | Production | |
74LVC163PW | Presettable synchronous 4-bit binary counter; synchronous reset | Production | |
74LVC02APW-Q100 | Quad 2-input NOR gate | Production | |
74LV02APW | Quad 2-input NOR gate | Production | |
74LVC74APW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HC4514PW | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74LVT02PW | 3.3 V Quad 2-input NOR gate | Production | |
74LV74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74VHC02PW | Quad 2-input NOR gate | Production | |
74HCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC164PW | 8-bit serial-in/parallel-out shift register | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVC126APW-Q100 | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74HC175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC166PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC597PW-Q100 | 8-bit shift register with input flip-flops | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
74HC4017PW-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HCT393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74VHCT541PW | Octal buffer/line driver; 3-state | Production | |
74LVTH244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVC374APW | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74HCT125PW | Quad buffer/line driver; 3-state | Production | |
74LVC827APW | 10-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
74LVT126PW | 3.3 V quad buffer; 3-state | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74LVC257APW | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVTH125PW | 3.3 V quad buffer; 3-state | Production | |
74LVC16245ADGG | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74LVC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT573PW | Octal D-type transparent latch; 3-state | Production | |
74HC373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74LV245ATPW | Octal bus transceiver; 3-state | Production | |
74HCT238PW | 3-to-8 line decoder/demultiplexer | Production | |
74HC4050PW-Q100 | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74LVC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74VHC32PW | Quad 2-input OR gate | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC4040PW-Q100 | 12-stage binary ripple counter | Production | |
74LVC16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74LV244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT4040PW-Q100 | 12-stage binary ripple counter | Production | |
74LV4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LV393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74LVC14APW | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74HCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC107PW | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74HC368PW | Hex buffer/line driver; 3-state; inverting | Production | |
74HC540PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT240PW | Octal buffer/line driver; 3-state; inverting | Production | |
74AHCT541APW | Octal buffer/line driver; 3-state | Production | |
74LV165APW | 8-bit parallel-in/serial-out shift register | Production | |
74HC366PW | Hex buffer/line driver; 3-state; inverting | Production | |
74AHCT245APW | Octal bus transceiver; 3-state | Production | |
74HCT540PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT366PW | Hex buffer/line driver; 3-state; inverting | Production | |
74VHC14PW | Hex inverting Schmitt trigger | Production | |
74LV7032APW | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV14APW | Hex inverting Schmitt trigger | Production | |
74HCT368PW | Hex buffer/line driver; 3-state; inverting | Production | |
74VHCT14PW | Hex inverting Schmitt trigger | Production | |
74LVT245BPW | 3.3 V octal transceiver with direction pin; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
NPIC6C595PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596APW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
74HCT241PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV00PW-Q100 | Quad 2-input NAND gate | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HC112PW-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HC590PW-Q100 | 8-bit binary counter with output register; 3-state | Production | |
74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC4514PW-Q100 | 4-to-16 line decoder/demultiplexer with input latches | Production | |
74LVC257APW-Q100 | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC86APW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVC574APW-Q100 | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74LVC10APW-Q100 | Triple 3-input NAND gate | Production | |
74LVC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC21PW-Q100 | Dual 4-input AND gate | Production | |
74HCT4075PW-Q100 | EndOfLife | ||
74LV123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LV14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74HC4046APW-Q100 | Phase-locked loop with VCO | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74HC20PW-Q100 | Dual 4-input NAND gate | Production | |
74HC03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74ABT16245BDGG-Q100 | 16-bit bus transceiver; 3-state | EndOfLife | |
74HC4002PW-Q100 | Dual 4-input NOR gate | Production | |
74HCT151PW-Q100 | 8-input multiplexer | Production | |
74HC165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74HC251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HC27PW-Q100 | Triple 3-input NOR gate | Production | |
74HC151PW-Q100 | 8-input multiplexer | Production | |
74HCT238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74LVC06APW-Q100 | Hex inverter with open-drain outputs | Production | |
74HC594PW-Q100 | 8-bit shift register with output register | Production | |
74HC11PW-Q100 | Triple 3-input AND gate | Production | |
74HC193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC30PW-Q100 | 8-input NAND gate | Production | |
74HC259PW-Q100 | 8-bit addressable latch | Production | |
74LVC157APW-Q100 | Quad 2-input multiplexer | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVC07APW-Q100 | Hex buffer with open-drain outputs | Production | |
74LV164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT11PW-Q100 | Triple 3-input AND gate | Production | |
74HCT365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74HCT595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AVC16374DGG-Q100 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74HCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HCT574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74LVC125APW-Q100 | Quad buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74HC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74HCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVC11PW-Q100 | Triple 3-input AND gate | Production | |
74HC08PW-Q100 | Quad 2-input AND gate | Production | |
74HCT109PW-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HC574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74LVC162245ADGG-Q100 | 16-bit transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LV08PW-Q100 | Quad 2-input AND gate | Production | |
74HCT4020PW-Q100 | 14-stage binary ripple counter | Production | |
74HCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74HC123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HC04PW-Q100 | Hex inverter | Production | |
74HCT373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC10PW-Q100 | Triple 3-input NAND gate | Production | |
74HC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT240PW-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT30PW-Q100 | 8-input NAND gate | Production | |
74HCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVC16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC153PW-Q100 | Dual 4-input multiplexer | Production | |
74HC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HCT03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74HCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74LVC16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVCH244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LVCH245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74LVC594APW-Q100 | 8-bit shift register with output register | Production | |
74LVC541APW-Q100 | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HC4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74LVC573APW-Q100 | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
74HCT259PW-Q100 | 8-bit addressable latch | Production | |
74VHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HCT4538PW-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HC4520PW-Q100 | Dual 4-bit synchronous binary counter | Production | |
74VHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74HCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74LVCH16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74HC365PW-Q100 | Hex buffer/line driver; 3-state | Production | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74HCT123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74LVC74APW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74HCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HC238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74LVC138APW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT04PW-Q100 | Hex inverter | Production | |
74HC05PW-Q100 | Hex inverter with open-drain outputs | Production | |
74HCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
CBT3306PW-Q100 | Dual bus switch | EndOfLife | |
74LVC373APW-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC245APW-Q100 | Octal bus transceiver; 3-state | Production | |
74HC595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74VHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC32PW-Q100 | Quad 2-input OR gate | Production | |
74LVC16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74HC4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LVC32APW-Q100 | Quad 2-input OR gate | Production | |
74LVC244APW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCU04PW-Q100 | Hex unbuffered inverter | Production | |
74HC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT32PW-Q100 | Quad 2-input OR gate | Production | |
74LVC374APW-Q100 | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74LVC16240ADGG-Q100 | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74HC4024PW-Q100 | 7-stage binary ripple counter | EndOfLife | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74HC161PW-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74LVCH16244ADGG-Q100 | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74HCT366PW-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT193PW-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74VHC08PW-Q100 | Quad 2-input AND gate | Production | |
74VHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74LVCU04APW-Q100 | Hex unbuffered inverter | Production | |
74LVCH16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74HCT251PW-Q100 | 8-input multiplexer; 3-state | Production | |
74HC4075PW-Q100 | Triple 3-input OR gate | Production | |
74VHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74HCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT10PW-Q100 | Triple 3-input NAND gate | Production | |
74HCT153PW-Q100 | Dual 4-input multiplexer | Production | |
74VHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74HC107PW-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74LVC132APW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HCT08PW-Q100 | Quad 2-input AND gate | Production | |
74LVC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74LV165PW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74HCT27PW-Q100 | Triple 3-input NOR gate | Production | |
74VHC32PW-Q100 | Quad 2-input OR gate | Production | |
74LVC04APW-Q100 | Hex inverter | Production | |
74HCT174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74LVCH16245ADGG-Q100 | 16-bit bus transceiver with direction pin; 5 V tolerant; 3-state | Production | |
74HC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74LVC14APW-Q100 | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC08APW-Q100 | Quad 2-input AND gate | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74LVC00APW-Q100 | Quad 2-input NAND gate | Production | |
74HC4094PW-Q100 | 8-stage shift-and-store bus register | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74HC02PW-Q100 | Quad 2-input NOR gate | Production | |
74LVC02APW-Q100 | Quad 2-input NOR gate | Production | |
74HCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74HCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVC126APW-Q100 | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74HC175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC166PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC597PW-Q100 | 8-bit shift register with input flip-flops | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
74HC4017PW-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HCT393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74HC373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC4050PW-Q100 | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC4040PW-Q100 | 12-stage binary ripple counter | Production | |
74LVC16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT7541PW-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74LV244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT4040PW-Q100 | 12-stage binary ripple counter | Production | |
74LV4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LV393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74HCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP14_SOT402-1_mk.png | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
vp_1398678516526.zip | Logic functions in thin-shrink small outline surface mount packages | Value proposition | 2022-04-05 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.