
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74HCT9046APW
PLL with band gap controlled VCO
The 74HCT9046A. This device features reduced input threshold levels to allow interfacing to TTL logic levels. Inputs also include clamp diodes, this enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Operation power supply voltage range from 4.5 V to 5.5 V
Low power consumption
Complies with JEDEC standard no. 7A
Inhibit control for ON/OFF keying and for low standby power consumption
Center frequency up to 17 MHz (typical) at VCC = 5.5 V
Choice of two phase comparators:
PC1: EXCLUSIVE-OR
PC2: Edge-triggered JK flip-flop
No dead zone of PC2
Charge pump output on PC2, whose current is set by an external resistor Rbias
Center frequency tolerance ±10 %
Excellent Voltage Controlled Oscillator (VCO) linearity
Low frequency drift with supply voltage and temperature variations
On-chip band gap reference
Glitch free operation of VCO, even at very low frequencies
Zero voltage offset due to operational amplifier buffering
ESD protection:
HBM JESD22-A114F exceeds 2000 V
MM JESD22-A115-A exceeds 200 V
Applications
FM modulation and demodulation where a small center frequency tolerance is essential
Frequency synthesis and multiplication where a low jitter is required (e.g. video picture-in-picture)
Frequency discrimination
Tone decoding
Data synchronization and conditioning
Voltage-to-frequency conversion
Motor-speed control
Parametrics
Type number | Package name |
---|---|
74HCT9046APW | TSSOP16 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HCT9046APW | 74HCT9046APW,112 (935221200112) |
Obsolete | HT9046A Standard Procedure Standard Procedure |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HCT9046APW,118 (935221200118) |
Obsolete | HT9046A Standard Procedure Standard Procedure | SOT403-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HCT9046APW | 74HCT9046APW,112 | 74HCT9046APW |
|
![]() |
74HCT9046APW | 74HCT9046APW,118 | 74HCT9046APW |
|
![]() |
Series
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74HCT9046A | PLL with band gap controlled VCO | Data sheet | 2020-03-20 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.