Key features and benefits
- Wide supply voltage 3.0 to 6.0 V
- Max. frequency up to 17 MHz (typ.)
- Low power consumption
- Excellent VCO frequency linearity
- Choice of phase comparators
- User configurable
Key applications
- FM modulation and demodulation
- Frequency synthesis and multiplication
- Clock recovery
- Data synchronization and conditioning
- Voltage-to-frequency conversion
- Motor-speed control.interface
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
74HC4046A; 74HCT4046A | Phase-locked loop with VCO | ACT |
|
74HC4046AD | Phase-locked loop with VCO | Production | |
74HC4046ADB | Phase-locked loop with VCO | EndOfLife | |
74HC4046APW | Phase-locked loop with VCO | Production | |
74HCT4046AD | Phase-locked loop with VCO | Production | |
74HCT4046ADB | Phase-locked loop with VCO | EndOfLife | |
74HCT4046APW | Phase-locked loop with VCO | Production | |
74HCT9046A | PLL with band gap controlled VCO | ACT |
|
74HCT9046AD | PLL with band gap controlled VCO | EndOfLife | |
74HCT9046APW | PLL with band gap controlled VCO | EndOfLife | |
HEF4046B | Phase-locked loop | ACT |
|
HEF4046BT | Phase-locked loop | Production | |
74HCT4046AN | EndOfLife |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SO16_SOT109-1_mk.png | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.