Phase Locked Loops

Demodulate signals and generate stable frequencies

Acting as an oscillator feedback system, PLLs comprise phase comparator, loop filter and voltage controlled oscillator (VCO). Our devices offer low power consumption, excellent VCO frequency linearity and are user configurable.

Key features and benefits

  • Wide supply voltage 3.0 to 6.0 V
  • Max. frequency up to 17 MHz (typ.)
  • Low power consumption
  • Excellent VCO frequency linearity
  • Choice of phase comparators
  • User configurable

Key applications

  • FM modulation and demodulation
  • Frequency synthesis and multiplication
  • Clock recovery
  • Data synchronization and conditioning
  • Voltage-to-frequency conversion
  • Motor-speed control.interface

Parametric search

Phase Locked Loops
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
74HC4046A; 74HCT4046A Phase-locked loop with VCO ACT
74HC4046AD Phase-locked loop with VCO Production
74HC4046ADB Phase-locked loop with VCO EndOfLife
74HC4046APW Phase-locked loop with VCO Production
74HCT4046AD Phase-locked loop with VCO Production
74HCT4046ADB Phase-locked loop with VCO EndOfLife
74HCT4046APW Phase-locked loop with VCO Production
74HCT9046A PLL with band gap controlled VCO ACT
74HCT9046AD PLL with band gap controlled VCO EndOfLife
74HCT9046APW PLL with band gap controlled VCO EndOfLife
HEF4046B Phase-locked loop ACT
HEF4046BT Phase-locked loop Production
74HCT4046AN EndOfLife
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SO16_SOT109-1_mk.png plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference