
74HCT9046A
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HCT9046AD | 74HCT9046AD,112 (935044180112) |
Obsolete | 74HCT9046AD 74HCT9046AD Standard Procedure Standard Procedure |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_112 |
74HCT9046AD,118 (935044180118) |
Obsolete | 74HCT9046AD 74HCT9046AD Standard Procedure Standard Procedure | SOT109-1_118 | ||||
74HCT9046AD,699 (935044180699) |
Obsolete | 74HCT9046AD 74HCT9046AD Standard Procedure Standard Procedure | Not available | ||||
74HCT9046APW | 74HCT9046APW,112 (935221200112) |
Obsolete | HT9046A Standard Procedure Standard Procedure |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HCT9046APW,118 (935221200118) |
Obsolete | HT9046A Standard Procedure Standard Procedure | SOT403-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HCT9046AD | 74HCT9046AD,112 | 74HCT9046AD |
|
![]() |
74HCT9046AD | 74HCT9046AD,118 | 74HCT9046AD |
|
![]() |
74HCT9046AD | 74HCT9046AD,699 | 74HCT9046AD |
|
![]() |
74HCT9046APW | 74HCT9046APW,112 | 74HCT9046APW |
|
![]() |
74HCT9046APW | 74HCT9046APW,118 | 74HCT9046APW |
|
![]() |
Documentation (16)
File name | Title | Type | Date |
---|---|---|---|
74HCT9046A | PLL with band gap controlled VCO | Data sheet | 2020-03-20 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
mbd040 | Block diagram: 74HCT9046AD, 74HCT9046AN, 74HCT9046APW | Block diagram | 2009-11-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.