Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74LVT16652ADGG
3.3 V 16-bit bus transceiver/register; 3-state
The 74LVT16652A is a high-performance BiCMOS product designed for VCC operation at 3.3 V. The device can be used as two 8-bit transceivers or one 16-bit transceiver.
Complimentary output enable (OEAB and OEBA) inputs are provided to control the transceiver functions. Select control (SAB and SBA) inputs are provided to select whether real-time or stored data is transferred. A LOW input level selects real-time data, and a HIGH input level selects stored data. The circuitry used for select control eliminates the typical decoding glitch that occurs in a multiplexer during the transition between stored and real-time data.
Data on the A or B bus, or both, can be stored in the internal flip-flops by LOW-to-HIGH transitions at the appropriate clock (CPAB or CPBA) inputs regardless of the levels on the select control or output enable inputs. When SAB and SBA are in real-time transfer mode, it is possible to store data without using the internal D-type flip-flops by simultaneously enabling OEAB and OEBA. In this configuration, each output reinforces its input. Thus, when all other data sources to the two sets of bus lines are at high- impedance, each set of bus lines remains at its last level configuration.
Features and benefits
- 16-bit bus interface
- 3-state buffers
- Output capability: +64 mA and -32 mA
- TTL input and output switching levels
- Input and output interface capability to systems at 5 V supply
- Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
- Live insertion and extraction permitted
- Power-up reset
- Power-up 3-state
- No bus current loading when output is tied to 5 V bus
- Latch-up protection exceeds 500 mA per JESD78
- ESD protection:
- MIL STD 883 method 3015: exceeds 2000 V
- Machine model: exceeds 200 V
Applications
Parametrics
Type number | Package name |
---|---|
74LVT16652ADGG | TSSOP56 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT16652ADGG | 74LVT16652ADGG,112 (935204700112) |
Obsolete | LVT16652A Standard Procedure Standard Procedure |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74LVT16652ADGG,118 (935204700118) |
Obsolete | LVT16652A Standard Procedure Standard Procedure | SOT364-1_118 | ||||
74LVT16652ADGGS (935204700512) |
Obsolete | LVT16652A Standard Procedure Standard Procedure | Not available | ||||
74LVT16652ADGGY (935204700518) |
Obsolete | LVT16652A Standard Procedure Standard Procedure | Not available |
Environmental information
All type numbers in the table below are discontinued.
Series
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74LVT16652A | 3.3 V 16-bit bus transceiver/register; 3-state | Data sheet | 2005-01-11 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
lvt16652a | lvt16652a IBIS model | IBIS model | 2013-04-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
lvt16 | lvt16 Spice model | SPICE model | 2013-05-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.