LVT logic devices are specified over 2.7 V to 3.6 V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 2 ns, the LVT family includes buffers/line drivers, transceivers, latches, gates and flip flops.
Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.
LVT products are available in standard SO and TSSOP packages.
Nexperia's LVT products are fully specified from -40°C to 85°C.
Key features and benefits
Features and benefits
- Bus hold on data inputs
- 2.0 ns typical propagation delay
- Output drive capability IOH / IOL = -32 / +64 mA
- Supply voltage range VCC = 2.7 V to 3.6 V
- 5 volt-tolerant I/O
- Power-up / power-down 3-state
- Live insertion
- Optional: Buffers and drivers with 30 Ω integrated series termination
Key applications
Applications
- Backplane drivers
- Workstations
- Telecom and networking equipement
- Advanced bus interfaces
- Computer peripherals
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74LVT1403DR | 3.3 V combined 8-bit bus receiver and 4-bit bus driver | EndOfLife | |
74LVTH244BDB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
74LVT244BDB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
74LVT16240ADL | 3.3 V 16-bit inverting buffer/driver; 3-state | EndOfLife | |
74LVT162244BDL | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT16374ADL | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | EndOfLife | |
74LVT162374DL | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVTN16244BBX | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
74LVT16543ADL | 3.3 V 16-bit registered transceiver; 3-state | EndOfLife | |
74LVT162373DL | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT16245BEV | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT16244BBX | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
74LVT16245BBX | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT162240ADL | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | EndOfLife | |
74LVTN16245BBX | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT162245BDL | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT16244BEV | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
74LVTH16245BBX | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT16374AEV | EndOfLife | ||
74LVTH16244BDL | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
74LVTH16244BBX | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
74LVT244BD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT16245BDL | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVT244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT16373ADL | 3.3 V 16-bit transparent D-type latch; 3-state | EndOfLife | |
74LVT244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT16244BDL | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
74LVT244AD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH16245BDL | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
74LVTH244BD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244AD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT2241DB | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | EndOfLife | |
74LVT244ADB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
74LVTH2245DB | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT02DB | 3.3 V Quad 2-input NOR gate | EndOfLife | |
74LVT640DB | 3.3 V Octal transceiver with direction pin; inverting; 3-state | EndOfLife | |
74LVT2244DB | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | EndOfLife | |
74LVT16652ADGG | 3.3 V 16-bit bus transceiver/register; 3-state | EndOfLife | |
74LVT04DB | 3.3 V Hex inverter | EndOfLife | |
74LVT125DB | 3.3 V quad buffer; 3-state | EndOfLife | |
74LVT126DB | 3.3 V quad buffer; 3-state | EndOfLife | |
74LVT16646ADGG | 3.3 V 16-bit bus transceiver; 3-state | EndOfLife | |
74LVT241DB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
74LVT2245DB | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVTH125DB | 3.3 V quad buffer; 3-state | EndOfLife | |
74LVT245DB | 3.3 V octal transceiver with direction pin; 3-state | EndOfLife | |
74LVT14DB | 3.3 V hex inverter Schmitt trigger | EndOfLife | |
74LVT16501ADGG | 3.3 V LVT 18-bit universal bus transceiver; 3-state | EndOfLife | |
74LVT240DB | 3.3 V Octal inverting buffer/line driver; 3-state | EndOfLife | |
74LVT16500ADGG | 3.3 V 18-bit universal bus transceiver; 3-state | EndOfLife | |
74LVTH125BQ | 3.3 V quad buffer; 3-state | Production | |
74LVT2244PW | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Production | |
74LVT573D | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT2245D | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT04D-Q100 | 3.3 V Hex inverter | Production | |
74LVTH244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT640D | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74LVT16373ADGG | 3.3 V 16-bit transparent D-type latch; 3-state | Production | |
74LVT14PW | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT08DB | 3.3 V Quad 2-input AND gate | EndOfLife | |
74LVT244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT2241PW | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74LVT244ABQ | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT245D | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT573PW | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT126BQ | 3.3 V quad buffer; 3-state | Production | |
74LVT244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT241BQ | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVTH125PW | 3.3 V quad buffer; 3-state | Production | |
74LVT241PW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT126PW | 3.3 V quad buffer; 3-state | Production | |
74LVT2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT02D | 3.3 V Quad 2-input NOR gate | Production | |
74LVT125BQ | 3.3 V quad buffer; 3-state | Production | |
74LVTN16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVT04PW | 3.3 V Hex inverter | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74LVT573DB | 3.3 V octal D-type transparent latch; 3-state | EndOfLife | |
74LVT245PW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVTH125D | 3.3 V quad buffer; 3-state | Production | |
74LVT640PW | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74LVT2241D | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74LVT125PW | 3.3 V quad buffer; 3-state | Production | |
74LVT08PW | 3.3 V Quad 2-input AND gate | Production | |
74LVT240PW | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVTH244ABQ | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT02PW | 3.3 V Quad 2-input NOR gate | Production | |
74LVT14BQ | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT16240ADGG | 3.3 V 16-bit inverting buffer/driver; 3-state | Production | |
74LVT245BQ | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT162374DGG | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | Production | |
74LVT08D | 3.3 V Quad 2-input AND gate | Production | |
74LVT14D | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT2244D | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Production | |
74LVTH16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVT16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVT162244BDGG | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | Production | |
74LVT162245BDGG | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVT162240ADGG | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | Production | |
74LVT240D | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVTH16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVTN16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT573BQ | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT241D | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT125D | 3.3 V quad buffer; 3-state | Production | |
74LVT162373DGG | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | Production | |
74LVTH16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
74LVT16543ADGG | 3.3 V 16-bit registered transceiver; 3-state | Production | |
74LVTH2245D | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT126D | 3.3 V quad buffer; 3-state | Production | |
74LVT04D | 3.3 V Hex inverter | Production | |
74LVT14D-Q100 | 3.3 V hex inverter Schmitt trigger | Production | |
74LVTH244ADB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
74LVT16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVT245BD | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BDB | 3.3 V octal transceiver with direction pin; 3-state | EndOfLife | |
74LVT245BPW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT245BBQ | 3.3 V octal transceiver with direction pin; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74LVT244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT04D-Q100 | 3.3 V Hex inverter | Production | |
74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT14D-Q100 | 3.3 V hex inverter Schmitt trigger | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
TSSOP48_SOT362-1_mk.png | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
vp_1313766199693_zh_CN.zip | 低压BiCMOS技术(LVT) | Value proposition | 2017-03-04 |
vp_1313766199693.zip | Low-Voltage BiCMOS Technology (LVT) | Value proposition | 2017-04-06 |
Nexperia_document_whitepaper_FloatingInputs_Logic_BusHold_201909.pdf | Addressing floating inputs in digital systems (Bus Hold) | White paper | 2019-10-01 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.