
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74LVTH16244BBX
3.3 V 16-bit buffer/driver; 3-state
The 74LVT16244B; 74LVTH16244B is a 16-bit buffer/line driver with 3-state outputs. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer. The device features four output enables (1OE, 2OE, 3OE and 4OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs
Features and benefits
16-bit bus interface
3-state buffers
Wide supply voltage range from 2.7 to 3.6 V
Overvoltage tolerant inputs to 5.5 V
BiCMOS high speed and output drive
Output capability: +64 mA and -32 mA
Direct interface with TTL levels
Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
Power-up 3-state
Live insertion and extraction permitted
No bus current loading when output is tied to 5 V bus
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to 85 °C
Parametrics
Type number | Package name |
---|---|
74LVTH16244BBX | HXQFN60U |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVTH16244BBX | 74LVTH16244BBX,518 (935295878518) |
Obsolete | LVTH16244B Standard Procedure Standard Procedure | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVTH16244BBX | 74LVTH16244BBX,518 | 74LVTH16244BBX |
|
![]() |
Series
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
74LVT_LVTH16244B | 3.3 V 16-bit buffer/driver; 3-state | Data sheet | 2024-07-08 |
lvth16244b | lvth16244b IBIS model | IBIS model | 2013-04-09 |
Models
File name | Title | Type | Date |
---|---|---|---|
lvth16244b | lvth16244b IBIS model | IBIS model | 2013-04-09 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.