Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74LVT16646ADGG
3.3 V 16-bit bus transceiver; 3-state
The 74LVT16646A is a high-performance BiCMOS product designed for VCC operation at 3.3 V. This device is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an output enable (OE) input for easy cascading and a direction (DIR) input for direction control.
Data on bus A or bus B is clocked into the registers on the LOW-to-HIGH transition of the appropriate clock (CPAB or CPBA). The select control (SAB and SBA) inputs can multiplex stored and real-time (transparent mode data).
Features and benefits
- 16-bit universal bus interface
- 3-state buffers
- Output capability: from +64 mA to -32 mA
- TTL input and output switching levels
- Input and output interface capability to systems at 5 V supply
- Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
- Live insertion and extraction permitted
- No bus-current loading when output is tied to 5 V bus
- Power-up reset
- Power-up 3-state
- Latch-up protection exceeds 500 mA per JESD78
- ESD protection:
- MIL STD 883 Method 3 015: exceeds 2000 V
- Machine model: exceeds 200 V
Applications
Parametrics
Type number | Package name |
---|---|
74LVT16646ADGG | TSSOP56 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT16646ADGG | 74LVT16646ADGG,112 (935204690112) |
Obsolete | LVT16646A Standard Procedure Standard Procedure |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74LVT16646ADGG,118 (935204690118) |
Obsolete | LVT16646A Standard Procedure Standard Procedure | SOT364-1_118 | ||||
74LVT16646ADGGS (935204690512) |
Obsolete | LVT16646A Standard Procedure Standard Procedure | Not available | ||||
74LVT16646ADGGY (935204690518) |
Obsolete | LVT16646A Standard Procedure Standard Procedure | Not available |
Environmental information
All type numbers in the table below are discontinued.
Series
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74LVT16646A | 3.3 V 16-bit bus transceiver; 3-state | Data sheet | 2005-01-11 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
lvt16646a | lvt16646a IBIS model | IBIS model | 2013-04-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
lvt16 | lvt16 Spice model | SPICE model | 2013-05-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.