74LVT16646A
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT16646ADGG | 74LVT16646ADGG,112 (935204690112) |
Obsolete | LVT16646A Standard Procedure Standard Procedure |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74LVT16646ADGG,118 (935204690118) |
Obsolete | LVT16646A Standard Procedure Standard Procedure | SOT364-1_118 | ||||
74LVT16646ADGGY (935204690518) |
Obsolete | LVT16646A Standard Procedure Standard Procedure | Not available | ||||
74LVT16646ADGGS (935204690512) |
Obsolete | LVT16646A Standard Procedure Standard Procedure | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVT16646ADGG | 74LVT16646ADGG,112 | 74LVT16646ADGG | ||
74LVT16646ADGG | 74LVT16646ADGG,118 | 74LVT16646ADGG | ||
74LVT16646ADGG | 74LVT16646ADGGY | 74LVT16646ADGG | ||
74LVT16646ADGG | 74LVT16646ADGGS | 74LVT16646ADGG |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74LVT16646A | 3.3 V 16-bit bus transceiver; 3-state | Data sheet | 2005-01-11 |
sh00029 | Block diagram: 74LVT16646ADGG, 74LVT16646ADL | Block diagram | 2009-11-04 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
lvt16646a | lvt16646a IBIS model | IBIS model | 2013-04-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
lvt16 | lvt16 Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.