
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74LVT162240ADL
3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state
The 74LVT162240A is a high-performance BiCMOS product designed for VCC operation at 3.3 V.
This device is an inverting 16-bit buffer that is ideal for driving bus lines. The device features four output enable pins (1OE, 2OE, 3OE, 4OE), each controlling four of the 3-state outputs.
The 74LVT162240A is designed with 30 Ω series resistance in both the pull-up and pull-down output structures. This design reduces line noise in applications such as memory address drivers, clock drivers, and bus receivers/transmitters.
Alternatives
Features and benefits
16-bit bus interface
3-state buffers
Output capability: +12 mA/–12 mA
TTL input and output switching levels
Input and output interface capability to systems at 5 V supply
Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
Live insertion/extraction permitted
Outputs include series resistance of 30 Ω making external termination resistors unnecessary
Power-up 3-state
No bus current loading when output is tied to 5 V bus
Latch-up protection:
JESD17: exceeds 500 mA
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
Type number | Package name |
---|---|
74LVT162240ADL | SSOP48 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT162240ADL | 74LVT162240ADL,112 (935203830112) |
Obsolete | LVT162240A Standard Procedure Standard Procedure |
![]() SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74LVT162240ADL,118 (935203830118) |
Obsolete | LVT162240A Standard Procedure Standard Procedure | SOT370-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVT162240ADL | 74LVT162240ADL,112 | 74LVT162240ADL |
|
![]() |
74LVT162240ADL | 74LVT162240ADL,118 | 74LVT162240ADL |
|
![]() |
Series
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74LVT162240A | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | Data sheet | 2024-07-08 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
lvt162240a | lvt162240a IBIS model | IBIS model | 2013-04-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
lvt16 | lvt16 Spice model | SPICE model | 2013-05-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Models
File name | Title | Type | Date |
---|---|---|---|
lvt162240a | lvt162240a IBIS model | IBIS model | 2013-04-09 |
lvt16 | lvt16 Spice model | SPICE model | 2013-05-07 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.