Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT370-1 | SSOP48 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | MO-118 (JEDEC) | 2003-02-19 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SOT370-1_118 | SSOP48; Reel pack for SMD, 13''; Q1/T1 product orientation | Packing information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|