
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74LVT241DB
3.3 V octal buffer/line driver; 3-state
The 74LVT241 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
This device is an octal buffer that is ideal for driving bus lines. The device features two output enables (1OE, 2OE), each controlling four of the 3-state outputs.
Alternatives
Features and benefits
3-state buffers
Octal bus interface
Input and output interface capability to systems at 5 V supply
TTL input and output switching levels
Output capability: +64 mA/-32 mA
Latch-up protection exceeds 500 mA per JESD78 class II level A
Bus-hold data inputs eliminate the need for external pull-up resistors for unused inputs
Live insertion/extraction permitted
Power-up 3-state
No bus current loading when output is tied to 5 V bus
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
Type number | Package name |
---|---|
74LVT241DB | SSOP20 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVT241DB | 74LVT241DB,112 (935210090112) |
Obsolete | LVT241 |
![]() SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74LVT241DB,118 (935210090118) |
Obsolete | LVT241 | SOT339-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVT241DB | 74LVT241DB,112 | 74LVT241DB |
|
![]() |
74LVT241DB | 74LVT241DB,118 | 74LVT241DB |
|
![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74LVT241 | 3.3 V octal buffer/line driver; 3-state | Data sheet | 2024-07-08 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
lvt241 | lvt241 IBIS model | IBIS model | 2013-04-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
lvt | lvt Spice model | SPICE model | 2013-05-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.