Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74LVT16374AEV

This product has been discontinued

Parametrics

Type number Package name
74LVT16374AEV VFBGA56

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVT16374AEV 74LVT16374AEV,118
(935271933118)
Obsolete LVT16374A Standard Procedure Standard Procedure no package information
74LVT16374AEV,151
(935271933151)
Obsolete LVT16374A Standard Procedure Standard Procedure
74LVT16374AEV,157
(935271933157)
Obsolete LVT16374A Standard Procedure Standard Procedure
74LVT16374AEVY
(935271933518)
Obsolete LVT16374A Standard Procedure Standard Procedure
74LVT16374AEVE
(935271933551)
Obsolete LVT16374A Standard Procedure Standard Procedure
74LVT16374AEVK
(935271933557)
Obsolete LVT16374A Standard Procedure Standard Procedure
74LVT16374AEV/G,51
(935281134518)
Obsolete LVT16374A Standard Procedure Standard Procedure
74LVT16374AEV/G,55
(935281134551)
Obsolete LVT16374A Standard Procedure Standard Procedure
74LVT16374AEV/G:55
(935281134557)
Obsolete LVT16374A Standard Procedure Standard Procedure

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVT16374AEV 74LVT16374AEV,118 74LVT16374AEV rhf
74LVT16374AEV 74LVT16374AEV,151 74LVT16374AEV rhf
74LVT16374AEV 74LVT16374AEV,157 74LVT16374AEV rhf
74LVT16374AEV 74LVT16374AEVY 74LVT16374AEV rhf
74LVT16374AEV 74LVT16374AEVE 74LVT16374AEV rhf
74LVT16374AEV 74LVT16374AEVK 74LVT16374AEV rhf
74LVT16374AEV 74LVT16374AEV/G,51 74LVT16374AEV rohs rhf rhf
74LVT16374AEV 74LVT16374AEV/G,55 74LVT16374AEV rohs rhf rhf
74LVT16374AEV 74LVT16374AEV/G:55 74LVT16374AEV rohs rhf rhf
Quality and reliability disclaimer

Documentation (2)

File name Title Type Date
74LVT_LVTH16374A 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state Data sheet 2024-07-08
lvt16374a lvt16374a IBIS model IBIS model 2013-04-09

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvt16374a lvt16374a IBIS model IBIS model 2013-04-09

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.