Key features and benefits
- Mixed 5 V and 3.3 V applications
- Improved signal integrity with integrated termination resistors
- High noise immunity
- Flow through pin out for easy layout
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant input options
- Integrated source termination resistor options
- Bus hold options
Key applications
- Frequency division
- Controlled delays
- Interface between asynchronous and synchronous systems
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74ABT74 | Dual D-type flip-flop with set and reset; positive edge-trigger | ACT | |
74ABT74D | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74ABT74DB | Dual D-type flip-flop with set and reset; positive edge-trigger | EndOfLife | |
74ABT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74AHC1G79; 74AHCT1G79 | Single D-type flip-flop; positive-edge trigger | ACT | |
74AHC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC273; 74AHCT273 | Octal D-type flip-flop with reset; positive-edge trigger | ACT | |
74AHC273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC374; 74AHCT374 | Octal D-type flip-flop; positive edge-trigger; 3-state | ACT | |
74AHC374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC377; 74AHCT377 | Octal D-type flip-flop with data enable; positive-edge trigger | ACT | |
74AHC377D | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377D | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC574; 74AHCT574 | Octal D-type flip-flop; positive edge-trigger; 3-state | ACT | |
74AHC574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC74; 74AHCT74 | Dual D-type flip-flop with set and reset; positive-edge trigger | ACT | |
74AHC74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVC374 | Octal D-type flip-flop; positive-edge trigger; 3-state | ACT | |
74ALVC374BQ | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVC374D | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVC374PW | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVC574 | Octal D-type flip-flop; positive edge-trigger; 3-state | ACT | |
74ALVC574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC74 | Dual D-type flip-flop with set and reset; positive-edge trigger | ACT | |
74ALVC74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVC74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVCH16374 | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | ACT | |
74ALVCH16374DGG | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74ALVCH16374DL | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | EndOfLife | |
74ALVCH16821 | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | ACT | |
74ALVCH16821DGG | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVCH16821DL | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | EndOfLife | |
74ALVCH16823 | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | ACT | |
74ALVCH16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74ALVCH16823DL | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | EndOfLife | |
74ALVT162821 | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state | ACT | |
74ALVT162821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state | Production | |
74ALVT162821DL | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVT162823 | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state | ACT | |
74ALVT162823DGG | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state | Production | |
74ALVT162823DL | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVT16821 | 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state | ACT | |
74ALVT16821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVT16821DL | 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state | EndOfLife | |
74ALVT16823 | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | ACT | |
74ALVT16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74ALVT16823DL | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | EndOfLife | |
74AUP1G175 | Low-power D-type flip-flop with reset; positive-edge trigger | ACT | |
74AUP1G175GF | Low-power D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74AUP1G175GM | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G175GN | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G175GS | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G175GW | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G374 | Low-power D-type flip-flop; positive-edge trigger; 3-state | ACT | |
74AUP1G374GF | Low-power D-type flip-flop; positive-edge trigger; 3-state | EndOfLife | |
74AUP1G374GM | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G374GN | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G374GS | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G374GW | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G74 | Low-power D-type flip-flop with set and reset; positive-edge trigger | ACT | |
74AUP1G74DC | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G74GD | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AUP1G74GF | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AUP1G74GM | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AUP1G74GN | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G74GS | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G74GT | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G74GX | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G79 | Low-power D-type flip-flop; positive-edge trigger | ACT | |
74AUP1G79GF | EndOfLife | ||
74AUP1G79GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GV | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80 | Low-power D-type flip-flop; positive-edge trigger | ACT | |
74AUP1G80GF | Low-power D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP1G80GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79 | Low-power dual D-type flip-flop; positive-edge trigger | ACT | |
74AUP2G79DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79GD | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G79GF | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G79GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G79GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80 | Low-power dual D-type flip-flop; positive-edge trigger | ACT | |
74AUP2G80DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80GD | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G80GF | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G80GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G80GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AVC16374 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | ACT | |
74AVC16374DGG | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74HC173; 74HCT173 | Quad D-type flip-flop; positive-edge trigger; 3-state | ACT | |
74HC173D | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HC173DB | EndOfLife | ||
74HC173PW | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HCT173D | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HCT173DB | EndOfLife | ||
74HC174; 74HCT174 | Hex D-type flip-flop with reset; positive-edge trigger | ACT | |
74HC174D | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC174DB | Hex D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74HC174PW | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT174D | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT174DB | Hex D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74HCT174PW | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC175; 74HCT175 | Quad D-type flip-flop with reset; positive-edge trigger | ACT | |
74HC175D | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC175DB | EndOfLife | ||
74HC175PW | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175D | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175DB | EndOfLife | ||
74HCT175PW | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC273; 74HCT273 | Octal D-type flip-flop with reset; positive-edge trigger | ACT | |
74HC273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC273DB | Octal D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74HC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT273DB | Octal D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74HCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC374; 74HCT374 | Octal D-type flip-flop; positive edge-trigger; 3-state | ACT | |
74HC374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC374DB | Octal D-type flip-flop; positive edge-trigger; 3-state | EndOfLife | |
74HC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT374DB | Octal D-type flip-flop; positive edge-trigger; 3-state | EndOfLife | |
74HCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC377; 74HCT377 | Octal D-type flip-flop with data enable; positive-edge trigger | ACT | |
74HC377D | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC377DB | EndOfLife | ||
74HC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT377D | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT377DB | EndOfLife | ||
74HCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC574; 74HCT574 | Octal D-type flip-flop; positive edge-trigger; 3-state | ACT | |
74HC574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC574DB | Octal D-type flip-flop; positive edge-trigger; 3-state | EndOfLife | |
74HC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT574DB | Octal D-type flip-flop; positive edge-trigger; 3-state | EndOfLife | |
74HCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC74; 74HCT74 | Dual D-type flip-flop with set and reset; positive edge-trigger | ACT | |
74HC74BQ | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC74D | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC74DB | Dual D-type flip-flop with set and reset; positive edge-trigger | EndOfLife | |
74HC74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT74BQ | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT74D | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT74DB | Dual D-type flip-flop with set and reset; positive edge-trigger | EndOfLife | |
74HCT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74LV74 | Dual D-type flip-flop with set and reset; positive-edge trigger | ACT | |
74LV74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV74DB | EndOfLife | ||
74LV74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC16374A; 74LVCH16374A | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | ACT | |
74LVC16374ABX | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | EndOfLife | |
74LVC16374ADGG | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVC16374ADL | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | EndOfLife | |
74LVCH16374ABX | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | EndOfLife | |
74LVCH16374ADGG | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVCH16374ADL | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | EndOfLife | |
74LVC1G175 | Single D-type flip-flop with reset; positive-edge trigger | ACT | |
74LVC1G175GF | Single D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74LVC1G175GM | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GN | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GS | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GV | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GW | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G74 | Single D-type flip-flop with set and reset; positive edge trigger | ACT | |
74LVC1G74DC | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74DP | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74GD | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC1G74GF | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC1G74GM | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC1G74GN | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74GS | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74GT | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G79 | Single D-type flip-flop; positive-edge trigger | ACT | |
74LVC1G79GF | Single D-type flip-flop; positive-edge trigger | EndOfLife | |
74LVC1G79GM | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GN | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GS | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80 | Single D-type flip-flop; positive-edge trigger | ACT | |
74LVC1G80GF | Single D-type flip-flop; positive-edge trigger | EndOfLife | |
74LVC1G80GM | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GN | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GS | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GV | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GW | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC273 | Octal D-type flip-flop with reset; positive-edge trigger | ACT | |
74LVC273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC273DB | Octal D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74LVC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC2G74 | Single D-type flip-flop with set and reset; positive edge trigger | ACT | |
74LVC2G74DC | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74DP | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74GD | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC2G74GF | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC2G74GM | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC2G74GN | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74GS | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74GT | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC374A | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | ACT | |
74LVC374ABQ | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74LVC374AD | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74LVC374ADB | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | EndOfLife | |
74LVC374APW | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74LVC377 | Octal D-type flip-flop with data enable; positive-edge trigger | ACT | |
74LVC377D | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74LVC377DB | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74LVC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74LVC574A | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | ACT | |
74LVC574ABQ | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74LVC574AD | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74LVC574ADB | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74LVC574APW | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74LVC74A | Dual D-type flip-flop with set and reset; positive-edge trigger | ACT | |
74LVC74ABQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC74AD | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC74ADB | Dual D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74LVC74APW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC823A | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | ACT | |
74LVC823ABQ | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74LVC823AD | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74LVC823ADB | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74LVC823APW | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74LVCH162374A | 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state | ACT | |
74LVCH162374ADGG | 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state | Production | |
74LVCH162374ADL | 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state | EndOfLife | |
74LVT162374 | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | ACT | |
74LVT162374DGG | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | Production | |
74LVT162374DL | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT16374A; 74LVTH16374A | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | ACT | |
74LVT16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVT16374ADL | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | EndOfLife | |
74LVT16374AEV | EndOfLife | ||
74LVTH16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
HEF4013B | Dual D-type flip-flop | ACT | |
HEF4013BT | Dual D-type flip-flop | Production | |
HEF4013BTT | Dual D-type flip-flop | Production | |
HEF40175B | Quad D-type flip-flop | ACT | |
HEF40175BT | Quad D-type flip-flop | Production | |
HEF40175BTT | Quad D-type flip-flop | Production | |
74ABT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74ABT74D | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74AHC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVC374PW | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVC374BQ | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVC374D | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVC574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVC74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74ALVCH16374DGG | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74ALVCH16374DL | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | EndOfLife | |
74ALVCH16821DGG | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVCH16821DL | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | EndOfLife | |
74ALVT162821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state | Production | |
74ALVT162823DGG | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state | Production | |
74ALVT162823DL | 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVT162821DL | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state | EndOfLife | |
74ALVT16821DGG | 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVT16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74ALVT16821DL | 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state | EndOfLife | |
74ALVT16823DL | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | EndOfLife | |
74AUP1G175GM | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G175GN | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G175GW | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G175GS | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G374GF | Low-power D-type flip-flop; positive-edge trigger; 3-state | EndOfLife | |
74AUP1G374GM | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G374GW | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G374GN | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G374GS | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G74DC | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G74GN | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G74GD | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AUP1G74GT | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G74GX | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G74GS | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G79GF | EndOfLife | ||
74AUP1G79GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GV | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GF | Low-power D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP1G80GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79GD | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G79GF | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G79GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G80DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80GD | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G80GF | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AUP2G80GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
74AVC16374DGG | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74HC173PW | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HC173D | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HC173DB | EndOfLife | ||
74HC174PW | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC174D | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC175D | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC175DB | EndOfLife | ||
74HC175PW | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC273DB | Octal D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74HC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC374DB | Octal D-type flip-flop; positive edge-trigger; 3-state | EndOfLife | |
74HC377D | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC377DB | EndOfLife | ||
74HC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC574DB | Octal D-type flip-flop; positive edge-trigger; 3-state | EndOfLife | |
74HC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC74D | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC74BQ | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT173D | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HCT173DB | EndOfLife | ||
74HCT174D | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT174PW | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175D | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175PW | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175DB | EndOfLife | ||
74HCT273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT374DB | Octal D-type flip-flop; positive edge-trigger; 3-state | EndOfLife | |
74HCT377D | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT377DB | EndOfLife | ||
74HCT574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT574DB | Octal D-type flip-flop; positive edge-trigger; 3-state | EndOfLife | |
74HCT74BQ | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT74BZ | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT74D | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT74DB | Dual D-type flip-flop with set and reset; positive edge-trigger | EndOfLife | |
74HCT74PW | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74LV74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC16374ADGG | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVC16374ADL | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | EndOfLife | |
74LVC16374ABX | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | EndOfLife | |
74LVC1G175GM | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GN | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GS | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GF | Single D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74LVC1G175GW | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GV | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G74DP | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74DC | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74GF | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC1G74GT | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74GN | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74GS | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G79GM | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GN | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GS | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GF | Single D-type flip-flop; positive-edge trigger | EndOfLife | |
74LVC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GM | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GN | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GF | Single D-type flip-flop; positive-edge trigger | EndOfLife | |
74LVC1G80GV | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GS | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GW | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC273DB | Octal D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74LVC2G74DC | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74DP | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74GD | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC2G74GF | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC2G74GM | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC2G74GT | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74GN | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74GS | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC374ABQ | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74LVC374APW | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74LVC374AD | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
74LVC374ADB | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | EndOfLife | |
74LVC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74LVC377D | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74LVC574AD | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74LVC574ABQ | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74LVC574ADB | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74LVC574APW | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
74LVC74AD | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC74ABQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC74ADB | Dual D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74LVC74APW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC823ADB | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74LVC823APW | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74LVCH162374ADGG | 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state | Production | |
74LVCH16374ADGG | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
74LVCH16374ABX | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | EndOfLife | |
74LVCH16374ADL | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | EndOfLife | |
74LVT162374DGG | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | Production | |
74LVT162374DL | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | EndOfLife | |
74LVT16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
74LVT16374AEV | EndOfLife | ||
74LVTH16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
HEF4013BT | Dual D-type flip-flop | Production | |
HEF4013BTT | Dual D-type flip-flop | Production | |
HEF40175BTT | Quad D-type flip-flop | Production | |
HEF40175BT | Quad D-type flip-flop | Production | |
N74F374D | Octal D flip-flop (3-State) | EndOfLife | |
N74F74D | Dual D-type flip-flop | EndOfLife | |
74ABT74DB | Dual D-type flip-flop with set and reset; positive edge-trigger | EndOfLife | |
74AHC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC377D | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377D | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AUP1G74GM | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74AUP1G74GF | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
74ALVCH16823DL | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | EndOfLife | |
74ALVCH16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
74AUP1G175GF | Low-power D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74HC174DB | Hex D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74HC74DB | Dual D-type flip-flop with set and reset; positive edge-trigger | EndOfLife | |
74HCT273DB | Octal D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74HCT174DB | Hex D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
74LV74DB | EndOfLife | ||
74LVC1G74GM | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC823AD | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74LVCH162374ADL | 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state | EndOfLife | |
74LVC1G74GD | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
74LVC823ABQ | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
74LVC377DB | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74LVT16374ADL | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | EndOfLife | |
74HC74BZ | Dual D-type flip-flop with set and reset; positive edge-trigger | Production |
Brochure (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_guide_MiniLogic_MicroPak_201808.pdf | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.