NCA9555 GPIO expander evaluation board
NEVB – NCA9555, the NCA95xx evaluation board, is an Arduino™ compatible shield form factor PCB
designed for the Nexperia I²C controlled GPIO expander family. The board provides convenient test points for GND, I²C-Bus signals SCL and SDA as well as an interrupt open drain output. The EVB can be used for the GPIO expander derivatives NCA9555, NCA9535, NCA9539 and NCA9595.
Key features & benefits
- Input voltage = 1.6 V to 5.5 V
- I²C to parallel port expansion
- Number of GPIOs = 2 ports with 8 bits
- Current drive capability = ± 25 mA
- I²C interface, Fast-Mode 400 kHz
- Open-drain active-low interrupt output
- Configurable slave address via 3 selection pins (2 pins for NCA9539)
- Low-active reset input (NCA9539)
Products on the board (1)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NCA9555BY | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers | Production |
Latest news and blogs
Latest videos
Products on the board (1)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NCA9555BY | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers | Production |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
NCA95XX_Arduino_Sketches | NCA95XX Arduino™ Sketch Examples | Software | 2023-03-12 |
NCA95XX_EVB_Software | NCA95XX EVB GUI | Software | 2023-03-12 |
UM90017 | NCA95XX Evaluation Board: Quick-Start Guide | User manual | 2023-01-18 |
UM90016 | NCA95xx GPIO expander EVB (Arduino™ shield compatible) | User manual | 2024-02-23 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.