![](/.imaging/mte/nexperia/page-intro/dam/nexperia/applications/Evaluation-Boards/NEVB-MCTRL-100-BLDC-motor-driver-kit/RS5741_24-01-22_Motor_Evaluation_Board_020-lpr.jpg/jcr:content/RS5741_24-01-22_Motor_Evaluation_Board_020-lpr.jpg)
NEVB-MCTRL-100 BLDC motor driver kit
Nexperia's NEVB-MCTRL-100 BLDC motor driver kit provides a full motor drive solution for 12 V - 48 V, 1000 W, 3-phase BLDC motors. It contains PCBs designed for the Nexperia LFPAK56 MOSFET family and the modular design allows for different motor controllers, gate drivers, MOSFETs and motors to be used. In addition, each board provides convenient test points for power, motor drive, and sensing signals to aid with development and testing with Nexperia’s LFPAK56 MOSFET family. The motor controller board is designed for the Leonardo R3 and Nucleo development board form factors.
Key features & benefits
Rugged MOSFETs with high IDMax rating
ASFETs for motor control
Key applications
Products on the board (7)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
![]() |
PSMN3R9-100YSF | NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package | Production | |
![]() |
PMEG100T20ELR | 100 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
![]() |
PMEG3010CEJ | 30 V, 1 A very low VF Schottky barrier rectifier | Production | |
![]() |
PTVS60VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
![]() |
BAT760 | Medium power Schottky barrier single diode | Production | |
![]() |
BZX84-C56 | Voltage regulator diodes | Production | |
![]() |
CBT3251PW | 1-of-8 FET multiplexer/demultiplexer | Production |
Products on the board (7)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
![]() |
PSMN3R9-100YSF | NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package | Production | |
![]() |
PMEG100T20ELR | 100 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
![]() |
PMEG3010CEJ | 30 V, 1 A very low VF Schottky barrier rectifier | Production | |
![]() |
PTVS60VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
![]() |
BAT760 | Medium power Schottky barrier single diode | Production | |
![]() |
BZX84-C56 | Voltage regulator diodes | Production | |
![]() |
CBT3251PW | 1-of-8 FET multiplexer/demultiplexer | Production |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
3_Phase_Inverter_BLDC_Trapezoidal_PET_v2 | 3_Phase_Inverter_BLDC_Trapezoidal_PET_v2 | Design support | 2024-05-02 |
3_Phase_Inverter_BLDC_Trapezoidal_v2 | 3_Phase_Inverter_BLDC_Trapezoidal_v2 | Design support | 2024-05-02 |
nevb_3inv_001_01_schematic | nevb_3inv_001_01_schematic. | Design support | 2024-05-02 |
nevb_mctrl_100_01_schematic_2 | nevb_mctrl_100_01_schematic_2 | Design support | 2024-05-02 |
stepperonline_42BLS40-24-01_overview | stepperonline_42BLS40-24-01_overview | Design support | 2024-05-02 |
UM90029 | NEVB-MCTRL-100-01-3INV-001-01 motor driver evaluation kit | User manual | 2024-04-15 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.