- Block diagram
 - Design considerations
 - Design resources
 - Product listing
 - Support
 
Block diagram
ESD protection devices
Recommended products (2)
Schottky diode
Recommended products (1)
Select a component
To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.
Design considerations
- High ESD robustness up to 30 kV and high surge currents up to 3.5 A (8/20µs)
 - Excellent ESD clamping behavior
 - Operate at a low capacitance avoiding any unwanted circuit disturbances
 - Asymmetrical internal diode configuration, ensures optimized electromagnetic immunity