Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BAT760

Medium power Schottky barrier single diode

Planar medium power Schottky barrier single diode with an integrated guard ring for stress protection, encapsulated in a very small SOD323 (SC-76) Surface-Mounted Device SMD plastic package.

Features and benefits

  • Ultra high-speed switching

  • Very low forward voltage

  • Guard-ring protected

  • Very small SMD plastic package

Applications

  • Ultra high-speed switching

  • Voltage clamping

  • Protection circuits

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IF [max] (A) Nr of functions Configuration VF [max] (mV) IR [typ] @25 C (µA) IR [max] @25 C (µA) Cd [max] (pF) Automotive qualified
BAT760 SOD323 SOD323 1.7 x 1.25 x 0.95 20.0 1.0 single single 550.0 10.0 50.0 25.0 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAT760 BAT760,115
(934055715115)
Active A4 SOD323
(SOD323)
SOD323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115
BAT760F
(934055715135)
Active A4 SOD323_135
BAT760Z
(934055715145)
Active A4 SOD323_145

Boards

Part number Description Type Quick links Shop link
Description
Nexperia's NEVB-MCTRL-100 BLDC motor driver kit provides a full motor drive solution for 12 V - 48 V, 1000 W, 3-phase BLDC motors. It contains PCBs designed for the Nexperia LFPAK56 MOSFET family and the modular design allows for different motor controllers, gate drivers, MOSFETs and motors to be used. In addition, each board provides convenient test points for power, motor drive, and sensing signals to aid with development and testing with Nexperia’s LFPAK56 MOSFET family. The motor controller board is designed for the Leonardo R3 and Nucleo development board form factors.
Type
Evaluation board
Quick links
Shop link

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAT760 BAT760,115 BAT760 rohs rhf rhf
BAT760 BAT760F BAT760 rohs rhf rhf
BAT760 BAT760Z BAT760 rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BAT760 Medium power Schottky barrier single diode Data sheet 2022-10-01
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
SOD323_135 Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
SOD323_145 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
BAT760_Nexperia_Product_Reliability BAT760 Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BAT760 BAT760 SPICE model SPICE model 2012-07-22
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BAT760 BAT760 SPICE model SPICE model 2012-07-22
SOD323 3D model for products with SOD323 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAT760 BAT760,115 934055715115 Active SOD323_115 3,000 Order product
BAT760 BAT760F 934055715135 Active SOD323_135 10,000 Order product
BAT760 BAT760Z 934055715145 Active SOD323_145 30,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAT760 BAT760,115 934055715115 SOD323 Order product
BAT760 BAT760F 934055715135 SOD323 Order product
BAT760 BAT760Z 934055715145 SOD323 Order product