NEVB-NMUX1309 Analog Switch Evaluation Board
The NMUX1309 EVB (Evaluation Board) is a PCB designed for Nexperia’s CMOS, bi-directional, dual 4:1 analog multiplexer. The evaluation board accepts both PQ and BQ packages, for the two variants of the device. Testpoints and headers allow easy access to power and signal pins for fast and easy set-up.
Key features & benefits
• Wide operating range: 1.5 V to 5.5 V
• Control signal pins maintains 1.8 V logic compatibility at higher VCC
• Rail-to-Rail operation on analog signal pins
• Powered-down protection: no ESD path from I/O pins to VCC
• Injection current control: coupling does not exceed 1 mV/mA
• Fail-Safe logic on control signal pins
• Pin compatible with industry standard 74HC4051/74HC4052 and 74HC4851/74HC4852 analog switch products
• Specified from -40 °C to +85 °C and from -40 °C to +125 °C
• Test points on VCC, GND, Yn (1Yn, 2Yn), Z (nZ), and Sn pins
• Passive footprints for customized divider circuit
• Selectable header shunts to connect inputs to VCC or GND
• Board supports NMUX TSSOP16 or DHVQFN16 footprints
Products on the board (4)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NMUX1309PW | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | ||
NMUX1309BQ-Q100 | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | ||
NMUX1309PW-Q100 | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | ||
NMUX1309BQ | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production |
Related boards (1)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
nevb-nmux1308-analog-switch-evaluation-board | NEVB-NMUX1308 Analog Switch Evaluation Board | Evaluation board |
Latest news and blogs
Products on the board (4)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NMUX1309PW | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | ||
NMUX1309BQ-Q100 | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | ||
NMUX1309PW-Q100 | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | ||
NMUX1309BQ | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production |
Related boards (1)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
nevb-nmux1308-analog-switch-evaluation-board | NEVB-NMUX1308 Analog Switch Evaluation Board | Evaluation board |
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
UM90026 | NMUX1308; NMUX1309 evaluation board | User manual | 2024-01-18 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.