![](/.imaging/mte/nexperia/page-intro/dam/nexperia/applications/Evaluation-Boards/NEVB-NPS4001--NEVB-NPS4069-load-switch-evaluation-board/NEVB-NPS4069_4001_1.png/jcr:content/NEVB%20NPS4069_4001_1.png)
NEVB-NPS4001, NEVB-NPS4069 load switch evaluation board
The NEVB-NPS4069 and NEVB-NPS4001 are two-layer PCBs containing the NPS4069 and NPS4001 load switches. This device features test point connections and headers for convenient ease-of-use. These EVBs also allow the user to control the device with user-defined test conditions, and take accurate device measurements.
Key features & benefits
• Input operating voltage range (VIN): 2.5 V to 5.5 V
• Rated currents: 1.5A (NPS4069) and 2A (NPS4001)
• ON resistance (RDS(on)):
• VIN = 5.5 V: 55 mΩ (typical)
• VIN = 3.3 V: 65 mΩ (typical)
• VIN = 2.5 V: 80 mΩ (typical)
• Constant current during current limit
• No body diode when disabled (no current path from pin OUT to pin IN)
• Active reverse voltage protection
• Built in soft start
• Convenient connections via test points and INPUT/OUTPUT terminals
Related boards (1)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
![]() |
nps4053-load-switch-evaluation-board | NPS4053 load switch evaluation board | Evaluation board | Order |
Related boards (1)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
![]() |
nps4053-load-switch-evaluation-board | NPS4053 load switch evaluation board | Evaluation board | Order |
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
UM90030 | NEVB-NPS4069 / NEVB-NPS4001 load switch evaluation board | User manual | 2024-04-04 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.