LED backlight for touchscreens and cameras

Look in any new car today and you'll see traditional dashboard and central consoles being replaced by LCD displays and infotainment touchscreens. Soon we may have screens for front and rear passengers and with all the various camera, rear view mirrors could easily switch to an internal display. In fact some analysts believe the average car will have up to 20 cameras and 15 displays by 2030. Of course one issue with LCD displays is the need for good backlighting. That is where a proven step-up DC/DC conversion is vital.

  • Block diagram
  • Design considerations
  • Product listing
  • Support

Block diagram

aaa-032529 DC/DCboostconverterIC optional VOut > VBatt VBatt Highlighted components are Nexperia focus products.

Battery protection

Freewheeling Schottky

Boost MOSFET

Transient Voltage Suppressors (TVS)

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

Design considerations

  • Boost MOSFET must offer a high efficiency and very good thermal behavior
  • Low VF delivers required efficiency, and Trench types can offer increased thermal stability
  • Range of products and package sizes needed to allow for different LED string lenghts and numbers, and best EMI performance

Product listing

Freewheeling Schottky

Transient Voltage Suppressors (TVS)