Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74AHC377D
Octal D-type flip-flop with data enable; positive-edge trigger
The 74AHC377; 74AHCT377 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.
The 74AHC377; 74AHCT377 has eight edge-triggered, D-type flip-flops with individual D inputs and Q outputs. A common clock input (CP) loads all flip-flops simultaneously when the data enable input (E) is LOW. The state of each D input, one set-up time before the LOW-to-HIGH clock transition, is transferred to the corresponding output (Qn) of the flip-flop. The E input is only required to be stable one set-up time prior to the LOW-to-HIGH transition for predictable operation.
For versions associated with the 74AHC377; 74AHCT377, refer to the following:
- For the master reset version, see 74AHC273; 74AHCT273
- For the transparent latch version, see 74AHC373; 74AHCT373
- For the 3-state version, see 74AHC374; 74AHCT374
Alternatives
Features and benefits
- Balanced propagation delays
- All inputs have Schmitt-trigger actions
- Inputs accept voltages higher than VCC
- Ideal for addressable register applications
- Data enable for address and data synchronization
- Eight positive-edge triggered D-type flip-flops
- Input levels:
- For 74AHC377: CMOS level
- For 74AHCT377: TTL level
- ESD protection:
- HBM EIA/JESD22-A114E exceeds 2000 V
- MM EIA/JESD22-A115-A exceeds 200 V
- CDM EIA/JESD22-C101C exceeds 1000 V
- Multiple package options
- Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC377D | 74AHC377D,112 (935267994112) |
Obsolete | no package information | ||||
74AHC377D,118 (935267994118) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC377D | 74AHC377D,112 | 74AHC377D | ||
74AHC377D | 74AHC377D,118 | 74AHC377D |
Series
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT377 | Octal D-type flip-flop with data enable; positive-edge trigger | Data sheet | 2017-07-20 |
AN11106 | Pin FMEA for AHC/AHCT family | Application note | 2019-01-09 |
ahc377 | ahc377 IBIS model | IBIS model | 2013-04-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
ahc377 | ahc377 IBIS model | IBIS model | 2013-04-08 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.