AHC(T) logic devices are specified over 2.0 V to 6.0 V. With a balanced output drive of 8mA and typical propagation delay of 5ns, the AHC(T) family includes buffers/line drivers, transceivers, gates, shift registers and analog switches.
AHC(T) products are available in SO, TSSOP and PicoGate as well as innovative leadless DQFN and MicroPak packages for PCB space saving. Nexperia's AHC(T) products are fully specified from -40°C to 125°C.
Key features and benefits
Features and benefits
- 5 ns typical propagation delay
- Output drive capability IOH / IOL = ±8 mA
- Low power
- 5 V tolerant inputs
- Low noise: VOLP = 0.8 V (max.)
Key applications
Applications
- Industrial
- Consumer electronics
- Computer peripherals
- Communications
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AHCT07AD | Hex buffer with open-drain outputs | EndOfLife | |
74AHCT07ABQ | Hex buffer with open-drain outputs | EndOfLife | |
74AHCV17ABQ | Hex buffer Schmitt trigger | EndOfLife | |
74AHC1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHC1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT244PW | Octal buffer/line driver; 3-state | Production | |
74AHC132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC00BQ-Q100 | Quad 2-input NAND gate | Production | |
74AHCU04BQ-Q100 | Hex unbuffered inverter | Production | |
74AHC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC04BQ-Q100 | Hex inverter | Production | |
74AHCT244D | Octal buffer/line driver; 3-state | Production | |
74AHC126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC02BQ-Q100 | Quad 2-input NOR gate | Production | |
74AHC14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC244PW | Octal buffer/line driver; 3-state | Production | |
74AHCT245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC08BQ-Q100 | Quad 2-input AND gate | Production | |
74AHC273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC04PW | Hex inverter | Production | |
74AHCT125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC594BQ-Q100 | 8-bit shift register with output register | Production | |
74AHCT30BQ-Q100 | 8-input NAND gate | Production | |
74AHC04BQ | Hex inverter | Production | |
74AHC123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC9541APW | Octal buffer/line driver; 3-state | Production | |
74AHCT244BQ | Octal buffer/line driver; 3-state | Production | |
74AHCV05APW | Hex inverter Schmitt trigger with open-drain outputs | Production | |
74AHC244BQ | Octal buffer/line driver; 3-state | Production | |
74AHC157BQ-Q100 | Quad 2-input multiplexer | Production | |
74AHCT273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT594BQ-Q100 | 8-bit shift register with output register | Production | |
74AHCT244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT04BQ | Hex inverter | Production | |
74AHC123AD | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT00BQ-Q100 | Quad 2-input NAND gate | Production | |
74AHCT04PW | Hex inverter | Production | |
74AHCT595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT240BQ-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHC244D | Octal buffer/line driver; 3-state | Production | |
74AHCT123AD | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT02BQ-Q100 | Quad 2-input NOR gate | Production | |
74AHC594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
74AHC32BQ-Q100 | Quad 2-input OR gate | Production | |
74AHCT138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT32BQ-Q100 | Quad 2-input OR gate | Production | |
74AHCT594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
74AHCT123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT04D | Hex inverter | Production | |
74AHC30BQ-Q100 | 8-input NAND gate | Production | |
74AHCT164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT157BQ-Q100 | Quad 2-input multiplexer | Production | |
74AHCT07APW | Hex buffer with open-drain outputs | Production | |
74AHC30GU12 | 8-input NAND gate | Production | |
74AHCT04BQ-Q100 | Hex inverter | Production | |
74AHCT14APW | Hex inverting Schmitt trigger | Production | |
74AHCT126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC04D | Hex inverter | Production | |
74AHC123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT08BQ-Q100 | Quad 2-input AND gate | Production | |
74AHCV07APW | Hex buffer with open-drain outputs | Production | |
74AHCT244APW | Octal buffer/line driver; 3-state | Production | |
74AHCT573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCU04D-Q100 | Hex unbuffered inverter | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHC273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC245PW | Octal bus transceiver; 3-state | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCV14APW | Hex inverting Schmitt trigger | Production | |
74AHCT139D | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT257D | Quad 2-input multiplexer; 3-state | Production | |
74AHC257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC32D-Q100 | Quad 2-input OR gate | Production | |
74AHC273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT245PW | Octal bus transceiver; 3-state | Production | |
74AHCT139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT123APW | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT157PW | Quad 2-input multiplexer | Production | |
74AHC00D | Quad 2-input NAND gate | Production | |
74AHC132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT240PW | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT245D | Octal bus transceiver; 3-state | Production | |
74AHC1G4214GW | 14-stage divider and oscillator | Production | |
74AHC373PW | Octal D-type transparant latch; 3-state | Production | |
74AHC00PW | Quad 2-input NAND gate | Production | |
74AHC02PW | Quad 2-input NOR gate | Production | |
74AHC02D-Q100 | Quad 2-input NOR gate | Production | |
74AHCT138BQ | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT126BQ | Quad buffer/line driver; 3-state | Production | |
74AHC125BQ | Quad buffer/line driver; 3-state | Production | |
74AHC126BQ | Quad buffer/line driver; 3-state | Production | |
74AHCT377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT257PW | Quad 2-input multiplexer; 3-state | Production | |
74AHC139D | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC14D | Hex inverting Schmitt trigger | Production | |
74AHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC373D | Octal D-type transparant latch; 3-state | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHCT132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74AHC374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT573BQ | Octal D-type transparent latch; 3-state | Production | |
74AHCT32D | Quad 2-input OR gate | Production | |
74AHC30BQ | 8-input NAND gate | Production | |
74AHC245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74AHC573D | Octal D-type transparent latch; 3-state | Production | |
74AHCT377D | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC245D | Octal bus transceiver; 3-state | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT157D | Quad 2-input multiplexer | Production | |
74AHC594BQ | 8-bit shift register with output register | Production | |
74AHC594D | 8-bit shift register with output register | Production | |
74AHC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC164BQ | 8-bit serial-in/parallel-out shift register | Production | |
74AHC139PW | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC573BQ | Octal D-type transparent latch; 3-state | Production | |
74AHCT541BQ | Octal buffer/line driver; 3-state | Production | |
74AHCT595BQ | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC08D | Quad 2-input AND gate | Production | |
74AHC377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT30D-Q100 | 8-input NAND gate | Production | |
74AHCT594DB | 8-bit shift register with output register | EndOfLife | |
74AHCT374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT30PW | 8-input NAND gate | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC02D | Quad 2-input NOR gate | Production | |
74AHC125D | Quad buffer/line driver; 3-state | Production | |
74AHC32D | Quad 2-input OR gate | Production | |
74AHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC123ABQ | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC132D | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74AHC14PW | Hex inverting Schmitt trigger | Production | |
74AHC30PW | 8-input NAND gate | Production | |
74AHC541PW | Octal buffer/line driver; 3-state | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74AHCT02D-Q100 | Quad 2-input NOR gate | Production | |
74AHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT32D-Q100 | Quad 2-input OR gate | Production | |
74AHCV244APW | Octal buffer/line driver; 3-state | Production | |
74AHC86PW | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT594PW | 8-bit shift register with output register | Production | |
74AHCU04D | Hex unbuffered inverter | Production | |
74AHCT00PW | Quad 2-input NAND gate | Production | |
74AHCT08BQ | Quad 2-input AND gate | Production | |
74AHC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHC157D | Quad 2-input multiplexer | Production | |
74AHC08BQ | Quad 2-input AND gate | Production | |
74AHCT240D-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHC74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC30D-Q100 | 8-input NAND gate | Production | |
74AHCT74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT240D | Octal buffer/line driver; inverting; 3-state | Production | |
74AHC594DB | 8-bit shift register with output register | EndOfLife | |
74AHC594D-Q100 | 8-bit shift register with output register | Production | |
74AHCU04PW | Hex unbuffered inverter | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHCT595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCV541ABQ | Octal buffer/line driver; 3-state | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC157D-Q100 | Quad 2-input multiplexer | Production | |
74AHCT132D | Quad 2-input NAND Schmitt trigger | Production | |
74AHC126D | Quad buffer/line driver; 3-state | Production | |
74AHC00D-Q100 | Quad 2-input NAND gate | Production | |
74AHCU04BQ | Hex unbuffered inverter | Production | |
74AHC157BQ | Quad 2-input multiplexer | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHC08D-Q100 | Quad 2-input AND gate | Production | |
74AHCT541PW | Octal buffer/line driver; 3-state | Production | |
74AHCT32BQ | Quad 2-input OR gate | Production | |
74AHCT32PW | Quad 2-input OR gate | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT273PW | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC1G4210GW | 10-stage divider and oscillator | Production | |
74AHCT17APW | Hex buffer Schmitt trigger | Production | |
74AHC74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC32PW | Quad 2-input OR gate | Production | |
74AHCT14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT126PW | Quad buffer/line driver; 3-state | Production | |
74AHCT02BQ | Quad 2-input NOR gate | Production | |
74AHCT02D | Quad 2-input NOR gate | Production | |
74AHC138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC14BQ | Hex inverting Schmitt trigger | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC257D | Quad 2-input multiplexer; 3-state | Production | |
74AHC157PW | Quad 2-input multiplexer | Production | |
74AHC138D | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT86BQ | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC1G4208GW | 8-stage divider and oscillator | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC00BQ | Quad 2-input NAND gate | Production | |
74AHCT14BQ | Hex inverting Schmitt trigger | Production | |
74AHC594PW | 8-bit shift register with output register | Production | |
74AHCT30BQ | 8-input NAND gate | Production | |
74AHCT14PW | Hex inverting Schmitt trigger | Production | |
74AHCT74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT125D | Quad buffer/line driver; 3-state | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC595BQ | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC86BQ | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT04D-Q100 | Hex inverter | Production | |
74AHC574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74AHCT30D | 8-input NAND gate | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT594D-Q100 | 8-bit shift register with output register | Production | |
74AHCT164BQ | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT126D | Quad buffer/line driver; 3-state | Production | |
74AHCT00D | Quad 2-input NAND gate | Production | |
74AHCT08D | Quad 2-input AND gate | Production | |
74AHCT595PW | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT541D | Octal buffer/line driver; 3-state | Production | |
74AHCT377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC126PW | Quad buffer/line driver; 3-state | Production | |
74AHC138BQ | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT14D | Hex inverting Schmitt trigger | Production | |
74AHC08PW | Quad 2-input AND gate | Production | |
74AHC02BQ | Quad 2-input NOR gate | Production | |
74AHC245BQ | Octal bus transceiver; 3-state | Production | |
74AHCT594D | 8-bit shift register with output register | Production | |
74AHCT240BQ | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC541D | Octal buffer/line driver; 3-state | Production | |
74AHCT125BQ | Quad buffer/line driver; 3-state | Production | |
74AHCT164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC377PW | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT273BQ | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT164D | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT08PW | Quad 2-input AND gate | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC32BQ | Quad 2-input OR gate | Production | |
74AHC30D | 8-input NAND gate | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHCT164PW | 8-bit serial-in/parallel-out shift register | Production | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT00D-Q100 | Quad 2-input NAND gate | Production | |
74AHCT02PW | Quad 2-input NOR gate | Production | |
74AHC573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT08D-Q100 | Quad 2-input AND gate | Production | |
74AHC573PW | Octal D-type transparent latch; 3-state | Production | |
74AHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT138D | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT157D-Q100 | Quad 2-input multiplexer | Production | |
74AHCT138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74AHC1G4215GW | 15-stage divider and oscillator | Production | |
74AHCT132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT157BQ | Quad 2-input multiplexer | Production | |
74AHC138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT123ABQ | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC164D | 8-bit serial-in/parallel-out shift register | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC1G4212GW | 12-stage divider and oscillator | Production | |
74AHC125PW | Quad buffer/line driver; 3-state | Production | |
74AHC04D-Q100 | Hex inverter | Production | |
74AHCT04APW | Hex inverter | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT374PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCV245APW | Octal bus transceiver; 3-state | Production | |
74AHCT245BQ | Octal bus transceiver; 3-state | Production | |
74AHCV17APW | Hex buffer Schmitt trigger | Production | |
74AHCT86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHCT594BQ | 8-bit shift register with output register | Production | |
74AHCV541APW | Octal buffer/line driver; 3-state | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC541BQ | Octal buffer/line driver; 3-state | Production | |
74AHCT573D | Octal D-type transparent latch; 3-state | Production | |
74AHCT125PW | Quad buffer/line driver; 3-state | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC377D | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC164PW | 8-bit serial-in/parallel-out shift register | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74AHCT573PW | Octal D-type transparent latch; 3-state | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHCT00BQ | Quad 2-input NAND gate | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC3G04GT | Inverter | Production | |
74AHCT2G08GD-Q100 | Dual 2-input AND gate | EndOfLife | |
74AHCT3G14GD-Q100 | EndOfLife | ||
74AHC3G14GD-Q100 | EndOfLife | ||
74AHCT2G32GD-Q100 | EndOfLife | ||
74AHC2G08GD | Dual 2-input AND gate | EndOfLife | |
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHCT2G126GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHC1G32GV-Q100 | 2-input OR gate | Production | |
74AHCT3G04GD | Inverter | EndOfLife | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G04DC | Inverter | Production | |
74AHCT1G125GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC2G00DC | Dual 2-input NAND gate | Production | |
74AHCT2G32DP | Dual 2-input OR gate | Production | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC1G08GV | 2-input AND gate | Production | |
74AHCT1G32GW | 2-input OR gate | Production | |
74AHCT2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHC1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G126GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHC1G32GV | 2-input OR gate | Production | |
74AHC1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G04GW | Inverter | Production | |
74AHC1G00GV | 2-input NAND gate | Production | |
74AHC1G02GV | 2-input NOR gate | Production | |
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHC1G04GM | Inverter | Production | |
74AHC2G00DP | Dual 2-input NAND gate | Production | |
74AHCT2G32DC | Dual 2-input OR gate | Production | |
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G04GM | Inverter | Production | |
74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT2G125GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHC1G08GV-Q100 | 2-input AND gate | Production | |
74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
74AHCT3G04DP | Inverter | EndOfLife | |
74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G125DP | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DC | Dual buffer/line driver; 3-state | Production | |
74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G00GV | 2-input NAND gate | Production | |
74AHCT2G00DP-Q100 | EndOfLife | ||
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AHCT2G241DP | Dual buffer/line driver; 3-state | EndOfLife | |
74AHC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHC1G125GM | Bus buffer/line driver; 3-state | Production | |
74AHC2G126DP | Dual buffer/line driver; 3-state | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHC2G125GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT3G14GT | Triple inverting Schmitt trigger | Production | |
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G04DC-Q100 | Inverter | Production | |
74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G126GM | Bus buffer/line driver; 3-state | Production | |
74AHCT1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G126GW | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
74AHCT1G14GW | Inverting Schmitt trigger | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHC1G32GW-Q100 | 2-input OR gate | Production | |
74AHC2G08DP | Dual 2-input AND gate | Production | |
74AHC1G14GW | Inverting Schmitt trigger | Production | |
74AHC1G14GV | Inverting Schmitt trigger | Production | |
74AHCT1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHC2G32DC | Dual 2-input OR gate | Production | |
74AHCT2G126DC | Dual buffer/line driver; 3-state | Production | |
74AHCT1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHCT1G02GW | 2-input NOR gate | Production | |
74AHC1G09GW | 2-input AND gate with open-drain output | Production | |
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74AHC1G07GV | Buffer with open-drain output | Production | |
74AHC1G32GW | 2-input OR gate | Production | |
74AHC2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
74AHCT2G00GD | Dual 2-input NAND gate | EndOfLife | |
74AHCT1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHC2G08DC | Dual 2-input AND gate | Production | |
74AHC2G126GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT1G14GV | Inverting Schmitt trigger | Production | |
74AHCT1G04GV | Inverter | Production | |
74AHC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G125GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHC1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHC1G07GW | Buffer with open-drain output | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
74AHC1G09GV | 2-input AND gate with open-drain output | Production | |
74AHC1G00GW | 2-input NAND gate | Production | |
74AHC1G08GW | 2-input AND gate | Production | |
74AHCT2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHCT1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHCT1G00GW | 2-input NAND gate | Production | |
74AHCT1G08GW | 2-input AND gate | Production | |
74AHCT2G08DC | Dual 2-input AND gate | Production | |
74AHCT2G00DP | Dual 2-input NAND gate | EndOfLife | |
74AHCT541ABQ | Octal buffer/line driver; 3-state | Production | |
74AHCT2G241GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHC2G241DP | Dual buffer/line driver; 3-state | Production | |
74AHCT2G00DC | Dual 2-input NAND gate | Production | |
74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AHC3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AHCT1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G08GV | 2-input AND gate | Production | |
74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
74AHCT3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AHCT1G32GV | 2-input OR gate | Production | |
74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
74AHC2G241GD | Dual buffer/line driver; 3-state | EndOfLife | |
74AHC2G32GD | Dual 2-input OR gate | EndOfLife | |
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74AHCT2G126DP | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G32GD | Dual 2-input OR gate | EndOfLife | |
74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC3G14DP | Triple inverting Schmitt trigger | Production | |
74AHCT541APW | Octal buffer/line driver; 3-state | Production | |
74AHCT1G125GM | Bus buffer/line driver; 3-state | Production | |
74AHC3G04DP-Q100 | Inverter | Production | |
74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
74AHCT1G02GV | 2-input NOR gate | Production | |
74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC3G14DC | Triple inverting Schmitt trigger | Production | |
74AHC1GU04GW | Unbuffered inverter | Production | |
74AHC2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHC3GU04DC | Triple unbuffered inverter | Production | |
74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT3G14DC | Triple inverting Schmitt trigger | Production | |
74AHCT245APW | Octal bus transceiver; 3-state | Production | |
74AHCT1G126GF | Bus buffer/line driver; 3-state | EndOfLife | |
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74AHC3G04DP | Inverter | Production | |
74AHC2G32DP | Dual 2-input OR gate | Production | |
74AHC1G126GM | Bus buffer/line driver; 3-state | Production | |
74AHCT1G04GW | Inverter | Production | |
74AHC1G04GV-Q100 | Inverter | Production | |
74AHC1G04GV | Inverter | Production | |
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
74AHC1G126GW | Bus buffer/line driver; 3-state | Production | |
74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT2G08DP | Dual 2-input AND gate | Production | |
74AHCT3G14DP | Triple inverting Schmitt trigger | Production | |
74AHC3G14GT | Triple inverting Schmitt trigger | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74AHC3G04GD | Inverter | EndOfLife | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74AHCT2G125DP | Dual buffer/line driver; 3-state | Production | |
74AHC3GU04DP | Triple unbuffered inverter | Production | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC3GU04GD | Triple unbuffered inverter | EndOfLife | |
74AHCT3G04DC | Inverter | Production | |
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHC1G17GV | Single Schmitt trigger buffer | Production | |
74AHC1G02GW | 2-input NOR gate | Production | |
74AHC1GU04GV | Unbuffered inverter | Production | |
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT1G17GV | Single Schmitt trigger buffer | Production | |
74AHCT2G126DP-Q100 | EndOfLife | ||
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHCT1G17GW | Single Schmitt trigger buffer | Production | |
74AHC1G17GW | Single Schmitt trigger buffer | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHC1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
74AHC132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC00BQ-Q100 | Quad 2-input NAND gate | Production | |
74AHCU04BQ-Q100 | Hex unbuffered inverter | Production | |
74AHC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC04BQ-Q100 | Hex inverter | Production | |
74AHC126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC02BQ-Q100 | Quad 2-input NOR gate | Production | |
74AHC14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC08BQ-Q100 | Quad 2-input AND gate | Production | |
74AHC273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC594BQ-Q100 | 8-bit shift register with output register | Production | |
74AHCT30BQ-Q100 | 8-input NAND gate | Production | |
74AHC123ABQ-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC157BQ-Q100 | Quad 2-input multiplexer | Production | |
74AHCT273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT594BQ-Q100 | 8-bit shift register with output register | Production | |
74AHCT244BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT14BQ-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT00BQ-Q100 | Quad 2-input NAND gate | Production | |
74AHCT595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC245BQ-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT240BQ-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHC595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT02BQ-Q100 | Quad 2-input NOR gate | Production | |
74AHC594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
74AHC32BQ-Q100 | Quad 2-input OR gate | Production | |
74AHCT138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT32BQ-Q100 | Quad 2-input OR gate | Production | |
74AHCT594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
74AHCT123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC30BQ-Q100 | 8-input NAND gate | Production | |
74AHCT164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT157BQ-Q100 | Quad 2-input multiplexer | Production | |
74AHCT04BQ-Q100 | Hex inverter | Production | |
74AHCT126BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC123AD-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT08BQ-Q100 | Quad 2-input AND gate | Production | |
74AHCT573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCU04D-Q100 | Hex unbuffered inverter | Production | |
74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHC244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
74AHC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC32D-Q100 | Quad 2-input OR gate | Production | |
74AHCT273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC02D-Q100 | Quad 2-input NOR gate | Production | |
74AHC139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
74AHC245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
74AHC244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT30D-Q100 | 8-input NAND gate | Production | |
74AHCT125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT30PW-Q100 | 8-input NAND gate | Production | |
74AHC126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
74AHCT02D-Q100 | Quad 2-input NOR gate | Production | |
74AHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT32D-Q100 | Quad 2-input OR gate | Production | |
74AHCT240D-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHC74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC30D-Q100 | 8-input NAND gate | Production | |
74AHC594D-Q100 | 8-bit shift register with output register | Production | |
74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
74AHC30PW-Q100 | 8-input NAND gate | Production | |
74AHC245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC157D-Q100 | Quad 2-input multiplexer | Production | |
74AHC00D-Q100 | Quad 2-input NAND gate | Production | |
74AHCT240PW-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHC08D-Q100 | Quad 2-input AND gate | Production | |
74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHCT125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT04D-Q100 | Hex inverter | Production | |
74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
74AHCT244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT594D-Q100 | 8-bit shift register with output register | Production | |
74AHCT377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
74AHCT164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT00D-Q100 | Quad 2-input NAND gate | Production | |
74AHC573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT08D-Q100 | Quad 2-input AND gate | Production | |
74AHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT157D-Q100 | Quad 2-input multiplexer | Production | |
74AHCT138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC04PW-Q100 | Hex inverter | Production | |
74AHCT132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT126PW-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC123APW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74AHC04D-Q100 | Hex inverter | Production | |
74AHCT245PW-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCU04PW-Q100 | Hex unbuffered inverter | Production | |
74AHCT04PW-Q100 | Hex inverter | Production | |
74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT2G08GD-Q100 | Dual 2-input AND gate | EndOfLife | |
74AHCT3G14GD-Q100 | EndOfLife | ||
74AHC3G14GD-Q100 | EndOfLife | ||
74AHCT2G32GD-Q100 | EndOfLife | ||
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHC1G32GV-Q100 | 2-input OR gate | Production | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G08GW-Q100 | 2-input AND gate | Production | |
74AHC1G08GV-Q100 | 2-input AND gate | Production | |
74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT2G00DP-Q100 | EndOfLife | ||
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G04DC-Q100 | Inverter | Production | |
74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHC1G32GW-Q100 | 2-input OR gate | Production | |
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC3G04DP-Q100 | Inverter | Production | |
74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74AHC1G04GV-Q100 | Inverter | Production | |
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DP-Q100 | EndOfLife | ||
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_1313739557885_ja_JP.zip | Advanced High-speed CMOS AHC(T) | Value proposition | 2014-03-21 |
vp_1313739557885_zh_CN.zip | 先进的高速CMOS AHC(T) | Value proposition | 2014-04-08 |
vp_1313739557885.zip | Advanced High-speed CMOS AHC(T) | Value proposition | 2017-04-06 |
TSSOP5_SOT353-1_mk.png | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
AN11106.pdf | Pin FMEA for AHC/AHCT family | Application note | 2019-01-09 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.