Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NEVB-NPS4001 load switch evaluation board

The NEVB-NPS4001 Load Switch Evaluation Module is an advanced tool designed to facilitate the evaluation and testing of the NPS4001 load switch. This module, constructed on a compact 2-layer printed circuit board (PCB), provides a robust platform for engineers and designers to assess the performance, efficiency, and reliability of the NPS4001 load switch in various applications.

NEVB-NPS4001 load switch evaluation board

Key features & benefits

• Input operating voltage range (VIN): 2.5 V to 5.5 V
• Rated currents: 2A (NPS4001)
• ON resistance (RDS(on)):
      • VIN = 5.5 V: 55 mΩ (typical)
      • VIN = 3.3 V: 65 mΩ (typical)
      • VIN = 2.5 V: 80 mΩ (typical)
• Constant current during current limit
• No body diode when disabled (no current path from pin OUT to pin IN)
• Active reverse voltage protection
• Built in soft start
• Convenient connections via test points and INPUT/OUTPUT terminals

Products on the board (1)

Type number Description Status Quick access
NPS4001GV 5.5 V, 55 mOhm load switch with current limitation Production

Related boards (2)

Board Description Type Quick links Shop link
NPS4053 load switch evaluation board nps4053-load-switch-evaluation-board NPS4053 load switch evaluation board Evaluation board Order
NEVB-NPS4069 load switch evaluation board nevb-nps4069-load-switch-evaluation-board NEVB-NPS4069 load switch evaluation board Evaluation board Order

Products on the board (1)

Type number Description Status Quick access
NPS4001GV 5.5 V, 55 mOhm load switch with current limitation Production

Related boards (2)

Board Description Type Quick links Shop link
NPS4053 load switch evaluation board nps4053-load-switch-evaluation-board NPS4053 load switch evaluation board Evaluation board Order
NEVB-NPS4069 load switch evaluation board nevb-nps4069-load-switch-evaluation-board NEVB-NPS4069 load switch evaluation board Evaluation board Order

Documentation (1)

File name Title Type Date
UM90030 NEVB-NPS4069 / NEVB-NPS4001 load switch evaluation board User manual 2024-04-04

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.