![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74ALVT162821
20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state
The 74ALVT162821 is a 20-bit positive-edge triggered D-type flip-flop with 30 Ω termination resistors and 3-state outputs
The device can be used as two 10-bit flip-flops or one 20-bit flip-flop. The device features two clocks (1CP and 2CP) and two output enables (1OE and 2OE), each controlling 10-bits. The flip-flops will store the state of their individual D-inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (nCP) transition. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Operation of the nOE input does not affect the state of the flip-flops. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs
Features and benefits
Wide supply voltage range from 2.3 V to 3.6 V
Overvoltage tolerant inputs to 5.5 V
BiCMOS high speed and output drive
Outputs include series resistance of 30 Ω making external termination resistors unnecessary
No bus current loading when output is tied to 5 V bus
Direct interface with TTL levels
IOFF circuitry provides partial Power-down mode operation
20-bit positive-edge triggered register
5 V I/O compatible
Multiple VCC and GND pins minimize switching noise
Bus hold on data inputs
Live insertion and extraction permitted
Power-up reset
Power-up 3-state
Output capability: +12 mA and -12 mA
Latch-up protection:
JESD17: exceeds 500 mA
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to 85 °C
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74ALVT162821DGG | 2.3 - 3.6 | TTL | ± 12 | 3.2 | 150 | medium | -40~85 | TSSOP56 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVT162821DGG | 74ALVT162821DGG:11 (935255460118) |
Active | ALVT162821 |
![]() TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT364-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVT162821DL | 74ALVT162821DL,512 (935255450512) |
Obsolete | ALVT162821 |
![]() SSOP56 (SOT371-1) |
SOT371-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74ALVT162821DL,518 (935255450518) |
Obsolete | ALVT162821 | Not available | ||||
74ALVT162821DL,112 (935255450112) |
Obsolete | ALVT162821 | Not available | ||||
74ALVT162821DL,118 (935255450118) |
Obsolete | ALVT162821 | Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVT162821DGG | 74ALVT162821DGG:11 | 74ALVT162821DGG |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVT162821DL | 74ALVT162821DL,512 | 74ALVT162821DL |
|
![]() |
74ALVT162821DL | 74ALVT162821DL,518 | 74ALVT162821DL |
|
![]() |
74ALVT162821DL | 74ALVT162821DL,112 | 74ALVT162821DL |
![]() |
|
74ALVT162821DL | 74ALVT162821DL,118 | 74ALVT162821DL |
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74ALVT162821 | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ω termination resistors; 3-state | Data sheet | 2024-06-25 |
sh00004 | Block diagram: 74ABT16821ADGG, 74ABT16821ADL, 74ALVCH16821DGG, 74ALVCH16821DL, 74ALVT162821DGG, 74ALVT162821DL | Block diagram | 2009-11-04 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
alvt162821 | alvt162821 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
SOT371-1 | plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
alvt162821 | alvt162821 IBIS model | IBIS model | 2013-04-08 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.