
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74ALVT162821DL
20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ohm termination resistors; 3-state
The 74ALVT162821 is a 20-bit positive-edge triggered D-type flip-flop with 30 Ω termination resistors and 3-state outputs
The device can be used as two 10-bit flip-flops or one 20-bit flip-flop. The device features two clocks (1CP and 2CP) and two output enables (1OE and 2OE), each controlling 10-bits. The flip-flops will store the state of their individual D-inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (nCP) transition. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Operation of the nOE input does not affect the state of the flip-flops. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs
Features and benefits
Wide supply voltage range from 2.3 V to 3.6 V
Overvoltage tolerant inputs to 5.5 V
BiCMOS high speed and output drive
Outputs include series resistance of 30 Ω making external termination resistors unnecessary
No bus current loading when output is tied to 5 V bus
Direct interface with TTL levels
IOFF circuitry provides partial Power-down mode operation
20-bit positive-edge triggered register
5 V I/O compatible
Multiple VCC and GND pins minimize switching noise
Bus hold on data inputs
Live insertion and extraction permitted
Power-up reset
Power-up 3-state
Output capability: +12 mA and -12 mA
Latch-up protection:
JESD17: exceeds 500 mA
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to 85 °C
Parametrics
Type number | Package name |
---|---|
74ALVT162821DL | SSOP56 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVT162821DL | 74ALVT162821DL,112 (935255450112) |
Obsolete | ALVT162821 |
![]() SSOP56 (SOT371-1) |
SOT371-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74ALVT162821DL,118 (935255450118) |
Obsolete | ALVT162821 | Not available | ||||
74ALVT162821DL,512 (935255450512) |
Obsolete | ALVT162821 | Not available | ||||
74ALVT162821DL,518 (935255450518) |
Obsolete | ALVT162821 | Not available |
Environmental information
All type numbers in the table below are discontinued.
Series
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74ALVT162821 | 20-bit bus interface D-type flip-flop; positive-edge trigger with 30 Ω termination resistors; 3-state | Data sheet | 2024-06-25 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
alvt162821 | alvt162821 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT371-1 | plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
alvt162821 | alvt162821 IBIS model | IBIS model | 2013-04-08 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-07 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.