NEVB-NPS4069 load switch evaluation board
The NEVB-NPS4069 Load Switch Evaluation Module is an advanced tool designed to facilitate the evaluation and testing of the NPS4069 load switch. This module, constructed on a compact 2-layer printed circuit board (PCB), provides a robust platform for engineers and designers to assess the performance, efficiency, and reliability of the NPS4069 load switch in various applications.
Key features & benefits
• Input operating voltage range (VIN): 2.5 V to 5.5 V
• Rated currents: 1.5A (NPS4069)
• ON resistance (RDS(on)):
• VIN = 5.5 V: 55 mΩ (typical)
• VIN = 3.3 V: 65 mΩ (typical)
• VIN = 2.5 V: 80 mΩ (typical)
• Constant current during current limit
• No body diode when disabled (no current path from pin OUT to pin IN)
• Active reverse voltage protection
• Built in soft start
• Convenient connections via test points and INPUT/OUTPUT terminals
Products on the board (1)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NPS4069GV | 5.5 V, 55 mOhm load switch with current limitation | Production |
Related boards (2)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
nps4053-load-switch-evaluation-board | NPS4053 load switch evaluation board | Evaluation board | Order | ||
nevb-nps4001-load-switch-evaluation-board | NEVB-NPS4001 load switch evaluation board | Evaluation board | Order |
Products on the board (1)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NPS4069GV | 5.5 V, 55 mOhm load switch with current limitation | Production |
Related boards (2)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
nps4053-load-switch-evaluation-board | NPS4053 load switch evaluation board | Evaluation board | Order | ||
nevb-nps4001-load-switch-evaluation-board | NEVB-NPS4001 load switch evaluation board | Evaluation board | Order |
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
UM90030 | NEVB-NPS4069 / NEVB-NPS4001 load switch evaluation board | User manual | 2024-04-04 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.