![](/.imaging/mte/nexperia/page-intro/dam/nexperia/applications/Evaluation-Boards/nevb-nps3102b/NEVB-NPS3102B.png/jcr:content/NEVB-NPS3102B_new.png)
NPS3102A 12V, 2A-13.5A, 17mΩ latching eFuse evaluation board
This NEVB-NPS3102A evaluation board is designed to evaluate the performance and behavior of the NPS3102A electronic fuse.
It includes a NMOS transistor for short circuit monitoring, a comparator circuitry with LED fault indication, selectable
output voltage ramp times, and adjustable current limit settings.
Key features & benefits
- Input operating voltage range (VIN): 9 V to 18 V
- Continuous DC load current: 11 A (Tamb = 25 °C)
- Selectable current limit
- Selectable output slew rate
- Fault detection indicator
- Short circuit FET
- IN and OUT transient protection diodes
- Open drain enable drive
Products on the board (1)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
![]() |
NPS3102AGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Qualification |
Related boards (1)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
![]() |
nevb-nps3102B | NEVB-NPS3102B 12V, 2A-13.5A, 17mΩ auto-retry eFuse evaluation board | Evaluation board |
Products on the board (1)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
![]() |
NPS3102AGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Qualification |
Related boards (1)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
![]() |
nevb-nps3102B | NEVB-NPS3102B 12V, 2A-13.5A, 17mΩ auto-retry eFuse evaluation board | Evaluation board |
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
UM90036 | NPS3102A; NPS3102B 12 V, 2 A-13.5 A, 17 mΩ eFuse evaluation board | User manual | 2024-07-18 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.