Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NPS3102AGB | NPS3102AGBJ | 935691505118 | SOT8037-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information12 V, 2 A to 13.5 A, 17 mΩ eFuse
NPS3102A and NPS3102B are low-ohmic (17 mΩ), high current (13.5 A), resettable electronic fuses that are targeted for 12 V applications. They are designed to protect downstream loads from exposure to excessive voltage and protect the power supply from load faults and large inrush currents.
Output slew rate is controlled by a capacitor at dVdt pin. Current limit can be adjusted in the 2 A to 13.5 A range using a resistor at ILIM pin. The voltage at ILIM pin can also be used as a measure of the load current in real-time. The devices include a built-in over voltage clamp that will limit the output voltage during input over voltage conditions.
The devices also include a multi-function EN/FLT pin. When the pin is left floating and the voltage at IN is greater than the under voltage lock-out, the devices turn on. During operation, the voltage at the pin can be used as a fault indicator to determine if the devices are operating normally. Pulling the EN/FLT pin low will turn off the devices.
During thermal shutdown, both devices disable the integrated pass-FET if the die temperature crosses the over temperature threshold. The NPS3102A latches off under a thermal shutdown event and requires user reset by toggling the EN/FLT pin or cycling the voltage at the IN pin. The NPS3102B integrates auto-retry, which safely attempts to re-enable the pass-FET without the need for user intervention.
|
Up to 18 V operating range, 21 V absolute maximum
Integrated 17 mΩ pass MOSFET
15 V output voltage clamp
2 A to 13.5 A adjustable output current clamp
2 µs short circuit protection response time
Programmable output rise time control
Built-In thermal shutdown with fault alert pin
Fault response options: latch-off, auto-retry
Leadless plastic package; 10 terminals, body 3.0 x 3.0 x 0.75 mm (DFN3030-10/SOT8037-1)
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from Tj = -40 °C to +125 °C
Type number | VCC [min] (V) | VCC [max] (V) | IO [min] (A) | IO [max] (A) | Configuration | Supported storage element | Package name | Package size (L x W) (mm) | Package version |
---|---|---|---|---|---|---|---|---|---|
NPS3102AGB | 9 | 18 | 2 | 13.5 | Latch off | Over voltage clamp | DFN3030-10 | 3 x 3 | SOT8037-1 |
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NPS3102AGB | NPS3102AGBJ (935691505118) |
Active | s2A |
![]() DFN3030-10 (SOT8037-1) |
SOT8037-1 | SOT8037-1_118 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description This NEVB-NPS3102A evaluation board is designed to evaluate the performance and behavior of the NPS3102A electronic fuse. It includes a NMOS transistor for short circuit monitoring, a comparator circuitry with LED fault indication, selectable output voltage ramp times, and adjustable current limit settings.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NPS3102AGB | NPS3102AGBJ | NPS3102AGB |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NPS3102 | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Data sheet | 2024-07-18 |
SOT8037-1 | 3D model for products with SOT8037 package | Design support | 2024-07-12 |
nexperia_leaflet_efuse | 12 V, 2 A-13.5 A (17 mΩ) eFuse for Enterprise, Communications and Storage | Leaflet | 2025-01-21 |
nexperia_leaflet_efuse_CN | 12 V, 2 A-13.5 A (17 mΩ) eFuse 适用于企业、通信和存储 | Leaflet | 2025-01-21 |
SOT8037-1 | DFN3030-10: Leadless plastic package; 10 terminals, body 3.0 x 3.0 x 0.75 mm | Package information | 2024-07-09 |
SOT8037-1_118 | DFN3030-10L; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2024-07-10 |
UM90036 | NPS3102A; NPS3102B 12 V, 2 A-13.5 A, 17 mΩ eFuse evaluation board | User manual | 2024-07-18 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOT8037-1 | 3D model for products with SOT8037 package | Design support | 2024-07-12 |
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NPS3102AGB | NPS3102AGBJ | 935691505118 | Active | SOT8037-1_118 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.