![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74LVC273
Octal D-type flip-flop with reset; positive-edge trigger
The 74LVC273 is an octal positive-edge triggered D-type flip-flop. The device features clock (CP) and master reset (MR) inputs. The outputs Qn will assume the state of their corresponding D inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (CP) transition. A LOW on MR forces the outputs LOW independently of clock and data inputs. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
Features and benefits
Wide supply voltage range from 1.2 V to 3.6 V
Overvoltage tolerant inputs to 5.5 V
CMOS low power consumption
Direct interface with TTL levels
Output drive capability 50 Ω transmission lines at +85 °C
Complies with JEDEC standard:
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A (2.3 V to 2.7 V)
JESD8-C/JESD36 (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74LVC273BQ | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 6.0 | 230 | low | -40~125 | DHVQFN20 |
74LVC273D | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 6.0 | 230 | low | -40~125 | SO20 |
74LVC273PW | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 6.0 | 230 | low | -40~125 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC273BQ | 74LVC273BQ,115 (935273677115) |
Active | LVC273 |
![]() DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74LVC273D | 74LVC273D,118 (935210640118) |
Active | 74LVC273D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
74LVC273PW | 74LVC273PW,118 (935210650118) |
Active | LVC273 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVC273D | 74LVC273D,112 (935210640112) |
Withdrawn / End-of-life | 74LVC273D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74LVC273DB | 74LVC273DB,112 (935174740112) |
Obsolete | LVC273 |
![]() SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74LVC273DB,118 (935174740118) |
Withdrawn / End-of-life | LVC273 | SOT339-1_118 | ||||
74LVC273PW | 74LVC273PW,112 (935210650112) |
Withdrawn / End-of-life | LVC273 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC273BQ | 74LVC273BQ,115 | 74LVC273BQ |
|
![]() |
74LVC273D | 74LVC273D,118 | 74LVC273D |
|
![]() |
74LVC273PW | 74LVC273PW,118 | 74LVC273PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVC273D | 74LVC273D,112 | 74LVC273D |
|
![]() |
74LVC273DB | 74LVC273DB,112 | 74LVC273DB |
|
![]() |
74LVC273DB | 74LVC273DB,118 | 74LVC273DB |
|
![]() |
74LVC273PW | 74LVC273PW,112 | 74LVC273PW |
|
![]() |
Documentation (19)
File name | Title | Type | Date |
---|---|---|---|
74LVC273 | Octal D-type flip-flop with reset; positive-edge trigger | Data sheet | 2023-08-25 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
mna763 | Block diagram: 74LVC273BQ, 74LVC273D, 74LVC273DB, 74LVC273PW, 74LVT273BQ, 74LVT273D, 74LVT273DB, 74LVT273PW | Block diagram | 2009-11-03 |
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
lvc273 | lvc273 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
lvc | lvc Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
lvc273 | lvc273 IBIS model | IBIS model | 2013-04-08 |
lvc | lvc Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.