74LVCH245ABQ
|
Octal bus transceiver; 3-state |
|
74HCT373BQ-Q100
|
Octal D-type transparent latch; 3-state |
|
74LVC244ABQ-Q100
|
Octal buffer/line driver; 3-state |
|
74CBTLVD3245BQ-Q100
|
8-bit level-shifting bus switch with output enable |
|
74HCT244BQ
|
Octal buffer/line driver; 3-state |
|
NXS0108BQ
|
Dual supply translating transceiver; open drain; auto direction
sensing |
|
74LVC573ABQ-Q100
|
Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state |
|
74LVT244ABQ-Q100
|
3.3 V octal buffer/line driver; 3-state |
|
74VHC541BQ-Q100
|
Octal buffer/line driver; 3-state |
|
74CBTLV3244BQ-Q100
|
8-bit bus switch with 4-bit output enables |
|
74HCT245BQ-Q100
|
Octal bus transceiver; 3-state |
|
74LVC541ABQ
|
Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state |
|
74AHCT244BQ
|
Octal buffer/line driver; 3-state |
|
74LVC245ABQ
|
Octal bus transceiver; 3-state |
|
NXS0108BQ-Q100
|
Dual supply translating transceiver; open drain; auto direction
sensing |
|
74LVC374ABQ-Q100
|
Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge
trigger; 3-state |
|
74CBTLVD3244BQ
|
8-bit level-shifting bus switch with 4-bit output enables |
|
74VHCT541BQ
|
Octal buffer/line driver; 3-state |
|
74AHCT541BQ
|
Octal buffer/line driver; 3-state |
|
74CBTLVD3245BQ
|
8-bit level-shifting bus switch with output enable |
|
74LVC574ABQ
|
Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger;
3-state |
|
74LVT244ABQ
|
3.3 V octal buffer/line driver; 3-state |
|
74LVC373ABQ
|
Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state |
|
NXB0108BQ
|
Dual supply translating transceiver; auto direction sensing; 3-state |
|
74HC273BQ
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HC273BQ-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HC245BQ-Q100
|
Octal bus transceiver; 3-state |
|
74AHC245BQ
|
Octal bus transceiver; 3-state |
|
74CBTLV3245BQ-Q100
|
8-bit bus switch with output enable |
|
74ALVC541BQ
|
Octal buffer/line driver; 3-state |
|
74HC244BQ-Q100
|
Octal buffer/line driver; 3-state |
|
74LVT241BQ
|
3.3 V octal buffer/line driver; 3-state |
|
74AHC574BQ
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74VHC244BQ
|
Octal buffer/line driver; 3-state |
|
74AHCT273BQ-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74VHCT541BQ-Q100
|
Octal buffer/line driver; 3-state |
|
74HCT273BQ
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74AHCT573BQ
|
Octal D-type transparent latch; 3-state |
|
74VHCT244BQ
|
Octal buffer/line driver; 3-state |
|
74LVCH245ABQ-Q100
|
Octal bus transceiver; 3-state |
|
74HC373BQ-Q100
|
Octal D-type transparent latch; 3-state |
|
74HC373BQ
|
Octal D-type transparent latch; 3-state |
|
74AHCT244BQ-Q100
|
Octal buffer/line driver; 3-state |
|
74AHC273BQ-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HC573BQ-Q100
|
Octal D-type transparent latch; 3-state |
|
74HC244BQ
|
Octal buffer/line driver; 3-state |
|
74LVC374ABQ
|
Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge
trigger; 3-state |
|
74LVTH244ABQ
|
3.3 V octal buffer/line driver; 3-state |
|
74LVC245ABQ-Q100
|
Octal bus transceiver; 3-state |
|
74AHC245BQ-Q100
|
Octal bus transceiver; 3-state |
|
74AHCT573BQ-Q100
|
Octal D-type transparent latch; 3-state |
|
74AHCT541BQ-Q100
|
Octal buffer/line driver; 3-state |
|
74LVC244ABQ
|
Octal buffer/line driver; 3-state |
|
74AHC541BQ
|
Octal buffer/line driver; 3-state |
|
74LVC2245ABQ
|
Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant
input/output; 3-state |
|
74AHCT240BQ
|
Octal buffer/line driver; inverting; 3-state |
|
74HCT573BQ
|
Octal D-type transparent latch; 3-state |
|
74CBTLV3244BQ
|
8-bit bus switch with 4-bit output enables |
|
CBT3245ABQ-Q100
|
Octal bus switch |
|
74LVC2244ABQ
|
Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output;
3-state |
|
74AHC273BQ
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74ALVC373BQ
|
Octal D-type transparent latch; 3-state |
|
74HC573BQ
|
Octal D-type transparent latch; 3-state |
|
74AHC573BQ
|
Octal D-type transparent latch; 3-state |
|
74ALVC244BQ
|
Octal buffer/line driver; 3-state |
|
74AHC541BQ-Q100
|
Octal buffer/line driver; 3-state |
|
74AHCT273BQ
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74LVC573ABQ
|
Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state |
|
74ALVC541BQ-Q100
|
Octal buffer/line driver; 3-state |
|
LSF0108BQ
|
8-bit bidirectional multi-voltage level translator; open-drain;
push-pull |
|
74LVC541ABQ-Q100
|
Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state |
|
74AHC573BQ-Q100
|
Octal D-type transparent latch; 3-state |
|
74AHCT240BQ-Q100
|
Octal buffer/line driver; inverting; 3-state |
|
74ALVC574BQ
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74HC245BQ
|
Octal bus transceiver; 3-state |
|
74LVC273BQ
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74VHC245BQ
|
Octal bus transceiver; 3-state |
|
74LVC273BQ-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
74HCT245BQ
|
Octal bus transceiver; 3-state |
|
74LVC240ABQ
|
Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting;
3-state |
|
74HC240BQ-Q100
|
Octal buffer/line driver; 3-state; inverting |
|
74LVCH244ABQ
|
Octal buffer/line driver; 3-state |
|
74AHCT541ABQ
|
Octal buffer/line driver; 3-state |
|
74VHC541BQ
|
Octal buffer/line driver; 3-state |
|
74LVT245BQ
|
3.3 V octal transceiver with direction pin; 3-state |
|
74HCT244BQ-Q100
|
Octal buffer/line driver; 3-state |
|
74HCT240BQ-Q100
|
Octal buffer/line driver; 3-state; inverting |
|
74HCT573BQ-Q100
|
Octal D-type transparent latch; 3-state |
|
74LVT245BBQ
|
3.3 V octal transceiver with direction pin; 3-state |
|
LSF0108BQ-Q100
|
8-bit bidirectional multi-voltage level translator; open-drain;
push-pull |
|
74LVC373ABQ-Q100
|
Octal D-type transparent latch with 5 V tolerant inputs/outputs;
3-state |
|
74LVTH244ABQ-Q100
|
3.3 V octal buffer/line driver; 3-state |
|
74HCT240BQ
|
Octal buffer/line driver; 3-state; inverting |
|
74VHCT245BQ
|
Octal bus transceiver; 3-state |
|
74AHC244BQ
|
Octal buffer/line driver; 3-state |
|
74ALVC573BQ
|
Octal D-type transparent latch; 3-state |
|
74AHCV541ABQ
|
Octal buffer/line driver; 3-state |
|
74AHC244BQ-Q100
|
Octal buffer/line driver; 3-state |
|
74AHCT245BQ
|
Octal bus transceiver; 3-state |
|
74ALVC245BQ
|
Octal bus transceiver; 3-state |
|
74AHCT574BQ
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74HC240BQ
|
Octal buffer/line driver; 3-state; inverting |
|
74LVC8T595BQ
|
Dual supply 8-bit serial-in/serial-out or parallel-out shift register;
3-state |
|
74CBTLV3245BQ
|
8-bit bus switch with output enable |
|
74LVCH244ABQ-Q100
|
Octal buffer/line driver; 3-state |
|
74LVT573BQ
|
3.3 V octal D-type transparent latch; 3-state |
|
74AHCT245BQ-Q100
|
Octal bus transceiver; 3-state |
|
74HCT273BQ-Q100
|
Octal D-type flip-flop with reset; positive-edge trigger |
|
NXB0108BQ-Q100
|
Dual supply translating transceiver; auto direction sensing; 3-state |
|
74LVC574ABQ-Q100
|
Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state |
|
74HC574BQ
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|
74ALVC374BQ
|
Octal D-type flip-flop; positive-edge trigger; 3-state |
|
74HCT373BQ
|
Octal D-type transparent latch; 3-state |
|
74HC574BQ-Q100
|
Octal D-type flip-flop; positive edge-trigger; 3-state |
|