
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74LVTN16244BBX
3.3 V 16-bit buffer/driver; 3-state
The 74LVTN16244B is a high-performance BiCMOS product designed for VCC operation at 3.3 V.
This device is a 16-bit buffer and line driver featuring non-inverting 3-state bus outputs. The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer.
Features and benefits
16-bit bus interface
3-state buffers
Output capability: +64 mA and -32 mA
TTL input and output switching levels
Input and output interface capability to systems at 5 V supply
Power-up 3-state
Live insertion and extraction permitted
No bus current loading when output is tied to 5 V bus
Latch-up protection
JESD78B Class II exceeds 500 mA
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
Type number | Package name |
---|---|
74LVTN16244BBX | HXQFN60U |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LVTN16244BBX | 74LVTN16244BBX,518 (935295882518) |
Obsolete | LVTN16244B Standard Procedure Standard Procedure | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LVTN16244BBX | 74LVTN16244BBX,518 | 74LVTN16244BBX |
|
![]() |
Series
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
74LVTN16244B | 3.3 V 16-bit buffer/driver; 3-state | Data sheet | 2024-07-08 |
lvtn16244b | 74LVTN16244B IBIS Model | IBIS model | 2014-08-12 |
Models
File name | Title | Type | Date |
---|---|---|---|
lvtn16244b | 74LVTN16244B IBIS Model | IBIS model | 2014-08-12 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.