Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74LVT16245BEV

3.3 V 16-bit transceiver; 3-state

The 74LVT16245B; 74LVTH16245B is a 16-bit transceiver with 3-state outputs. The device can be used as two 8-bit transceivers or one 16-bit transceiver. The device features two output enables (1OE and 2OE) each controlling eight outputs, and two send/receive (1DIR and 2DIR) inputs for direction control. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs

This product has been discontinued

Features and benefits

  • 16-bit bidirectional bus interface

  • 3-state buffers

  • Wide supply voltage range from 2.7 to 3.6 V

  • Overvoltage tolerant inputs to 5.5 V

  • BiCMOS high speed and output drive

  • Output capability: +64 mA and -32 mA

  • Direct interface with TTL levels

  • Input and output interface capability to systems at 5 V supply

  • Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs

  • Live insertion and extraction permitted

  • Power-up 3-state

  • No bus current loading when output is tied to 5 V bus

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 500 mA per JESD 78 Class II Level B

  • Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to 85 °C

Parametrics

Type number Package name
74LVT16245BEV VFBGA56

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVT16245BEV 74LVT16245BEV,118
(935270795118)
Obsolete LVT16245B Standard Procedure Standard Procedure no package information
74LVT16245BEV,151
(935270795151)
Obsolete LVT16245B Standard Procedure Standard Procedure
74LVT16245BEV,157
(935270795157)
Obsolete LVT16245B Standard Procedure Standard Procedure
74LVT16245BEV,518
(935270795518)
Obsolete LVT16245B Standard Procedure Standard Procedure
74LVT16245BEVE
(935270795551)
Obsolete LVT16245B Standard Procedure Standard Procedure
74LVT16245BEVK
(935270795557)
Obsolete LVT16245B Standard Procedure Standard Procedure
74LVT16245BEV/G,51
(935281133518)
Obsolete LVT16245B Standard Procedure Standard Procedure
74LVT16245BEV/G,55
(935281133551)
Obsolete LVT16245B Standard Procedure Standard Procedure
74LVT16245BEV/G:55
(935281133557)
Obsolete LVT16245B Standard Procedure Standard Procedure

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVT16245BEV 74LVT16245BEV,118 74LVT16245BEV rhf
74LVT16245BEV 74LVT16245BEV,151 74LVT16245BEV rhf
74LVT16245BEV 74LVT16245BEV,157 74LVT16245BEV rhf
74LVT16245BEV 74LVT16245BEV,518 74LVT16245BEV rhf
74LVT16245BEV 74LVT16245BEVE 74LVT16245BEV rhf
74LVT16245BEV 74LVT16245BEVK 74LVT16245BEV rhf
74LVT16245BEV 74LVT16245BEV/G,51 74LVT16245BEV rohs rhf rhf
74LVT16245BEV 74LVT16245BEV/G,55 74LVT16245BEV rohs rhf rhf
74LVT16245BEV 74LVT16245BEV/G:55 74LVT16245BEV rohs rhf rhf
Quality and reliability disclaimer

Documentation (2)

File name Title Type Date
74LVT_LVTH16245B 3.3 V 16-bit transceiver; 3-state Data sheet 2024-07-08
lvt16245b lvt16245b IBIS model IBIS model 2013-04-09

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvt16245b lvt16245b IBIS model IBIS model 2013-04-09

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.