Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
74LV244APW | 74LV244APWJ | 935308259118 | SOT360-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationOctal buffer/line driver; 3-state
The 74LV244A is an 8-bit buffer/line driver with 3-state outputs. The device features two output enables (1OE and 2OE). A HIGH on nOE causes the associated outputs to assume a high-impedance OFF-state.
Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Wide supply voltage range from 2.0 V to 5.5 V
Maximum tpd of 6.5 ns at 5 V
Typical VOL(p) < 0.8 V at VCC = 3.3 V, Tamb = 25 °C
Typical VOH(v) > 2.3 V at VCC = 3.3 V, Tamb = 25 °C
Supports mixed-mode voltage operation on all ports
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 250 mA per JESD 78 Class II
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 3000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 2000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74LV244APW | 2.0 - 5.5 | CMOS | ± 16 | 60 | 8 | low | -40~125 | 101 | 45 | TSSOP20 |
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74LV244APW | 74LV244APWJ (935308259118) |
Active | LV244A |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74LV244APW | 74LV244APWJ | 74LV244APW |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
74LV244A | Octal buffer/line driver; 3-state | Data sheet | 2024-07-04 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
lv244a | lv244a IBIS model | IBIS model | 2017-06-02 |
Nexperia_document_leaflet_Logic_LV-AT_201903 | LV-A(T) logic family | Leaflet | 2019-03-19 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
SOT360-1_118 | TSSOP20; Reel pack for SMD, 13''; Q1/T1 product orientation | Packing information | 2023-08-30 |
74LV244APW_Nexperia_Product_Reliability | 74LV244APW Nexperia Product Reliability | Quality document | 2025-03-20 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
74LV244APW | 74LV244APWJ | 935308259118 | Active | SOT360-1_118 | 2,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.