LV logic devices are specified over 1.0 V to 3.6 V. With a balanced output drive of 6 mA and typical propagation delay of 9 ns, the LV family includes buffers/line drivers, transceivers, gates, shift registers and analog switches.
LV products are available in SO and TSSOP as well as innovative leadless DQFN packages for PCB space saving. Nexperia’s LV products are fully specified from -40 °C to 125 °C.
Key features and benefits
Features and benefits
- Wide operating voltage of 1.0 V to 5.5 V
- Broad family
- 9 ns typical propagation delay @ VCC = 3.0 V
- Output drive IOH / IOL = 6 / 8 mA @ VCC = 3.0 V and 12 / 16 mA @ VCC = 4.5 V
- Facilitates migration from 5 V to 3.3 V supply
Key applications
Applications
- Industrial
- Consumer electronics
- Computer peripherals
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74LV1T08GW-Q100 | 2-input single supply translating AND gate | Production | |
74LV1T126GW-Q100 | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T125GW-Q100 | Single supply translating buffer/line driver; 3-state | Production | |
74LV4052PW-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74LV4052D-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74LV4051PW-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
74LV4053BQ-Q100 | Triple single-pole double-throw analog switch | Production | |
74LV4053D-Q100 | Triple single-pole double-throw analog switch | Production | |
74LV4053PW-Q100 | Triple single-pole double-throw analog switch | Production | |
74LV1T126GX | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T34GX | Single supply translating buffer | Production | |
74LV1T86GX | 2-input single supply translating EXCLUSIVE-OR gate | Production | |
74LV1T32GX | 2-input single supply translating OR gate | Production | |
74LV1T87GX | 2-input single supply translating EXCLUSIVE-NOR gate | Production | |
74LV1T86GW | 2-input single supply translating EXCLUSIVE-OR gate | Production | |
74LV1T04GV | Single supply translating inverter | Production | |
74LV1T87GV | 2-input single supply translating EXCLUSIVE-NOR gate | Production | |
74LV1T04GW-Q100 | Single supply translating inverter | Production | |
74LV1T32GW | 2-input single supply translating OR gate | Production | |
74LV1T04GX | Single supply translating inverter | Production | |
74LV1T34GV | Single supply translating buffer | Production | |
74LV1T08GX | 2-input single supply translating AND gate | Production | |
74LV1T04GW | Single supply translating inverter | Production | |
74LV1T00GV | 2-input single supply translating NAND gate | Production | |
74LV1T125GV | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T02GV | 2-input single supply translating NOR gate | Production | |
74LV1T125GX | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T32GV | 2-input single supply translating OR gate | Production | |
74LV86D | Quad 2-input exclusive-OR gate | EndOfLife | |
74LV132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LV1T87GW | 2-input single supply translating EXCLUSIVE-NOR gate | Production | |
74LV1T02GW | 2-input single supply translating NOR gate | Production | |
74LV1T02GX | 2-input single supply translating NOR gate | Production | |
74LV1T125GW | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T00GX | 2-input single supply translating NAND gate | Production | |
74LV1T08GV | 2-input single supply translating AND gate | Production | |
74LV1T34GW | Single supply translating buffer | Production | |
74LV1T86GV | 2-input single supply translating EXCLUSIVE-OR gate | Production | |
74LV1T126GV | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T00GW | 2-input single supply translating NAND gate | Production | |
74LV1T126GW | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T08GW | 2-input single supply translating AND gate | Production | |
74LV03D | Quad 2-input NAND gate | Production | |
74LV164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV03D-Q100 | Quad 2-input NAND gate | Production | |
74LV138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV00PW-Q100 | Quad 2-input NAND gate | Production | |
74LV123D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LV1T34GW-Q100 | Single supply translating buffer | Production | |
74LV00D-Q100 | Quad 2-input NAND gate | Production | |
74LV123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LV14D-Q100 | Hex inverting Schmitt trigger | Production | |
74LV14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74LV123BQ | Dual retriggerable monostable multivibrator with reset | Production | |
74LV245D | Octal bus transceiver; 3-state | Production | |
74LV00DB | Quad 2-input NAND gate | EndOfLife | |
74LV02D | Quad 2-input NOR gate | EndOfLife | |
74LV132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LV595DB | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | EndOfLife | |
74LV540APW | Octal buffer/line driver; 3-state; inverting | Production | |
74LV74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV4060PW | 14-stage binary ripple counter with oscillator | Production | |
74LV595PW | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74LV17APW | Hex buffer Schmitt trigger | Production | |
74LV02BQ | Quad 2-input NOR gate | EndOfLife | |
74LV02PW | Quad 2-input NOR gate | EndOfLife | |
74LV138D | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV244PW | Octal buffer/line driver; 3-state | Production | |
74LV132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LV132DB | Quad 2-input NAND Schmitt trigger | EndOfLife | |
74LV164DB | 8-bit serial-in/parallel-out shift register | EndOfLife | |
74LV08DB | Quad 2-input AND gate | EndOfLife | |
74LV244DB | Octal buffer/line driver; 3-state | EndOfLife | |
74LV08PW-Q100 | Quad 2-input AND gate | Production | |
74LV00BQ | Quad 2-input NAND gate | Production | |
74LV32APW | Quad 2-input OR gate | Production | |
74LV165AD-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV138PW | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV07ATPW | Hex buffer with open-drain outputs | Production | |
74LV165PW | 8-bit parallel-in/serial-out shift register | Production | |
74LV04PW | Hex inverter | Production | |
74LV04ATPW | Hex inverter | Production | |
74LV245PW | Octal bus transceiver; 3-state | Production | |
74LV08PW | Quad 2-input AND gate | Production | |
74LV04D | Hex inverter | Production | |
74LV14PW | Hex inverting Schmitt trigger | Production | |
74LV541ATPW | Octal buffer/line driver; 3-state | Production | |
74LV245APW | Octal bus transceiver; 3-state | Production | |
74LV4060DB | EndOfLife | ||
74LV07APW | Hex buffer with open-drain outputs | Production | |
74LV123DB | Dual retriggerable monostable multivibrator with reset | EndOfLife | |
74LV165PW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV164D | 8-bit serial-in/parallel-out shift register | Production | |
74LV74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV08D-Q100 | Quad 2-input AND gate | Production | |
74LV165DB | 8-bit parallel-in/serial-out shift register | EndOfLife | |
74LV05APW | Hex inverter with open-drain outputs | Production | |
74LV244ATPW | Octal buffer/line driver; 3-state | Production | |
74LV245DB | Octal bus transceiver; 3-state | EndOfLife | |
74LV244D | Octal buffer/line driver; 3-state | Production | |
74LV165D-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV74DB | EndOfLife | ||
74LV4094PW | 8-stage shift-and-store bus register | Production | |
74LV244APW | Octal buffer/line driver; 3-state | Production | |
74LV1T34GV-Q100 | Single supply translating buffer | Production | |
74LV132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74LV04DB | Hex inverter | EndOfLife | |
74LV123D | Dual retriggerable monostable multivibrator with reset | Production | |
74LV08APW | Quad 2-input AND gate | Production | |
74LV04BQ | Hex inverter | Production | |
74LV595D | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74LV132PW | Quad 2-input NAND Schmitt trigger | Production | |
74LV393DB | EndOfLife | ||
74LV245ATPW | Octal bus transceiver; 3-state | Production | |
74LV244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74LV08D | Quad 2-input AND gate | Production | |
74LV4094DB | 8-stage shift-and-store bus register | EndOfLife | |
74LV138BQ | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV541APW | Octal buffer/line driver; 3-state | Production | |
74LV132D | Quad 2-input NAND Schmitt trigger | Production | |
74LV164BQ | 8-bit serial-in/parallel-out shift register | Production | |
74LV393D-Q100 | Dual 4-bit binary ripple counter | Production | |
74LV4060D-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LV165AD | 8-bit parallel-in/serial-out shift register | Production | |
74LV393D | Dual 4-bit binary ripple counter | Production | |
74LV138DB | 3-to-8 line decoder/demultiplexer; inverting | EndOfLife | |
74LV14DB | Hex inverting Schmitt trigger | EndOfLife | |
74LV4094D | 8-stage shift-and-store bus register | Production | |
74LV4060D | 14-stage binary ripple counter with oscillator | Production | |
74LV164PW | 8-bit serial-in/parallel-out shift register | Production | |
74LV74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV123PW | Dual retriggerable monostable multivibrator with reset | Production | |
74LV00APW | Quad 2-input NAND gate | Production | |
74LV02APW | Quad 2-input NOR gate | Production | |
74LV165D | 8-bit parallel-in/serial-out shift register | Production | |
74LV74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV00PW | Quad 2-input NAND gate | Production | |
74LV14BQ | Hex inverting Schmitt trigger | Production | |
74LV14D | Hex inverting Schmitt trigger | Production | |
74LV4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LV393PW | Dual 4-bit binary ripple counter | Production | |
74LV244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV00D | Quad 2-input NAND gate | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LV14APW | Hex inverting Schmitt trigger | Production | |
74LV7032APW | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LV14ABZ | Hex inverting Schmitt trigger | Production | |
74LV165APW | 8-bit parallel-in/serial-out shift register | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74LV1T08GW-Q100 | 2-input single supply translating AND gate | Production | |
74LV1T126GW-Q100 | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T125GW-Q100 | Single supply translating buffer/line driver; 3-state | Production | |
74LV4052PW-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74LV4052D-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74LV4051PW-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
74LV4053BQ-Q100 | Triple single-pole double-throw analog switch | Production | |
74LV4053D-Q100 | Triple single-pole double-throw analog switch | Production | |
74LV4053PW-Q100 | Triple single-pole double-throw analog switch | Production | |
74LV1T04GW-Q100 | Single supply translating inverter | Production | |
74LV132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LV164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV03D-Q100 | Quad 2-input NAND gate | Production | |
74LV138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV00PW-Q100 | Quad 2-input NAND gate | Production | |
74LV123D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LV1T34GW-Q100 | Single supply translating buffer | Production | |
74LV00D-Q100 | Quad 2-input NAND gate | Production | |
74LV123PW-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LV14D-Q100 | Hex inverting Schmitt trigger | Production | |
74LV14PW-Q100 | Hex inverting Schmitt trigger | Production | |
74LV132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LV74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LV08PW-Q100 | Quad 2-input AND gate | Production | |
74LV165AD-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV165PW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV08D-Q100 | Quad 2-input AND gate | Production | |
74LV165D-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV1T34GV-Q100 | Single supply translating buffer | Production | |
74LV244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV393PW-Q100 | Dual 4-bit binary ripple counter | Production | |
74LV393D-Q100 | Dual 4-bit binary ripple counter | Production | |
74LV4060D-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LV164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV4060PW-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LV244PW-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_1313764661939_ja_JP.zip | Low-Voltage (LV) | Value proposition | 2014-03-21 |
vp_1313764661939_zh_CN.zip | Low-Voltage (LV) | Value proposition | 2017-03-04 |
vp_1313764661939.zip | Low-Voltage (LV) | Value proposition | 2017-04-06 |
tssop16_mk.png | tssop16_mk | Marcom graphics | 2018-07-25 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.