
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74CBTLV16211DGG
24-bit bus switch
The 74CBTLV16211 provides a dual 12-bit high-speed bus switch with separate output enable inputs (1OE, 2OE). The low on-state resistance of the switch allows connections to be made with minimal propagation delay. The switch is disabled (high-impedance OFF-state) when the output enable (nOE) input is HIGH.
To ensure the high-impedance OFF-state during power-up or power-down, 1OE and 2OE should be tied to the VCC through a pull-up resistor. The minimum value of the resistor is determined by the current-sinking capability of the driver.
Schmitt trigger action at control input makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 2.3 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Features and benefits
- Supply voltage range from 2.3 V to 3.6 V
- High noise immunity
- Complies with JEDEC standard:
- JESD8-5 (2.3 V to 2.7 V)
- JESD8-B/JESD36 (2.7 V to 3.6 V)
- ESD protection:
- HBM JESD22-A114F exceeds 2000 V
- MM JESD22-A115-A exceeds 200 V
- CDM AEC-Q100-011 revision B exceeds 1000 V
- 5 Ω switch connection between two ports
- Rail to rail switching on data I/O ports
- CMOS low power consumption
- Latch-up performance exceeds 250 mA per JESD78B Class I level A
- IOFF circuitry provides partial Power-down mode operation
- TSSOP56 packages: SOT364-1 and SOT481-2
- Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
Parametrics
Type number | Package name |
---|---|
74CBTLV16211DGG | TSSOP56 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74CBTLV16211DGG | 74CBTLV16211DGG;11 (935284846112) |
Obsolete | CBTLV16211 Standard Procedure Standard Procedure |
![]() TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74CBTLV16211DGG,11 (935284846118) |
Obsolete | CBTLV16211 Standard Procedure Standard Procedure | SOT364-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74CBTLV16211DGG | 74CBTLV16211DGG;11 | 74CBTLV16211DGG |
|
![]() |
74CBTLV16211DGG | 74CBTLV16211DGG,11 | 74CBTLV16211DGG |
|
![]() |
Series
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74CBTLV16211 | 24-bit bus switch | Data sheet | 2016-11-09 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
cbtlv16211 | 74CBTLV16211 IBIS model | IBIS model | 2015-04-20 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
cbtlv16211 | 74CBTLV16211 IBIS model | IBIS model | 2015-04-20 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.