74CBTLV16211
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74CBTLV16211DGG | 74CBTLV16211DGG;11 (935284846112) |
Obsolete | CBTLV16211 Standard Procedure Standard Procedure |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74CBTLV16211DGG,11 (935284846118) |
Obsolete | CBTLV16211 Standard Procedure Standard Procedure | SOT364-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74CBTLV16211DGG | 74CBTLV16211DGG;11 | 74CBTLV16211DGG | ||
74CBTLV16211DGG | 74CBTLV16211DGG,11 | 74CBTLV16211DGG |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74CBTLV16211 | 24-bit bus switch | Data sheet | 2016-11-09 |
001aai097 | Block diagram: 74CBTLV16211DGG | Block diagram | 2009-11-03 |
001aai099 | Block diagram: 74CBTLV16211DGG, 74CBTLV16211DGV | Block diagram | 2009-11-03 |
001aai100 | Block diagram: 74CBTLV16211DGG | Block diagram | 2009-11-04 |
001aai107 | Block diagram: 74CBTLV16211DGG | Block diagram | 2009-11-03 |
001aai109 | Block diagram: 74CBTLV16211DGG | Block diagram | 2009-11-04 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
cbtlv16211 | 74CBTLV16211 IBIS model | IBIS model | 2015-04-20 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
cbtlv16211 | 74CBTLV16211 IBIS model | IBIS model | 2015-04-20 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.