
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74AVC16245DGG-Q100
16-bit transceiver with direction pin; 3.6 V tolerant; 3-state
The 74AVC16245-Q100 is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The device features two output enable inputs (nOE) for easy cascading and two send/receive inputs (nDIR) for direction control. Inputs nOE control the outputs so that the buses are effectively isolated. This device can be used as two 8-bit transceivers or one 16-bit transceiver.
The 74AVC16245-Q100 is designed to have an extremely fast propagation delay and a minimum amount of power consumption.
To ensure the high-impedance output state during power-up or power-down, tie pins nOE to VCC through a pull-up resistor (Live Insertion).
A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 3) and is suitable for use in automotive applications.
Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 3)
Specified from -40 °C to +85 °C
Wide supply voltage range from 1.2 V to 3.6 V
-
Complies with JEDEC standards:
JESD8-7 (1.2 V to 1.95 V)
JESD8-5 (1.8 V to 2.7 V)
JESD8-1A (2.7 V to 3.6 V)
-
ESD protection:
MIL-STD-883, method 3015 exceeds 1000 V
HBM JESD22-A114F exceeds 1000 V
MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
CMOS low power consumption
Input/output tolerant up to 3.6 V
Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation
Low inductance multiple VCC and GND pins to minimize noise and ground bounce
Supports Live Insertion
Applications
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AVC16245DGG-Q100 | 74AVC16245DGG-Q10J (935300769118) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AVC16245DGG-Q100 | 74AVC16245DGG-Q10J | 74AVC16245DGG-Q100 |
|
![]() |
Series
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
74AVC16245_Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | Data sheet | 2017-03-30 |
AN90007 | Pin FMEA for AVC family | Application note | 2018-11-30 |
avc16245 | 74AVC16245 IBIS model | IBIS model | 2019-01-09 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
avc16245 | 74AVC16245 IBIS model | IBIS model | 2019-01-09 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.