
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74ALVC162334ADGG
16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state)
The 74ALVC162334A is a 16-bit universal bus driver. Data flow is controlled by active LOW output enable (OE), active LOW latch enable (LE), and clock input (CP).
When LE is LOW, the A to Y data flow is transparent. When LE is HIGH and CP is held at LOW or HIGH, the data is latched; on the LOW to HIGH transient of CP, the A data is stored in the latch/flip-flop.
The 74ALVC162334A is designed with 30 Ω series resistors in both HIGH or LOW output stages.
When OE is LOW, the outputs are active. When OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the OE input does not affect the state of the latch/flip-flop.
To ensure the high-impedance state during power-up or power-down, OE should be tied to VCC through a pull-up resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
Features and benefits
- Wide supply voltage range of 1.2 V to 3.6 V
- Complies with JEDEC standard 8-1A
- CMOS low power consumption
- Direct interface with TTL levels
- Current drive: ±24 mA at 3.0 V
- MULTIBYTE flow-through standard pinout architecture
- Low inductance multiple VCC and GND pins for minimum noise and ground bounce
- Output drive capability 50 Ω transmission lines at 85 °C
- Integrated 30 Ω termination resistors
- Input diodes to accommodate strong drivers
Applications
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVC162334ADGG | 74ALVC162334ADGG:1 (935267301112) |
Obsolete | 74ALVC162334A | no package information | |||
74ALVC162334ADGG,1 (935267301118) |
Obsolete | 74ALVC162334A | |||||
74ALVC162334ADGG,5 (935267301512) |
Obsolete | 74ALVC162334A | |||||
74ALVC162334ADGG:5 (935267301518) |
Obsolete | 74ALVC162334A |
Environmental information
All type numbers in the table below are discontinued.
Series
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
74ALVC162334A | 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state) | Data sheet | 2017-05-10 |
alv2334a | alv2334a IBIS model | IBIS model | 2013-04-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
alv2334a | alv2334a IBIS model | IBIS model | 2013-04-08 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.