Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74ALVC162334A

16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state)

The 74ALVC162334A is a 16-bit universal bus driver. Data flow is controlled by active LOW output enable (OE), active LOW latch enable (LE), and clock input (CP).

When LE is LOW, the A to Y data flow is transparent. When LE is HIGH and CP is held at LOW or HIGH, the data is latched; on the LOW to HIGH transient of CP, the A data is stored in the latch/flip-flop.

The 74ALVC162334A is designed with 30 Ω series resistors in both HIGH or LOW output stages.

When OE is LOW, the outputs are active. When OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the OE input does not affect the state of the latch/flip-flop.

To ensure the high-impedance state during power-up or power-down, OE should be tied to VCC through a pull-up resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Features and benefits

  • Wide supply voltage range of 1.2 V to 3.6 V
  • Complies with JEDEC standard 8-1A
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Current drive: ±24 mA at 3.0 V
  • MULTIBYTE flow-through standard pinout architecture
  • Low inductance multiple VCC and GND pins for minimum noise and ground bounce
  • Output drive capability 50 Ω transmission lines at 85 °C
  • Integrated 30 Ω termination resistors
  • Input diodes to accommodate strong drivers

Applications

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74ALVC162334ADGG 74ALVC162334ADGG:1
(935267301112)
Obsolete 74ALVC162334A no package information
74ALVC162334ADGG,1
(935267301118)
Obsolete 74ALVC162334A
74ALVC162334ADGG:5
(935267301518)
Obsolete 74ALVC162334A
74ALVC162334ADGG,5
(935267301512)
Obsolete 74ALVC162334A

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74ALVC162334ADGG 74ALVC162334ADGG:1 74ALVC162334ADGG rohs rhf rhf
74ALVC162334ADGG 74ALVC162334ADGG,1 74ALVC162334ADGG rohs rhf rhf
74ALVC162334ADGG 74ALVC162334ADGG:5 74ALVC162334ADGG rohs rhf rhf
74ALVC162334ADGG 74ALVC162334ADGG,5 74ALVC162334ADGG rohs rhf rhf
Quality and reliability disclaimer

Documentation (3)

File name Title Type Date
74ALVC162334A 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state) Data sheet 2017-05-10
alv2334a alv2334a IBIS model IBIS model 2013-04-08
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
alv2334a alv2334a IBIS model IBIS model 2013-04-08

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.