Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

CBT16212DGG

24-bit bus exchange switch with 12-bit output enables

The CBT16212 provides 24 bits of high-speed TTL-compatible bus switching or exchanging. The low ON resistance of the switch allows connections to be made with minimal propagation delay.

The CBT16212 operates either as a 24-bit bus switch or as a 12-bit bus exchanger, providing data exchange between four signal ports using the port select inputs (S0, S1 and S2).

The CBT16212 is characterized for operation from -40 °C to +85 °C.

This product has been discontinued

Features and benefits

  • 5 Ω switch connection between two ports
  • TTL compatible input levels
  • ESD protection:
    • HBM JESD22-A114E Class 1C exceeds 1500 V
    • CDM JESD22-C101C exceeds 1000 V
  • Latch-up performance:
    • JESD78 exceeds 100 mA

Applications

Parametrics

Type number Package name
CBT16212DGG TSSOP56

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
CBT16212DGG CBT16212DGG,112
(935270385112)
Obsolete CBT16212DGG Standard Procedure Standard Procedure SOT364-1
TSSOP56
(SOT364-1)
SOT364-1 SSOP-TSSOP-VSO-WAVE
Not available
CBT16212DGG,118
(935270385118)
Obsolete CBT16212DGG Standard Procedure Standard Procedure SOT364-1_118

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
CBT16212DGG CBT16212DGG,112 CBT16212DGG rohs rhf rhf
CBT16212DGG CBT16212DGG,118 CBT16212DGG rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
CBT16212 24-bit bus exchange switch with 12-bit output enables Data sheet 2008-11-02
AN90010 Pin FMEA for CBT(D) family Application note 2019-10-28
SOT364-1 3D model for products with SOT364-1 package Design support 2020-01-22
cbt16212 cbt16212 IBIS model IBIS model 2013-04-08
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT364-1 plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body Package information 2022-06-23
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
cbt16212 cbt16212 IBIS model IBIS model 2013-04-08
SOT364-1 3D model for products with SOT364-1 package Design support 2020-01-22

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.